]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - weaver
Merge "tests IFoo: WithFmq is more complicated."
[android/platform-hardware-interfaces.git] / weaver /
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-08-13 sqianresolve merge conflicts of 898d05a713a693670cd450ff3f50...
2018-08-10 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-08-10 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-08-10 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO
2018-08-10 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-08-02 Yin-Chia Yehresolve merge conflicts of cd02298b46cfb17954555e0f1d32...
2018-07-16 sqianresolve merge conflicts of dfa79a6292a42dd8609053febd8d...
2018-07-12 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-07-12 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-06-18 sqian[automerger skipped] Fix setBandMode.
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 5de1ae23f9...
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 5de1ae23f9
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 9886d749d4
2018-05-24 Pawin VongmasaAdd multichannel support
2018-05-11 Chong Zhangcas: do not use hidl_memory if size is > SIZE_MAX
2018-04-26 Michael Butler[automerger skipped] Relax NeuralNetwork's VTS positive...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris ChangVTS: fix RadioHidlTest.getAvailableNetworks issue am...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support
2018-04-10 Emilian Peev[automerger skipped] Camera: Allocate graphics buffers...
2018-04-09 Chong Zhang[automerger skipped] Merge "cas: fix UAF in descrambler...
2018-03-30 Yuexi Maresolve merge conflicts of e41f291381eaafa2f9d946e85f94...
2018-03-29 Yuexi Maresolve merge conflicts of a9543fee6b3f5e9609206d3a21a4...
2018-03-29 Yuexi Ma[automerger skipped] Merge "rename VtsHalEvsV1_0Target...
2018-03-29 Yuexi Ma[automerger skipped] Merge "rename VtsHalEvsV1_0Target...
2018-03-29 Yuexi MaMerge "rename VtsHalEvsV1_0Target module to VtsHalEvsV1...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported
2018-03-21 Emilian PeevCamera: Remove length check in case of 'getCameraIdList...
2018-03-09 Myles WatsonMerge "resolve merge conflicts of b9492b5fe94cb99b5f799...
2018-03-07 Myles Watsonresolve merge conflicts of 8a28de7a8c3d36e648e90ed2fca2...
2018-03-07 Myles Watsonresolve merge conflicts of b9492b5fe94cb99b5f79964a4931...
2018-03-06 Myles Watsonresolve merge conflicts of 8a28de7a8c3d36e648e90ed2fca2...
2018-03-06 Myles WatsonBluetooth: Relax NO_OP and SCO checks am: 8a28de7a8c
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation
2018-02-22 Treehugger RobotMerge "Dot allow error OPERATION_NOT_ALLOWED and REQUES...
2018-02-21 Yin-Chia YehMerge "Camera: avoid copying of HalRequest"
2018-02-21 Yin-Chia YehMerge "Camera: implement external camera dumpState...
2018-02-16 TreeHugger RobotMerge "Audio HAL V4: Add Hearing aid output device"
2018-02-16 Kevin RocardMerge "Audio HAL V4: Switch back to 32 bit AudioDevice"
2018-02-16 TreeHugger RobotMerge "Camera: implement external camera flush"
2018-02-16 TreeHugger RobotMerge "Refactor NN API VTS tests and add v1.1 tests"
2018-02-15 Zhuoyao ZhangMerge "Convert thermal hal test to use VtsHalHidlTarget...
2018-02-15 Zhuoyao ZhangMerge "Convert nfc hal test to use VtsHalHidlTargetTest...
2018-02-15 Zhuoyao ZhangMerge "Convert health hal test to use VtsHalHidlTargetT...
2018-02-14 Treehugger RobotMerge "Convert contexthub hal test to use VtsHalHidlTar...
2018-02-14 Zhuoyao ZhangMerge "Convert wifi hal test to use VtsHalHidlTargetTes...
2018-02-14 TreeHugger RobotMerge "Camera: Add support for empty physical settings...
2018-02-14 Yin-Chia YehMerge "Camera: use rational/double for external camera...
2018-02-14 Zhuoyao ZhangMerge "Convert soundtrigger hal test to use VtsHalHidlT...
2018-02-13 Zhuoyao ZhangMerge "Convert vibrator hal test to use VtsHalHidlTarge...
2018-02-13 Yin-Chia YehMerge "Camera: plumb external camera API1 support"
2018-02-13 Aditi NagarajMerge "AreaId is not expected for the Vms VehicleProperty"
2018-02-13 Zhuoyao ZhangMerge "Convert light hal test to use VtsHalHidlTargetTe...
2018-02-13 Zhuoyao ZhangMerge "Convert gnss hal test to use VtsHalHidlTargetTes...
2018-02-13 Zhuoyao ZhangMerge "Convert radio hal test to use VtsHalHidlTargetTe...
2018-02-12 Zhuoyao ZhangMerge "Convert omx hal test to use VtsHalHidlTargetTest...
2018-02-12 Zhuoyao ZhangMerge "Convert tetheroffload hal test to use VtsHalHidl...
2018-02-12 TreeHugger RobotMerge "Revert "Revert "VTS tests for fixed MediaDrm...
2018-02-12 TreeHugger RobotMerge "Revert "Revert "Fix MediaDrm security level...
2018-02-12 Zhuoyao ZhangMerge "Convert keymaster hal test to use VtsHalHidlTarg...
2018-02-12 Zhuoyao ZhangMerge "Convert gatekeeper hal test to use VtsHalHidlTar...
2018-02-11 TreeHugger RobotMerge "Revert "Fix MediaDrm security level APIs""
2018-02-11 TreeHugger RobotMerge "Revert "VTS tests for fixed MediaDrm security...
2018-02-11 Zhuoyao ZhangMerge "Convert ir hal test to use VtsHalHidlTargetTestE...
2018-02-10 Zhuoyao ZhangMerge "Convert configstore hal test to use VtsHalHidlTa...
2018-02-10 TreeHugger RobotMerge "VTS tests for fixed MediaDrm security level...
2018-02-10 TreeHugger RobotMerge "Fix MediaDrm security level APIs"
2018-02-09 TreeHugger RobotMerge "[AWARE] Fix type of channel width to use enumera...
2018-02-09 Tomasz WasilczykMerge "Move broadcast radio 1.2 default implementation...
2018-02-09 Zhuoyao ZhangMerge "Convert vr hal test to use VtsHalHidlTargetTestE...
2018-02-09 Zhuoyao ZhangMerge "Convert usb hal test to use VtsHalHidlTargetTest...
2018-02-09 Zhuoyao ZhangMerge "Convert oemlock hal test to use VtsHalHidlTarget...
2018-02-09 Zhuoyao ZhangMerge "Convert cas hal test to use VtsHalHidlTargetTest...
2018-02-09 Zhuoyao ZhangMerge "onvert weaver hal test to use VtsHalHidlTargetTe...
2018-02-09 Zhuoyao ZhangMerge "onvert weaver hal test to use VtsHalHidlTargetTe...
2018-02-09 Zhuoyao ZhangMerge "onvert weaver hal test to use VtsHalHidlTargetTe...
2018-02-09 Zhuoyao ZhangMerge "Convert dumpstate hal test to use VtsHalHidlTarg...
next