]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/shortlog
android/platform-hardware-interfaces.git
2018-10-18 Chia-I Wugraphics: composer@2.2 does not require mapper@2.1
2018-10-02 Kevin RocardAudio VTS: Do not constrain implementation frameCount
2018-10-02 Ng Zhi AnSkip hal v1 check after p on low ram devices
2018-10-01 Treehugger... Merge "Allow more time to un-blacklist strongest sateli...
2018-09-28 WyattRileyAllow more time to un-blacklist strongest satelite
2018-09-26 jiabinTest getActiveMicrophones API when mic is found on...
2018-09-19 Kevin RocardAudio VTS: Workaround async HIDL destructor by sleeping
2018-09-18 Treehugger... Merge "Audio VTS: Always check for Result::isOk()"...
2018-09-06 Xusong WangFix logics for floating-point comparision in VTS test.
2018-09-06 Kevin RocardAudio VTS: Always check for Result::isOk()
2018-08-30 Treehugger... Merge "Camera: Allow 3% ISO tolerance during ISO burst...
2018-08-30 Treehugger... Merge "Allow getCapturePosition to return 0 frames...
2018-08-29 Treehugger... Merge "Set the floor value of time estimate as 2017...
2018-08-29 Treehugger... Merge "Fix setAllowedCarrier" into pie-vts-dev
2018-08-29 Emilian PeevCamera: Allow 3% ISO tolerance during ISO burst VTS
2018-08-29 Yu-Han YangSet the floor value of time estimate as 2017 Jan 01...
2018-08-29 Kevin RocardAllow getCapturePosition to return 0 frames for unprepa...
2018-08-29 Treehugger... Merge "Change ImportWrappedKeyTest back to SHA1" into...
2018-08-29 Treehugger... Merge "Require keymaster4 attestations to contain the...
2018-08-29 Treehugger... Merge "keymaster: skip SHA2 digest tests for strongbox...
2018-08-29 Treehugger... Merge changes Ic41afbd0,Ibe264d08 into pie-vts-dev
2018-08-29 Treehugger... Merge "Fixing Keymaster documentation." into pie-vts-dev
2018-08-29 sqianFix setAllowedCarrier
2018-08-29 Amit MahajanAllow general errors for getImsiForApp().
2018-08-28 Treehugger... Merge "Loose startNetworkScan cases" into pie-vts-dev
2018-08-28 Treehugger... Merge "Fix missed refactor of serial" into pie-vts-dev
2018-08-28 Treehugger... Merge "Allow NOT_SUPPORTED for setLinkCapacityReporting...
2018-08-28 Treehugger... Merge "Allow REQUEST_NOT_SUPPORTED as an error for...
2018-08-28 sqianLoose startNetworkScan cases
2018-08-28 sqianFix missed refactor of serial
2018-08-28 Amit MahajanAllow NOT_SUPPORTED for setLinkCapacityReportingCriteri...
2018-08-28 Amit MahajanAllow REQUEST_NOT_SUPPORTED as an error for startNetwor...
2018-08-28 Ruchi KandoiSecure_element: vts: Modify openBasicChannel as per...
2018-08-28 Shawn WilldenChange ImportWrappedKeyTest back to SHA1
2018-08-28 Shawn WilldenRequire keymaster4 attestations to contain the right...
2018-08-28 nagendra modadugukeymaster: skip SHA2 digest tests for strongbox
2018-08-28 nagendra modadugukeymaster: spec does not require that update produce...
2018-08-28 Shawn WilldenFix attestation test.
2018-08-28 Eran MesseriFixing Keymaster documentation.
2018-08-28 Treehugger... Merge changes Ia3b96e83,I80d924cc into pie-vts-dev
2018-08-28 WyattRileyImprove VTS GNSS 1.1 reliability.
2018-08-28 Yu-Han YangDelete time/position in InjectDelete instead of Delete_all
2018-08-28 Yu-Han YangInject last location in InjectBestLocation VTS test
2018-08-28 Treehugger... Merge "Tolerate 1 sv status in GNSS blacklist VTS test...
2018-08-28 Treehugger... Merge "VTS: Do not require XML for Audio effect V2...
2018-08-28 Treehugger... Merge "Camera: Don't hold 'mLock' when closing the...
2018-08-28 Treehugger... Merge "Audio VTS was testing wrong uninitialized variab...
2018-08-28 Yu-Han YangTolerate 1 sv status in GNSS blacklist VTS test
2018-08-28 Kevin RocardVTS: Do not require XML for Audio effect V2
2018-08-28 Emilian PeevCamera: Don't hold 'mLock' when closing the camera...
2018-08-28 Kevin RocardAudio VTS was testing wrong uninitialized variable...
2018-08-28 Vishal AgarwalAdd VTS test to verify scheduling capability
2018-08-28 sqianAdd setIndicationFilter response notification in 1...
2018-08-22 sqianAdd REQUEST_NOT_SUPPORTED for pin and pin2 Icc VTS
2018-08-22 sqianAdd SIM_PUK2 for Icc VTS tests
2018-08-21 Nathan HaroldAdd docs for setSignalStrengthReportingCriteria
2018-08-20 Treehugger... Merge "Add back keymaster@4.0 hash." into pie-vts-dev
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-08-20 Steven MorelandAdd back keymaster@4.0 hash.
2018-08-16 Treehugger... Merge "Fix base class of WifiHidlEnvironment_1_2" into...
2018-08-16 Treehugger... Merge "Fix IUsb version number in vts test" into pie...
2018-08-15 sqianPatch for setSimCardPower_1_1
2018-08-14 Treehugger... Merge "Fix setSimCardPower_1_1" into pie-vts-dev
2018-08-14 sqianFix setSimCardPower_1_1
2018-08-14 Treehugger... Merge "Fix ICameraDeviceCallback version in VTS test...
2018-08-14 sqianCheck INVALID_SIM_STATE for sim permanent lock status
2018-08-13 sqianresolve merge conflicts of 898d05a713a693670cd450ff3f50...
2018-08-13 Hsin-Yi ChenFix base class of WifiHidlEnvironment_1_2
2018-08-13 Hsin-Yi ChenFix ICameraDeviceCallback version in VTS test
2018-08-13 Hsin-Yi ChenFix IUsb version number in vts test
2018-08-11 Michael WrightUpdate power HAL to version 1.3.
2018-08-10 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-08-10 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-08-10 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO
2018-08-10 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-08-10 Eric SchwarzenbachCall notify for voiceReg and dataReg VTS tests
2018-08-10 sqianAdd REQUEST_NOT_SUPPORTED for changeIccPinForApp and...
2018-08-10 Hung-ying TyanFix free() in keymaster VTS
2018-08-10 nagendra modaduguRespect limited requirements for Strongbox KM implement...
2018-08-02 Yin-Chia Yehresolve merge conflicts of cd02298b46cfb17954555e0f1d32...
2018-07-31 Yin-Chia YehCamera: add proper HwLevel check
2018-07-19 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-07-16 sqianresolve merge conflicts of dfa79a6292a42dd8609053febd8d...
2018-07-16 Treehugger... Merge "Add NONE for LceService" into oreo-vts-dev
2018-07-13 sqianAdd NONE for LceService
2018-07-12 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-07-12 Pawin VongmasaDisable tests for secure audio decoders
2018-07-12 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-06-29 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO
2018-06-29 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO
2018-06-18 sqian[automerger skipped] Fix setBandMode.
2018-06-18 sqianFix setBandMode.
2018-06-07 TreeHugger... Merge "Fix comments and internal names about SEEK opera...
2018-06-07 Tomasz WasilczykFix comments and internal names about SEEK operation.
2018-06-07 TreeHugger... Merge "secure_element: vts: Fix openBasicChannel and...
2018-06-07 Emilian PeevCamera: Add only physical ids during multi-camera confi...
2018-06-07 Ruchi Kandoisecure_element: vts: Fix openBasicChannel and transmit...
2018-06-06 David GrossMerge "Document unspecified dimensions." into pi-dev
2018-06-06 TreeHugger... Merge "Camera: Avoid Metadata re-allocation during...
next