android/platform-hardware-interfaces.git
2018-09-10 Treehugger... Merge "Note confusion-causing breaks in HIDL convention."
2018-09-09 Steven MorelandNote confusion-causing breaks in HIDL convention.
2018-09-08 Treehugger... Merge "Get partition file system type from Fastboot...
2018-09-07 Treehugger... Merge "[Graphics] Only validate display in PresentOrVal...
2018-09-07 Baranidharan... Skip NoUserConfirmation VTS test for Strongbox
2018-09-06 Hridya ValsarajuGet partition file system type from Fastboot HAL
2018-09-06 Xusong WangFix logics for floating-point comparision in VTS test.
2018-09-05 Shuo QianMerge "Add IRadioResponse/Indication 1.3 and Emergency... android-o-mr1-iot-release-1.0.4
2018-09-05 Youming YeMerge "Correct the comments for radio hal types"
2018-09-04 sqianAdd IRadioResponse/Indication 1.3 and Emergency Functio...
2018-09-04 Youming YeCorrect the comments for radio hal types
2018-09-04 Treehugger... Merge "Fix KM VTS tests for Strongbox implementations"
2018-08-30 Treehugger... Merge "Camera: support torch control on external camera"
2018-08-30 Emilian PeevMerge "Camera: Allow 3% ISO tolerance during ISO burst...
2018-08-30 Kevin RocardMerge "Allow getCapturePosition to return 0 frames...
2018-08-30 Treehugger... Merge "Camera: Allow 3% ISO tolerance during ISO burst...
2018-08-30 Treehugger... Merge "Allow getCapturePosition to return 0 frames...
2018-08-30 Yu-Han YangMerge "Set the floor value of time estimate as 2017...
2018-08-29 Treehugger... Merge "Set the floor value of time estimate as 2017...
2018-08-29 Treehugger... Merge "[ConfigStore] Clarify hasHDRDisplay spec."
2018-08-29 Peiyong Lin[Graphics] Only validate display in PresentOrValidateDi...
2018-08-29 sqian[automerger skipped] Merge "Fix setAllowedCarrier"...
2018-08-29 Treehugger... Merge "Fix setAllowedCarrier" into pie-vts-dev
2018-08-29 Emilian PeevCamera: Allow 3% ISO tolerance during ISO burst VTS
2018-08-29 Yu-Han YangSet the floor value of time estimate as 2017 Jan 01...
2018-08-29 Kevin RocardAllow getCapturePosition to return 0 frames for unprepa...
2018-08-29 Shawn Willden[automerger skipped] Merge "Change ImportWrappedKeyTest...
2018-08-29 Shawn Willden[automerger skipped] Merge "Require keymaster4 attestat...
2018-08-29 nagendra modadugu[automerger skipped] Merge "keymaster: skip SHA2 digest...
2018-08-29 nagendra modadugu[automerger skipped] Merge changes Ic41afbd0,Ibe264d08...
2018-08-29 Eran MesseriMerge "Fixing Keymaster documentation." into pie-vts-dev
2018-08-29 Treehugger... Merge "Change ImportWrappedKeyTest back to SHA1" into...
2018-08-29 Treehugger... Merge "Require keymaster4 attestations to contain the...
2018-08-29 Treehugger... Merge "keymaster: skip SHA2 digest tests for strongbox...
2018-08-29 Treehugger... Merge changes Ic41afbd0,Ibe264d08 into pie-vts-dev
2018-08-29 Treehugger... Merge "Fixing Keymaster documentation." into pie-vts-dev
2018-08-29 Amit Mahajan[automerger skipped] Allow general errors for getImsiFo...
2018-08-29 sqianFix setAllowedCarrier
2018-08-29 Amit MahajanAllow general errors for getImsiForApp().
2018-08-28 sqian[automerger skipped] Merge "Loose startNetworkScan...
2018-08-28 sqian[automerger skipped] Merge "Fix missed refactor of...
2018-08-28 Amit Mahajan[automerger skipped] Merge "Allow NOT_SUPPORTED for...
2018-08-28 Treehugger... Merge "Loose startNetworkScan cases" into pie-vts-dev
2018-08-28 Amit Mahajan[automerger skipped] Merge "Allow REQUEST_NOT_SUPPORTED...
2018-08-28 Treehugger... Merge "Fix missed refactor of serial" into pie-vts-dev
2018-08-28 Treehugger... Merge "Allow NOT_SUPPORTED for setLinkCapacityReporting...
2018-08-28 Treehugger... Merge "Allow REQUEST_NOT_SUPPORTED as an error for...
2018-08-28 Ruchi Kandoi[automerger skipped] Secure_element: vts: Modify openBa...
2018-08-28 sqianLoose startNetworkScan cases
2018-08-28 sqianFix missed refactor of serial
2018-08-28 Amit MahajanAllow NOT_SUPPORTED for setLinkCapacityReportingCriteri...
2018-08-28 Amit MahajanAllow REQUEST_NOT_SUPPORTED as an error for startNetwor...
2018-08-28 Ruchi KandoiSecure_element: vts: Modify openBasicChannel as per...
2018-08-28 Shawn WilldenChange ImportWrappedKeyTest back to SHA1
2018-08-28 Shawn WilldenRequire keymaster4 attestations to contain the right...
2018-08-28 nagendra modadugukeymaster: skip SHA2 digest tests for strongbox
2018-08-28 nagendra modadugukeymaster: spec does not require that update produce...
2018-08-28 Shawn WilldenFix attestation test.
2018-08-28 sqian[automerger skipped] Merge changes Ia3b96e83,I80d924cc...
2018-08-28 Eran MesseriFixing Keymaster documentation.
2018-08-28 Treehugger... Merge changes Ia3b96e83,I80d924cc into pie-vts-dev
2018-08-28 WyattRileyImprove VTS GNSS 1.1 reliability.
2018-08-28 Yu-Han YangDelete time/position in InjectDelete instead of Delete_all
2018-08-28 Yu-Han YangInject last location in InjectBestLocation VTS test
2018-08-28 WyattRileyImprove VTS GNSS 1.1 reliability.
2018-08-28 Yu-Han YangDelete time/position in InjectDelete instead of Delete_all
2018-08-28 Yu-Han YangInject last location in InjectBestLocation VTS test
2018-08-28 Yu-Han YangMerge "Tolerate 1 sv status in GNSS blacklist VTS test...
2018-08-28 Kevin RocardMerge "VTS: Do not require XML for Audio effect V2...
2018-08-28 Emilian PeevMerge "Camera: Don't hold 'mLock' when closing the...
2018-08-28 Treehugger... Merge "Tolerate 1 sv status in GNSS blacklist VTS test...
2018-08-28 Treehugger... Merge "VTS: Do not require XML for Audio effect V2...
2018-08-28 Treehugger... Merge "Camera: Don't hold 'mLock' when closing the...
2018-08-28 Kevin RocardMerge "Audio VTS was testing wrong uninitialized variab...
2018-08-28 Vishal AgarwalAdd VTS test to verify scheduling capability
2018-08-28 sqian[automerger skipped] Add setIndicationFilter response...
2018-08-28 Treehugger... Merge "Audio VTS was testing wrong uninitialized variab...
2018-08-28 Yin-Chia YehCamera: support torch control on external camera
2018-08-28 Yu-Han YangTolerate 1 sv status in GNSS blacklist VTS test
2018-08-28 Kevin RocardVTS: Do not require XML for Audio effect V2
2018-08-28 Emilian PeevCamera: Don't hold 'mLock' when closing the camera...
2018-08-28 Baranidharan... Fix KM VTS tests for Strongbox implementations
2018-08-28 Kevin RocardAudio VTS was testing wrong uninitialized variable...
2018-08-28 Vishal AgarwalAdd VTS test to verify scheduling capability
2018-08-28 sqianAdd setIndicationFilter response notification in 1...
2018-08-23 Peiyong Lin[ConfigStore] Clarify hasHDRDisplay spec.
2018-08-22 sqianAdd REQUEST_NOT_SUPPORTED for pin and pin2 Icc VTS
2018-08-22 sqianAdd SIM_PUK2 for Icc VTS tests
2018-08-21 Nathan Harold[automerger skipped] Add docs for setSignalStrengthRepo...
2018-08-21 Nathan HaroldAdd docs for setSignalStrengthReportingCriteria
2018-08-21 Steven MorelandMerge "Add back keymaster@4.0 hash." into pie-vts-dev
2018-08-20 Treehugger... Merge "Add back keymaster@4.0 hash." into pie-vts-dev
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processin...
2018-08-20 Hsin-Yi ChenMerge "Fix base class of WifiHidlEnvironment_1_2" into...
2018-08-20 Hsin-Yi Chen[automerger skipped] Merge "Fix IUsb version number...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-08-20 Steven MorelandAdd back keymaster@4.0 hash.
2018-08-17 Treehugger... Merge "Fix matrix dep on kernel configs"
next