]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/shortlog
android/platform-hardware-interfaces.git
2018-08-17 Treehugger... Merge changes from topic "share-buffer"
2018-08-17 Yifan HongFix matrix dep on kernel configs
2018-08-17 Shawn WilldenChange ImportWrappedKeyTest back to SHA1
2018-08-17 Shawn WilldenRequire KM4 attestations contain the right version
2018-08-17 nagendra modadugukeymaster: skip SHA2 digest tests for strongbox
2018-08-17 nagendra modadugukeymaster spec doesn't require update to output
2018-08-17 Shawn WilldenFix attestation test.
2018-08-16 Treehugger... Merge "Fix base class of WifiHidlEnvironment_1_2" into...
2018-08-16 Treehugger... Merge "Fix IUsb version number in vts test" into pie...
2018-08-16 Xin LiMerge pie-vts-dev into master
2018-08-15 Shawn WilldenHandle software keymaster implementations.
2018-08-15 Kevin RocardAudio default HAL: hidl_memory size must be positive
2018-08-15 Treehugger... Merge "Patch for setSimCardPower_1_1"
2018-08-15 sqianPatch for setSimCardPower_1_1
2018-08-15 sqianPatch for setSimCardPower_1_1
2018-08-14 Treehugger... Merge "Fix alphanumeric order in current.txt"
2018-08-14 Treehugger... Merge "Add power@1.3 to the VNDK."
2018-08-14 Treehugger... Merge "Update makefiles after native handle in Java."
2018-08-14 Yifan HongMerge "libhealthhalutils is recovery_available"
2018-08-14 Steven MorelandAdd power@1.3 to the VNDK.
2018-08-14 Steven MorelandUpdate makefiles after native handle in Java.
2018-08-14 Treehugger... Merge "Fix setSimCardPower_1_1" into pie-vts-dev
2018-08-14 sqianCheck INVALID_SIM_STATE for sim permanent lock status
2018-08-14 Treehugger... Merge "Loose startNetworkScan cases"
2018-08-14 Treehugger... Merge "Fix setSimCardPower_1_1"
2018-08-14 Treehugger... Merge "Fix setAllowedCarrier"
2018-08-14 Treehugger... Merge "Add REQUEST_NOT_SUPPORTED for pin and pin2 Icc...
2018-08-14 sqianFix setSimCardPower_1_1
2018-08-14 Treehugger... Merge "Added IRadio 1.3 interface"
2018-08-14 sqianLoose startNetworkScan cases
2018-08-14 sqianFix setAllowedCarrier
2018-08-14 sqianFix setSimCardPower_1_1
2018-08-14 sqianAdd REQUEST_NOT_SUPPORTED for pin and pin2 Icc VTS
2018-08-14 sqianFix alphanumeric order in current.txt
2018-08-14 Treehugger... Merge "Add SIM_PUK2 for Icc VTS tests"
2018-08-14 Yifan HongMerge "Allow OTA package to contain fake AVB version"
2018-08-14 Jack YuAdded IRadio 1.3 interface
2018-08-14 Treehugger... Merge "Fix ICameraDeviceCallback version in VTS test...
2018-08-14 Steven MorelandMerge "Adding handle types to Java-compatible test...
2018-08-14 sqianAdd SIM_PUK2 for Icc VTS tests
2018-08-14 sqianCheck INVALID_SIM_STATE for sim permanent lock status
2018-08-13 sqianresolve merge conflicts of 898d05a713a693670cd450ff3f50...
2018-08-13 Yifan Honglibhealthhalutils is recovery_available
2018-08-13 Yifan HongAllow OTA package to contain fake AVB version
2018-08-13 Hsin-Yi ChenFix base class of WifiHidlEnvironment_1_2
2018-08-13 Hsin-Yi ChenFix ICameraDeviceCallback version in VTS test
2018-08-13 Hsin-Yi ChenFix IUsb version number in vts test
2018-08-11 Michael WrightUpdate power HAL to version 1.3.
2018-08-11 Michael WrightUpdate power HAL to version 1.3.
2018-08-10 Treehugger... Merge "Allow bootctrl hal to work in recovery"
2018-08-10 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-08-10 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-08-10 Nirav AtreAdding handle types to Java-compatible test HALs
2018-08-10 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO...
2018-08-10 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-08-10 Eric Schwarzenbach[automerger skipped] Call notify for voiceReg and dataR...
2018-08-10 sqian[automerger skipped] Add REQUEST_NOT_SUPPORTED for...
2018-08-10 Hung-ying TyanFix free() in keymaster VTS
2018-08-10 nagendra modaduguRespect limited requirements for Strongbox KM implement...
2018-08-10 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-08-10 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-08-10 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO
2018-08-10 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-08-10 Hridya ValsarajuAllow bootctrl hal to work in recovery
2018-08-10 Yifan HongAdd health.filesystem HAL.
2018-08-10 Kevin RocardAaudio: Implement app shareable flag instead of -size...
2018-08-10 Eric SchwarzenbachCall notify for voiceReg and dataReg VTS tests
2018-08-10 sqianAdd REQUEST_NOT_SUPPORTED for changeIccPinForApp and...
2018-08-10 Hung-ying TyanFix free() in keymaster VTS
2018-08-10 nagendra modaduguRespect limited requirements for Strongbox KM implement...
2018-08-09 Treehugger... Merge "matrix: IR HAL specifies interface/instance"
2018-08-09 Yifan Hongmatrix: IR HAL specifies interface/instance
2018-08-09 chenhgCamera: provide thumbnail size for more jpeg aspect...
2018-08-09 Treehugger... Merge "libhealthd.default: Mark as recovery_available."
2018-08-08 Yifan Honghealth: convert README to markdown format.
2018-08-08 Tao Baolibhealthd.default: Mark as recovery_available.
2018-08-08 Treehugger... Merge "Camera: allow to configure minimum stream size."
2018-08-07 chenhgCamera: allow to configure minimum stream size.
2018-08-07 Steven Morelandvts fingerprint: IWYU utils/Condition.h android-o-mr1-iot-release-1.0.3
2018-08-06 Xin LiMerge Android Pie into master
2018-08-02 Yin-Chia Yehresolve merge conflicts of cd02298b46cfb17954555e0f1d32...
2018-08-02 Shuo QianRevert "Fixed VTS failure in no SIM case"
2018-08-02 Shuo QianRevert "Fixed VTS failure in no SIM case"
2018-08-01 Steven MorelandIWYU: healthd IPCThreadState
2018-07-31 Yin-Chia YehCamera: add proper HwLevel check
2018-07-30 Yifan HongMerge "matrix: Enforce kernel requirements in OTA only...
2018-07-30 Yifan HongMerge "matrix: Enforce kernel requirements in OTA only...
2018-07-27 Steven MorelandRemove path from hidl_package_root.
2018-07-27 Yifan Hongmatrix: Enforce kernel requirements in OTA only when...
2018-07-27 Steven MorelandRemove path from hidl_package_root.
2018-07-25 Steve MuckleMerge "change kernel config naming convention"
2018-07-25 Treehugger... Merge "change kernel config naming convention"
2018-07-24 Steven MorelandMerge "Remove misleading comment in sample dumpstate...
2018-07-24 Treehugger... Merge "Remove misleading comment in sample dumpstate...
2018-07-24 Steve Mucklechange kernel config naming convention
2018-07-23 Josh GaoHack around wifi_legacy_hal.h transitive include bug.
2018-07-21 Jeff Vander... [automerger skipped] configstore: reduce restrictions...
2018-07-20 Jeff Vander... configstore: reduce restrictions in prctl()
2018-07-20 Steven MorelandRemove misleading comment in sample dumpstate impl
2018-07-20 Josh Gao[automerger skipped] Merge "Hack around wifi_legacy_hal...
next