]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/shortlog
android/platform-hardware-interfaces.git
2018-08-28 Treehugger... Merge "Allow NOT_SUPPORTED for setLinkCapacityReporting...
2018-08-28 Treehugger... Merge "Allow REQUEST_NOT_SUPPORTED as an error for...
2018-08-28 Amit MahajanAllow NOT_SUPPORTED for setLinkCapacityReportingCriteri...
2018-08-28 Amit MahajanAllow REQUEST_NOT_SUPPORTED as an error for startNetwor...
2018-08-28 Ruchi KandoiSecure_element: vts: Modify openBasicChannel as per...
2018-08-28 Treehugger... Merge changes Ia3b96e83,I80d924cc into pie-vts-dev
2018-08-28 WyattRileyImprove VTS GNSS 1.1 reliability.
2018-08-28 Yu-Han YangDelete time/position in InjectDelete instead of Delete_all
2018-08-28 Yu-Han YangInject last location in InjectBestLocation VTS test
2018-08-28 Treehugger... Merge "Tolerate 1 sv status in GNSS blacklist VTS test...
2018-08-28 Treehugger... Merge "VTS: Do not require XML for Audio effect V2...
2018-08-28 Treehugger... Merge "Camera: Don't hold 'mLock' when closing the...
2018-08-28 Treehugger... Merge "Audio VTS was testing wrong uninitialized variab...
2018-08-28 Yu-Han YangTolerate 1 sv status in GNSS blacklist VTS test
2018-08-28 Kevin RocardVTS: Do not require XML for Audio effect V2
2018-08-28 Emilian PeevCamera: Don't hold 'mLock' when closing the camera...
2018-08-28 Kevin RocardAudio VTS was testing wrong uninitialized variable...
2018-08-28 Vishal AgarwalAdd VTS test to verify scheduling capability
2018-08-28 sqianAdd setIndicationFilter response notification in 1...
2018-08-22 sqianAdd REQUEST_NOT_SUPPORTED for pin and pin2 Icc VTS
2018-08-22 sqianAdd SIM_PUK2 for Icc VTS tests
2018-08-21 Nathan HaroldAdd docs for setSignalStrengthReportingCriteria
2018-08-20 Treehugger... Merge "Add back keymaster@4.0 hash." into pie-vts-dev
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-08-20 Steven MorelandAdd back keymaster@4.0 hash.
2018-08-16 Treehugger... Merge "Fix base class of WifiHidlEnvironment_1_2" into...
2018-08-16 Treehugger... Merge "Fix IUsb version number in vts test" into pie...
2018-08-15 sqianPatch for setSimCardPower_1_1
2018-08-14 Treehugger... Merge "Fix setSimCardPower_1_1" into pie-vts-dev
2018-08-14 sqianFix setSimCardPower_1_1
2018-08-14 Treehugger... Merge "Fix ICameraDeviceCallback version in VTS test...
2018-08-14 sqianCheck INVALID_SIM_STATE for sim permanent lock status
2018-08-13 sqianresolve merge conflicts of 898d05a713a693670cd450ff3f50...
2018-08-13 Hsin-Yi ChenFix base class of WifiHidlEnvironment_1_2
2018-08-13 Hsin-Yi ChenFix ICameraDeviceCallback version in VTS test
2018-08-13 Hsin-Yi ChenFix IUsb version number in vts test
2018-08-11 Michael WrightUpdate power HAL to version 1.3.
2018-08-10 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-08-10 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-08-10 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO
2018-08-10 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-08-10 Eric SchwarzenbachCall notify for voiceReg and dataReg VTS tests
2018-08-10 sqianAdd REQUEST_NOT_SUPPORTED for changeIccPinForApp and...
2018-08-10 Hung-ying TyanFix free() in keymaster VTS
2018-08-10 nagendra modaduguRespect limited requirements for Strongbox KM implement...
2018-08-02 Yin-Chia Yehresolve merge conflicts of cd02298b46cfb17954555e0f1d32...
2018-07-31 Yin-Chia YehCamera: add proper HwLevel check
2018-07-19 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-07-16 sqianresolve merge conflicts of dfa79a6292a42dd8609053febd8d...
2018-07-16 Treehugger... Merge "Add NONE for LceService" into oreo-vts-dev
2018-07-13 sqianAdd NONE for LceService
2018-07-12 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-07-12 Pawin VongmasaDisable tests for secure audio decoders
2018-07-12 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-06-29 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO
2018-06-29 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO
2018-06-18 sqian[automerger skipped] Fix setBandMode.
2018-06-18 sqianFix setBandMode.
2018-06-07 TreeHugger... Merge "Fix comments and internal names about SEEK opera...
2018-06-07 Tomasz WasilczykFix comments and internal names about SEEK operation.
2018-06-07 TreeHugger... Merge "secure_element: vts: Fix openBasicChannel and...
2018-06-07 Emilian PeevCamera: Add only physical ids during multi-camera confi...
2018-06-07 Ruchi Kandoisecure_element: vts: Fix openBasicChannel and transmit...
2018-06-06 David GrossMerge "Document unspecified dimensions." into pi-dev
2018-06-06 TreeHugger... Merge "Camera: Avoid Metadata re-allocation during...
2018-06-06 Shuzhen WangCamera: Avoid Metadata re-allocation during shrinkCaptu...
2018-06-06 TreeHugger... Merge "SetColorMode is not available for vendor hwc...
2018-06-05 Steve PaikMerge "Add initial values for properties" into pi-dev
2018-06-05 David GrossDocument unspecified dimensions.
2018-06-04 Scott RandolphExplicitly unfreeze the Automotive HALs
2018-06-04 Steve PaikAdd initial values for properties
2018-06-02 TreeHugger... Merge "VtsHalMediaOmx should test functionality only...
2018-06-01 Ray EssickVtsHalMediaOmx should test functionality only
2018-06-01 huansSetColorMode is not available for vendor hwc less than 1.4
2018-06-01 Yu-Han YangMerge "Set lowPowerMode as false in StartAndGetLocation...
2018-05-31 Yu-Han YangSet lowPowerMode as false in StartAndGetLocations
2018-05-31 Joshua MccloskeyMerge "Modified tests to account for different director...
2018-05-31 TreeHugger... Merge "Minor corrections to the Keymaster4 documentatio...
2018-05-30 TreeHugger... Merge "graphics: COLORIMETRIC is optional for HDR modes...
2018-05-30 Shawn WilldenMinor corrections to the Keymaster4 documentation.
2018-05-30 Chia-I Wugraphics: COLORIMETRIC is optional for HDR modes
2018-05-30 Yu-Han YangMerge "Update VTS test to blacklist only non-GPS satell...
2018-05-29 joshmccloskeyModified tests to account for different directories...
2018-05-29 TreeHugger... Merge "audio hal: Add 'interface' declarations for...
2018-05-26 TreeHugger... Merge "confirmationui: explicitly declare only one...
2018-05-25 TreeHugger... Merge "Fix tire pressure sensor property" into pi-dev
2018-05-25 Mikhail Naganovaudio hal: Add 'interface' declarations for IDeviceFact...
2018-05-25 TreeHugger... Merge "Camera: add FMQ size override logic" into pi-dev
2018-05-25 Steven Morelandconfirmationui: explicitly declare only one thread.
2018-05-24 TreeHugger... Merge "Fix default keymaster so it doesn't start an...
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 5de1ae23f9...
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 5de1ae23f9
2018-05-24 Shawn WilldenFix default keymaster so it doesn't start an extra...
2018-05-24 Yin-Chia YehCamera: add FMQ size override logic
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 9886d749d4
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc
2018-05-24 Pawin VongmasaAdd multichannel support
2018-05-24 Pawin VongmasaAdd multichannel support
next