]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/shortlog
android/platform-hardware-interfaces.git
2017-09-26 Treehugger... Merge "Fix typo in update makefiles."
2017-09-26 Steven MorelandMerge "Update base files script works anywhere."
2017-09-26 Treehugger... Merge "Update base files script works anywhere."
2017-09-26 Steven MorelandFix typo in update makefiles.
2017-09-26 Jeff Vander... Add libhwminijail for sandboxing with seccomp filters
2017-09-26 Steven MorelandUpdate base files script works anywhere.
2017-09-26 Dan WillemsenConvert to Android.bp; rename libminijail_vendor
2017-09-26 Jeff Vander... Add libhwminijail for sandboxing with seccomp filters
2017-09-25 Steven MorelandUpdate makefiles for hidl adapter.
2017-09-25 Peng XuSkip direct report test if sensor is not available
2017-09-25 Peng XuRelax accelerometer events norm check
2017-09-25 Peng XuOnly convert valid SharedMemInfo
2017-09-25 Peng XuAugment HotSwitchOperation to test slow to fast case
2017-09-25 Peng XuSensor VTS testBatchingOperation flakiness fix
2017-09-25 Steven MorelandUpdate makefiles for hidl adapter.
2017-09-19 Peng XuSkip direct report test if sensor is not available
2017-09-19 Peng XuRelax accelerometer events norm check
2017-09-19 Peng XuOnly convert valid SharedMemInfo
2017-09-19 Peng XuAugment HotSwitchOperation to test slow to fast case
2017-09-19 Peng XuSensor VTS testBatchingOperation flakiness fix
2017-09-18 Yifan HongMerge "hidl_test: update expression test"
2017-09-18 Yifan HongMerge "hidl_test: update expression test"
2017-09-18 Peng XuMerge "Add capability for sensor hal to use wakelock"
2017-09-18 Peng XuMerge "Add capability for sensor hal to use wakelock"
2017-09-16 Jiyong ParkMerge changes from topic "hidl_for_test_aosp"
2017-09-16 Jiyong ParkHAL interface libs for testing are built w/o VNDK.
2017-09-16 Treehugger... Merge changes from topic "hidl_for_test_aosp"
2017-09-16 Yifan Honghidl_test: update expression test
2017-09-16 Steven MorelandMerge "Add test for fq reference to local type."
2017-09-16 Treehugger... Merge "Add test for fq reference to local type."
2017-09-15 Peng XuMerge "Add OWNERS file for sensors"
2017-09-15 Peng XuMerge "Add OWNERS file for sensors"
2017-09-15 Ashutosh JoshiAdd OWNERS file for sensors
2017-09-15 Jiyong ParkMark android.hardware.tests.trie as a test HAL interface
2017-09-15 Jiyong ParkHAL interface libs for testing are built w/o VNDK.
2017-09-15 nharoldMerge "Fix docstrings for RIL_CellIdentity"
2017-09-14 nharoldMerge "Fix docstrings for RIL_CellIdentity"
2017-09-14 Peng XuAdd capability for sensor hal to use wakelock
2017-09-14 Yin-Chia YehMerge "Camera: synchronize access to mMemoryMap"
2017-09-14 Treehugger... Merge "Camera: synchronize access to mMemoryMap"
2017-09-14 Yin-Chia YehCamera: synchronize access to mMemoryMap
2017-09-14 Steven MorelandAdd test for fq reference to local type.
2017-09-14 Nathan HaroldMerge "Fix docstrings for RIL_CellIdentity" into stage...
2017-09-14 Timur IskhakovMerge "Print full name test"
2017-09-14 Treehugger... Merge "Print full name test"
2017-09-14 Timur IskhakovMerge "Test HIDL topological reordering"
2017-09-14 Justin YunMark hidl utils as vndk
2017-09-14 Treehugger... Merge "Test HIDL topological reordering"
2017-09-14 Justin YunMark hidl utils as vndk
2017-09-14 Timur IskhakovPrint full name test
2017-09-13 Timur IskhakovMerge "Interface for hidl forward reference test"
2017-09-13 Zhuoyao ZhangMerge "Update build for test hal: libhwbinder"
2017-09-13 Nathan HaroldFix docstrings for RIL_CellIdentity
2017-09-13 Timur IskhakovTest HIDL topological reordering
2017-09-13 Nathan HaroldFix docstrings for RIL_CellIdentity
2017-09-13 Treehugger... Merge "Interface for hidl forward reference test"
2017-09-13 Zhuoyao ZhangMerge "Update build for test hal: libhwbinder"
2017-09-13 Timur IskhakovInterface for hidl forward reference test
2017-09-12 Zhuoyao ZhangUpdate build for test hal: libhwbinder
2017-09-12 Peng XuMerge "Sensor direct report test - gralloc support"
2017-09-12 Peng XuMerge "Sensor direct report test - gralloc support"
2017-09-11 Martijn CoenenMerge changes from topic "fix-omx-dependencies"
2017-09-11 Treehugger... Merge changes from topic "fix-omx-dependencies"
2017-09-07 Myles WatsonBluetooth: Remove credit check from Loopback tests
2017-09-06 Myles WatsonBluetooth: Remove credit check from Loopback tests android-o-mr1-preview-1 android-o-mr1-preview-2
2017-09-06 Peng XuSensor direct report test - gralloc support
2017-09-06 Martijn CoenenMake camera/drm helper classes available to system.
2017-09-06 Jiyong ParkRemove dependency to libmediadrm from drm HAL
2017-09-01 Timur IskhakovCheck array dimenstion order
2017-08-31 Timur IskhakovCheck array dimenstion order
2017-08-29 Peng QiBluetooth: AsyncFdWatcher: Fix FD leak
2017-08-29 Peng QiBluetooth: AsyncFdWatcher: Fix FD leak
2017-08-28 Tri VoVTS tests now static link to HAL def libs.
2017-08-25 Tri VoVTS tests now static link to HAL def libs.
2017-08-25 Myles WatsonBluetooth: Remove random MAC addresses
2017-08-25 Myles WatsonBluetooth: Remove random MAC addresses
2017-08-24 Myles WatsonMerge "Bluetooth: Check H4 HCI packet types"
2017-08-24 Myles WatsonBluetooth: Return false when not shut down
2017-08-24 Treehugger... Merge "Bluetooth: Check H4 HCI packet types"
2017-08-24 Myles WatsonBluetooth: Return false when not shut down
2017-08-24 Myles WatsonBluetooth: Check H4 HCI packet types
2017-08-19 Ram Mohan MMerge "bug fix: close file pointer" into oc-dev am...
2017-08-19 Ram Mohan MMerge "bug fix: configure input port buffer size" into...
2017-08-19 Ram Mohan MMerge "bug fix: close file pointer" into oc-dev
2017-08-19 Ram Mohan MMerge "bug fix: configure input port buffer size" into...
2017-08-19 Ram Mohan MMerge "bug fix: close file pointer" into oc-dev am...
2017-08-19 Ram Mohan MMerge "bug fix: configure input port buffer size" into...
2017-08-19 Ram Mohan MMerge "bug fix: close file pointer" into oc-dev
2017-08-19 Ram Mohan MMerge "bug fix: configure input port buffer size" into...
2017-08-19 TreeHugger... Merge "bug fix: close file pointer" into oc-dev
2017-08-19 TreeHugger... Merge "bug fix: configure input port buffer size" into...
2017-08-18 Android Build... Merge "Allow clearkey tests to run if no vendor modules...
2017-08-18 Jeff TinkerAllow clearkey tests to run if no vendor modules am...
2017-08-18 Jeff TinkerAllow clearkey tests to run if no vendor modules am...
2017-08-18 Jeff TinkerAllow clearkey tests to run if no vendor modules
2017-08-18 Jeff TinkerAllow clearkey tests to run if no vendor modules
2017-08-17 Jeff TinkerAllow clearkey tests to run if no vendor modules
2017-08-17 Ram Mohan Mbug fix: close file pointer
2017-08-17 Ram Mohan Mbug fix: configure input port buffer size
2017-08-17 Zhuoyao ZhangMove android.hardware.tests.libhwbinder@1.0-impl to...
next