android/platform-hardware-interfaces.git
2018-10-10 Przemyslaw... Merge changes from topic "nnapi-cherrypick-from-master...
2018-10-10 Treehugger... Merge "Clarifying GnssMeasurement and Clock commments"
2018-10-09 Treehugger... Merge "tests: IBaz, nasty nesting struct"
2018-10-09 Steven MorelandMerge "IFoo: send struct with fmq."
2018-10-09 Steven Morelandtests: IBaz, nasty nesting struct
2018-10-09 Treehugger... Merge "VTS: Check return status of initialize and close"
2018-10-09 Miao WangUpdate OWNERS
2018-10-09 Slava ShklyaevFix indexing bug in NNAPI
2018-10-09 Slava ShklyaevAttach a bug to syncing docs
2018-10-09 Przemyslaw... Reserve enums for new NNAPI ops.
2018-10-09 Slava ShklyaevAdd new op PAD_V2
2018-10-09 Slava ShklyaevAdd new ops ARGMAX and ARGMIN
2018-10-09 Jack HeVTS: Check return status of initialize and close
2018-10-08 Steven MorelandIFoo: send struct with fmq.
2018-10-08 Steven MorelandMerge "IFoo: remove pointer from u."
2018-10-07 Treehugger... Merge "Add a command to get the minimum battery voltage...
2018-10-05 Hridya ValsarajuAdd a command to get the minimum battery voltage requir...
2018-10-05 Jack YuAdded 1.3 DataProfileInfo
2018-10-05 Steven MorelandIFoo: remove pointer from u.
2018-10-04 WyattRileyClarifying GnssMeasurement and Clock commments
2018-10-03 Kevin RocardAudio VTS: Do not constrain implementation frameCount
2018-10-03 Treehugger... Merge "Reland "Set vendor: true for boot control HAL""
2018-10-03 Hridya ValsarajuReland "Set vendor: true for boot control HAL"
2018-10-03 Shuo QianMerge "Emergency Function HAL (continued)" android-o-mr1-iot-release-1.0.5
2018-10-02 Yifan HongMerge "health VTS: split Properties test"
2018-10-02 Kevin RocardAudio VTS: Do not constrain implementation frameCount
2018-10-02 Yifan Honghealth VTS: split Properties test
2018-10-02 Yifan Honghealth: registerCallback() and getHealthInfo() does...
2018-10-02 Yifan Honghealth: use recursive_mutex.
2018-10-02 Ng Zhi AnSkip hal v1 check after p on low ram devices
2018-10-02 Hridya ValsarajuMerge "Revert "Set vendor: true for boot control HAL""
2018-10-02 Hridya ValsarajuRevert "Set vendor: true for boot control HAL"
2018-10-02 Ng Zhi AnSkip hal v1 check after p on low ram devices
2018-10-02 sqianEmergency Function HAL (continued)
2018-10-02 Treehugger... Merge "Initialize healthd_mode_ops in recovery default...
2018-10-02 Treehugger... Merge "Set vendor: true for boot control HAL"
2018-10-01 Hridya ValsarajuSet vendor: true for boot control HAL
2018-10-01 Chih-Hung HsiehAdd noexcept to move constructors and assignment operators.
2018-10-01 WyattRileyMerge "Allow more time to un-blacklist strongest sateli...
2018-10-01 Treehugger... Merge "Allow more time to un-blacklist strongest sateli...
2018-09-28 Hridya ValsarajuInitialize healthd_mode_ops in recovery default Health...
2018-09-28 Hridya ValsarajuAdd command to check whether off-mode-charging is enabled.
2018-09-28 Hridya ValsarajuAdd command to read fastboot variable 'variant'
2018-09-28 WyattRileyAllow more time to un-blacklist strongest satelite
2018-09-27 Wei WangAdd atrace HAL 1.0
2018-09-27 jiabinTest getActiveMicrophones API when mic is found on...
2018-09-26 jiabinTest getActiveMicrophones API when mic is found on...
2018-09-26 Rob BarnesFixed minor comment typos in IKeymasterDevice.hal
2018-09-25 Hridya ValsarajuReland "Add command to pass oem commands to HAL"
2018-09-25 Steven MorelandMerge changes from topic "current-on-aosp"
2018-09-25 Miao WangRemove NNAPI 1.2 HAL hash
2018-09-25 Yifan HongAdd health filesystem HAL to compatibility matrix
2018-09-25 Peiyong LinUpdate power hidl to version 1.3 in compatibility_matri...
2018-09-25 Steven MorelandAdd configstore@1.1 to current matrix.
2018-09-25 Steven MorelandAdd compatibility_matrix.current.xml for Android Q.
2018-09-24 Treehugger... Merge "Don't use initializer_list as return type"
2018-09-24 Slava ShklyaevSync docs with NeuralNetworks.h
2018-09-24 Przemyslaw... Merge changes from topic "nnapisync_1.2"
2018-09-22 Treehugger... Merge "Revert "Add command to pass oem commands to...
2018-09-21 Hridya ValsarajuRevert "Add command to pass oem commands to HAL"
2018-09-21 Yi KongDon't use initializer_list as return type
2018-09-21 Yifan HongMerge "health.storage: Add VTS test."
2018-09-21 Yifan Honghealth.storage: Add VTS test.
2018-09-21 Slava ShklyaevAdd VTS tests for NeuralNetworks v1.2
2018-09-21 Slava ShklyaevCreate NeuralNetworks HAL v1.2 for new OperationTypes
2018-09-21 Yifan Honghealth.storage: Add default implementation.
2018-09-20 Amruth RamachandranMerge "Radio HAL: Add VoPS network support"
2018-09-20 Kevin RocardAudio VTS: Workaround async HIDL destructor by sleeping
2018-09-20 Yifan HongMerge "health.filesystem::IFileSystem -> health.storage...
2018-09-20 Amruth RamachandranRadio HAL: Add VoPS network support
2018-09-20 Treehugger... Merge "Add command to pass oem commands to HAL"
2018-09-19 Yifan Honghealth.filesystem::IFileSystem -> health.storage::IStorage
2018-09-19 Kevin RocardAudio VTS: Workaround async HIDL destructor by sleeping
2018-09-18 Kevin RocardMerge "Audio VTS: Always check for Result::isOk()"...
2018-09-18 Treehugger... Merge "Audio VTS: Always check for Result::isOk()"...
2018-09-17 Hridya ValsarajuAdd command to pass oem commands to HAL
2018-09-14 Treehugger... Merge "ISafeUnion: add case w/ enum"
2018-09-13 Steven MorelandISafeUnion: add case w/ enum
2018-09-13 Treehugger... Merge "Fix failing drm 1.0 vts tests"
2018-09-13 Yifan HongMerge "health filesystem: update garbageCollect() funct...
2018-09-13 Jeff TinkerFix failing drm 1.0 vts tests
2018-09-12 Yifan Honghealth filesystem: update garbageCollect() function.
2018-09-12 Xusong WangFix logics for floating-point comparision in VTS test.
2018-09-10 Roberto Pereirakeymaster 3.0: make service use nobody as user and...
2018-09-10 Treehugger... Merge "Note confusion-causing breaks in HIDL convention."
2018-09-09 Steven MorelandNote confusion-causing breaks in HIDL convention.
2018-09-08 Treehugger... Merge "Get partition file system type from Fastboot...
2018-09-07 Treehugger... Merge "[Graphics] Only validate display in PresentOrVal...
2018-09-07 Baranidharan... Skip NoUserConfirmation VTS test for Strongbox
2018-09-06 Hridya ValsarajuGet partition file system type from Fastboot HAL
2018-09-06 Xusong WangFix logics for floating-point comparision in VTS test.
2018-09-06 Xusong WangFix logics for floating-point comparision in VTS test.
2018-09-06 Kevin RocardAudio VTS: Always check for Result::isOk()
2018-09-05 Shuo QianMerge "Add IRadioResponse/Indication 1.3 and Emergency... android-o-mr1-iot-release-1.0.4
2018-09-05 Youming YeMerge "Correct the comments for radio hal types"
2018-09-04 sqianAdd IRadioResponse/Indication 1.3 and Emergency Functio...
2018-09-04 Youming YeCorrect the comments for radio hal types
2018-09-04 Treehugger... Merge "Fix KM VTS tests for Strongbox implementations"
2018-08-30 Treehugger... Merge "Camera: support torch control on external camera"
2018-08-30 Emilian PeevMerge "Camera: Allow 3% ISO tolerance during ISO burst...
next