summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: c0a2b08)
raw | patch | inline | side by side (parent: c0a2b08)
author | Mario Six <mario.six@gdsys.cc> | |
Thu, 4 Oct 2018 07:00:55 +0000 (09:00 +0200) | ||
committer | Simon Glass <sjg@chromium.org> | |
Wed, 14 Nov 2018 17:16:27 +0000 (09:16 -0800) |
Add a driver for gdsys IHS (Integrated Hardware Systems) FPGAs, which
supports initialization of the FPGA, as well as information gathering.
Reviewed-by: Simon Glass <sjg@chromium.org>
Signed-off-by: Mario Six <mario.six@gdsys.cc>
supports initialization of the FPGA, as well as information gathering.
Reviewed-by: Simon Glass <sjg@chromium.org>
Signed-off-by: Mario Six <mario.six@gdsys.cc>
Documentation/devicetree/bindings/misc/gdsys,iocon_fpga.txt | [new file with mode: 0644] | patch | blob |
Documentation/devicetree/bindings/misc/gdsys,iocpu_fpga.txt | [new file with mode: 0644] | patch | blob |
drivers/misc/Kconfig | patch | blob | history | |
drivers/misc/Makefile | patch | blob | history | |
drivers/misc/ihs_fpga.c | [new file with mode: 0644] | patch | blob |
drivers/misc/ihs_fpga.h | [new file with mode: 0644] | patch | blob |
diff --git a/Documentation/devicetree/bindings/misc/gdsys,iocon_fpga.txt b/Documentation/devicetree/bindings/misc/gdsys,iocon_fpga.txt
--- /dev/null
@@ -0,0 +1,19 @@
+gdsys IHS FPGA for CON devices
+
+The gdsys IHS FPGA is the main FPGA on gdsys CON devices. This driver provides
+support for enabling and starting the FPGA, as well as verifying working bus
+communication.
+
+Required properties:
+- compatible: must be "gdsys,iocon_fpga"
+- reset-gpios: List of GPIOs controlling the FPGA's reset
+- done-gpios: List of GPIOs notifying whether the FPGA's reconfiguration is
+ done
+
+Example:
+
+FPGA0 {
+ compatible = "gdsys,iocon_fpga";
+ reset-gpios = <&PPCPCA 26 0>;
+ done-gpios = <&GPIO_VB0 19 0>;
+};
diff --git a/Documentation/devicetree/bindings/misc/gdsys,iocpu_fpga.txt b/Documentation/devicetree/bindings/misc/gdsys,iocpu_fpga.txt
--- /dev/null
@@ -0,0 +1,19 @@
+gdsys IHS FPGA for CPU devices
+
+The gdsys IHS FPGA is the main FPGA on gdsys CPU devices. This driver provides
+support for enabling and starting the FPGA, as well as verifying working bus
+communication.
+
+Required properties:
+- compatible: must be "gdsys,iocpu_fpga"
+- reset-gpios: List of GPIOs controlling the FPGA's reset
+- done-gpios: List of GPIOs notifying whether the FPGA's reconfiguration is
+ done
+
+Example:
+
+FPGA0 {
+ compatible = "gdsys,iocpu_fpga";
+ reset-gpios = <&PPCPCA 26 0>;
+ done-gpios = <&GPIO_VB0 19 0>;
+};
diff --git a/drivers/misc/Kconfig b/drivers/misc/Kconfig
index d589f32a55e46e7f135e38847b2f891858e5c7ba..48febc47d263b9be2dd1439901e6fe03ba581062 100644 (file)
--- a/drivers/misc/Kconfig
+++ b/drivers/misc/Kconfig
IHS (Integrated Hardware Systems) FPGA, which holds all devices whose
register maps are contained within the FPGA's register map.
+config IHS_FPGA
+ bool "Enable IHS FPGA driver"
+ depends on MISC
+ help
+ Support IHS (Integrated Hardware Systems) FPGA, the main FPGAs on
+ gdsys devices, which supply the majority of the functionality offered
+ by the devices. This driver supports both CON and CPU variants of the
+ devices, depending on the device tree entry.
+
endmenu
diff --git a/drivers/misc/Makefile b/drivers/misc/Makefile
index 4a5a18675a0c4a2bb157993b29cc8c320f4e190c..302d4415927431ab593eea03b4c2366fcc22ff67 100644 (file)
--- a/drivers/misc/Makefile
+++ b/drivers/misc/Makefile
obj-$(CONFIG_GDSYS_RXAUI_CTRL) += gdsys_rxaui_ctrl.o
obj-$(CONFIG_GDSYS_SOC) += gdsys_soc.o
obj-$(CONFIG_$(SPL_)I2C_EEPROM) += i2c_eeprom.o
+obj-$(CONFIG_IHS_FPGA) += ihs_fpga.o
obj-$(CONFIG_IMX8) += imx8/
obj-$(CONFIG_LED_STATUS) += status_led.o
obj-$(CONFIG_LED_STATUS_GPIO) += gpio_led.o
diff --git a/drivers/misc/ihs_fpga.c b/drivers/misc/ihs_fpga.c
--- /dev/null
+++ b/drivers/misc/ihs_fpga.c
@@ -0,0 +1,867 @@
+// SPDX-License-Identifier: GPL-2.0+
+/*
+ * (C) Copyright 2017
+ * Mario Six, Guntermann & Drunck GmbH, mario.six@gdsys.cc
+ *
+ * based on the ioep-fpga driver, which is
+ *
+ * (C) Copyright 2014
+ * Dirk Eibach, Guntermann & Drunck GmbH, eibach@gdsys.de
+ */
+
+#include <common.h>
+#include <dm.h>
+#include <regmap.h>
+#include <asm/gpio.h>
+
+#include "ihs_fpga.h"
+
+/**
+ * struct ihs_fpga_priv - Private data structure for IHS FPGA driver
+ * @map: Register map for the FPGA's own register space
+ * @reset_gpio: GPIO to start FPGA reconfiguration
+ * @done_gpio: GPOI to read the 'ready' status of the FPGA
+ */
+struct ihs_fpga_priv {
+ struct regmap *map;
+ struct gpio_desc reset_gpio;
+ struct gpio_desc done_gpio;
+};
+
+/* Test pattern for reflection test */
+const u16 REFLECTION_TESTPATTERN = 0xdead;
+/* Delay (in ms) for each round in the reflection test */
+const uint REFLECTION_TEST_DELAY = 100;
+/* Maximum number of rounds in the reflection test */
+const uint REFLECTION_TEST_ROUNDS = 5;
+/* Delay (in ms) for each round waiting for the FPGA's done GPIO */
+const uint FPGA_DONE_WAIT_DELAY = 100;
+/* Maximum number of rounds for waiting for the FPGA's done GPIO */
+const uint FPGA_DONE_WAIT_ROUND = 5;
+
+/**
+ * enum pcb_video_type - Video type of the PCB
+ * @PCB_DVI_SL: Video type is DVI single-link
+ * @PCB_DP_165MPIX: Video type is DisplayPort (165Mpix)
+ * @PCB_DP_300MPIX: Video type is DisplayPort (300Mpix)
+ * @PCB_HDMI: Video type is HDMI
+ * @PCB_DP_1_2: Video type is DisplayPort 1.2
+ * @PCB_HDMI_2_0: Video type is HDMI 2.0
+ */
+enum pcb_video_type {
+ PCB_DVI_SL,
+ PCB_DP_165MPIX,
+ PCB_DP_300MPIX,
+ PCB_HDMI,
+ PCB_DP_1_2,
+ PCB_HDMI_2_0,
+};
+
+/**
+ * enum pcb_transmission_type - Transmission type of the PCB
+ * @PCB_CAT_1G: Transmission type is 1G Ethernet
+ * @PCB_FIBER_3G: Transmission type is 3G Fiber
+ * @PCB_CAT_10G: Transmission type is 10G Ethernet
+ * @PCB_FIBER_10G: Transmission type is 10G Fiber
+ */
+enum pcb_transmission_type {
+ PCB_CAT_1G,
+ PCB_FIBER_3G,
+ PCB_CAT_10G,
+ PCB_FIBER_10G,
+};
+
+/**
+ * enum carrier_speed - Speed of the FPGA's carrier
+ * @CARRIER_SPEED_1G: The carrier speed is 1G
+ * @CARRIER_SPEED_2_5G: The carrier speed is 2.5G
+ * @CARRIER_SPEED_3G: The carrier speed is 3G
+ * @CARRIER_SPEED_10G: The carrier speed is 10G
+ */
+enum carrier_speed {
+ CARRIER_SPEED_1G,
+ CARRIER_SPEED_3G,
+ CARRIER_SPEED_2_5G = CARRIER_SPEED_3G,
+ CARRIER_SPEED_10G,
+};
+
+/**
+ * enum ram_config - FPGA's RAM configuration
+ * @RAM_DDR2_32BIT_295MBPS: DDR2 32 bit at 295Mb/s
+ * @RAM_DDR3_32BIT_590MBPS: DDR3 32 bit at 590Mb/s
+ * @RAM_DDR3_48BIT_590MBPS: DDR3 48 bit at 590Mb/s
+ * @RAM_DDR3_64BIT_1800MBPS: DDR3 64 bit at 1800Mb/s
+ * @RAM_DDR3_48BIT_1800MBPS: DDR3 48 bit at 1800Mb/s
+ */
+enum ram_config {
+ RAM_DDR2_32BIT_295MBPS,
+ RAM_DDR3_32BIT_590MBPS,
+ RAM_DDR3_48BIT_590MBPS,
+ RAM_DDR3_64BIT_1800MBPS,
+ RAM_DDR3_48BIT_1800MBPS,
+};
+
+/**
+ * enum sysclock - Speed of the FPGA's system clock
+ * @SYSCLK_147456: System clock is 147.456 MHz
+ */
+enum sysclock {
+ SYSCLK_147456,
+};
+
+/**
+ * struct fpga_versions - Data read from the versions register
+ * @video_channel: Is the FPGA for a video channel (true) or main
+ * channel (false) device?
+ * @con_side: Is the FPGA for a CON (true) or a CPU (false) device?
+ * @pcb_video_type: Defines for whch video type the FPGA is configured
+ * @pcb_transmission_type: Defines for which transmission type the FPGA is
+ * configured
+ * @hw_version: Hardware version of the FPGA
+ */
+struct fpga_versions {
+ bool video_channel;
+ bool con_side;
+ enum pcb_video_type pcb_video_type;
+ enum pcb_transmission_type pcb_transmission_type;
+ unsigned int hw_version;
+};
+
+/**
+ * struct fpga_features - Data read from the features register
+ * @video_channels: Number of video channels supported
+ * @carriers: Number of carrier channels supported
+ * @carrier_speed: Speed of carriers
+ * @ram_config: RAM configuration of FPGA
+ * @sysclock: System clock speed of FPGA
+ * @pcm_tx: Support for PCM transmission
+ * @pcm_rx: Support for PCM reception
+ * @spdif_tx: Support for SPDIF audio transmission
+ * @spdif_rx: Support for SPDIF audio reception
+ * @usb2: Support for transparent USB2.0
+ * @rs232: Support for bidirectional RS232
+ * @compression_type1: Support for compression type 1
+ * @compression_type2: Support for compression type 2
+ * @compression_type3: Support for compression type 3
+ * @interlace: Support for interlace image formats
+ * @osd: Support for a OSD
+ * @compression_pipes: Number of compression pipes supported
+ */
+struct fpga_features {
+ u8 video_channels;
+ u8 carriers;
+ enum carrier_speed carrier_speed;
+ enum ram_config ram_config;
+ enum sysclock sysclock;
+ bool pcm_tx;
+ bool pcm_rx;
+ bool spdif_tx;
+ bool spdif_rx;
+ bool usb2;
+ bool rs232;
+ bool compression_type1;
+ bool compression_type2;
+ bool compression_type3;
+ bool interlace;
+ bool osd;
+ bool compression_pipes;
+};
+
+#ifdef CONFIG_SYS_FPGA_FLAVOR_GAZERBEAM
+
+/**
+ * get_versions() - Fill structure with info from version register.
+ * @dev: FPGA device to be queried for information
+ * @versions: Pointer to the structure to fill with information from the
+ * versions register
+ * Return: 0
+ */
+static int get_versions(struct udevice *dev, struct fpga_versions *versions)
+{
+ struct ihs_fpga_priv *priv = dev_get_priv(dev);
+ enum {
+ VERSIONS_FPGA_VIDEO_CHANNEL = BIT(12),
+ VERSIONS_FPGA_CON_SIDE = BIT(13),
+ VERSIONS_FPGA_SC = BIT(14),
+ VERSIONS_PCB_CON = BIT(9),
+ VERSIONS_PCB_SC = BIT(8),
+ VERSIONS_PCB_VIDEO_MASK = 0x3 << 6,
+ VERSIONS_PCB_VIDEO_DP_1_2 = 0x0 << 6,
+ VERSIONS_PCB_VIDEO_HDMI_2_0 = 0x1 << 6,
+ VERSIONS_PCB_TRANSMISSION_MASK = 0x3 << 4,
+ VERSIONS_PCB_TRANSMISSION_FIBER_10G = 0x0 << 4,
+ VERSIONS_PCB_TRANSMISSION_CAT_10G = 0x1 << 4,
+ VERSIONS_PCB_TRANSMISSION_FIBER_3G = 0x2 << 4,
+ VERSIONS_PCB_TRANSMISSION_CAT_1G = 0x3 << 4,
+ VERSIONS_HW_VER_MASK = 0xf << 0,
+ };
+ u16 raw_versions;
+
+ memset(versions, 0, sizeof(struct fpga_versions));
+
+ ihs_fpga_get(priv->map, versions, &raw_versions);
+
+ versions->video_channel = raw_versions & VERSIONS_FPGA_VIDEO_CHANNEL;
+ versions->con_side = raw_versions & VERSIONS_FPGA_CON_SIDE;
+
+ switch (raw_versions & VERSIONS_PCB_VIDEO_MASK) {
+ case VERSIONS_PCB_VIDEO_DP_1_2:
+ versions->pcb_video_type = PCB_DP_1_2;
+ break;
+
+ case VERSIONS_PCB_VIDEO_HDMI_2_0:
+ versions->pcb_video_type = PCB_HDMI_2_0;
+ break;
+ }
+
+ switch (raw_versions & VERSIONS_PCB_TRANSMISSION_MASK) {
+ case VERSIONS_PCB_TRANSMISSION_FIBER_10G:
+ versions->pcb_transmission_type = PCB_FIBER_10G;
+ break;
+
+ case VERSIONS_PCB_TRANSMISSION_CAT_10G:
+ versions->pcb_transmission_type = PCB_CAT_10G;
+ break;
+
+ case VERSIONS_PCB_TRANSMISSION_FIBER_3G:
+ versions->pcb_transmission_type = PCB_FIBER_3G;
+ break;
+
+ case VERSIONS_PCB_TRANSMISSION_CAT_1G:
+ versions->pcb_transmission_type = PCB_CAT_1G;
+ break;
+ }
+
+ versions->hw_version = raw_versions & VERSIONS_HW_VER_MASK;
+
+ return 0;
+}
+
+/**
+ * get_features() - Fill structure with info from features register.
+ * @dev: FPGA device to be queried for information
+ * @features: Pointer to the structure to fill with information from the
+ * features register
+ * Return: 0
+ */
+static int get_features(struct udevice *dev, struct fpga_features *features)
+{
+ struct ihs_fpga_priv *priv = dev_get_priv(dev);
+ enum {
+ FEATURE_SPDIF_RX = BIT(15),
+ FEATURE_SPDIF_TX = BIT(14),
+ FEATURE_PCM_RX = BIT(13),
+ FEATURE_PCM_TX = BIT(12),
+ FEATURE_RAM_MASK = GENMASK(11, 8),
+ FEATURE_RAM_DDR2_32BIT_295MBPS = 0x0 << 8,
+ FEATURE_RAM_DDR3_32BIT_590MBPS = 0x1 << 8,
+ FEATURE_RAM_DDR3_48BIT_590MBPS = 0x2 << 8,
+ FEATURE_RAM_DDR3_64BIT_1800MBPS = 0x3 << 8,
+ FEATURE_RAM_DDR3_48BIT_1800MBPS = 0x4 << 8,
+ FEATURE_CARRIER_SPEED_MASK = GENMASK(7, 6),
+ FEATURE_CARRIER_SPEED_1G = 0x0 << 6,
+ FEATURE_CARRIER_SPEED_2_5G = 0x1 << 6,
+ FEATURE_CARRIER_SPEED_10G = 0x2 << 6,
+ FEATURE_CARRIERS_MASK = GENMASK(5, 4),
+ FEATURE_CARRIERS_0 = 0x0 << 4,
+ FEATURE_CARRIERS_1 = 0x1 << 4,
+ FEATURE_CARRIERS_2 = 0x2 << 4,
+ FEATURE_CARRIERS_4 = 0x3 << 4,
+ FEATURE_USB2 = BIT(3),
+ FEATURE_VIDEOCHANNELS_MASK = GENMASK(2, 0),
+ FEATURE_VIDEOCHANNELS_0 = 0x0 << 0,
+ FEATURE_VIDEOCHANNELS_1 = 0x1 << 0,
+ FEATURE_VIDEOCHANNELS_1_1 = 0x2 << 0,
+ FEATURE_VIDEOCHANNELS_2 = 0x3 << 0,
+ };
+
+ enum {
+ EXT_FEATURE_OSD = BIT(15),
+ EXT_FEATURE_ETHERNET = BIT(9),
+ EXT_FEATURE_INTERLACE = BIT(8),
+ EXT_FEATURE_RS232 = BIT(7),
+ EXT_FEATURE_COMPRESSION_PERF_MASK = GENMASK(6, 4),
+ EXT_FEATURE_COMPRESSION_PERF_1X = 0x0 << 4,
+ EXT_FEATURE_COMPRESSION_PERF_2X = 0x1 << 4,
+ EXT_FEATURE_COMPRESSION_PERF_4X = 0x2 << 4,
+ EXT_FEATURE_COMPRESSION_TYPE1 = BIT(0),
+ EXT_FEATURE_COMPRESSION_TYPE2 = BIT(1),
+ EXT_FEATURE_COMPRESSION_TYPE3 = BIT(2),
+ };
+
+ u16 raw_features;
+ u16 raw_extended_features;
+
+ memset(features, 0, sizeof(struct fpga_features));
+
+ ihs_fpga_get(priv->map, features, &raw_features);
+ ihs_fpga_get(priv->map, extended_features, &raw_extended_features);
+
+ switch (raw_features & FEATURE_VIDEOCHANNELS_MASK) {
+ case FEATURE_VIDEOCHANNELS_0:
+ features->video_channels = 0;
+ break;
+
+ case FEATURE_VIDEOCHANNELS_1:
+ features->video_channels = 1;
+ break;
+
+ case FEATURE_VIDEOCHANNELS_1_1:
+ case FEATURE_VIDEOCHANNELS_2:
+ features->video_channels = 2;
+ break;
+ };
+
+ switch (raw_features & FEATURE_CARRIERS_MASK) {
+ case FEATURE_CARRIERS_0:
+ features->carriers = 0;
+ break;
+
+ case FEATURE_CARRIERS_1:
+ features->carriers = 1;
+ break;
+
+ case FEATURE_CARRIERS_2:
+ features->carriers = 2;
+ break;
+
+ case FEATURE_CARRIERS_4:
+ features->carriers = 4;
+ break;
+ }
+
+ switch (raw_features & FEATURE_CARRIER_SPEED_MASK) {
+ case FEATURE_CARRIER_SPEED_1G:
+ features->carrier_speed = CARRIER_SPEED_1G;
+ break;
+ case FEATURE_CARRIER_SPEED_2_5G:
+ features->carrier_speed = CARRIER_SPEED_2_5G;
+ break;
+ case FEATURE_CARRIER_SPEED_10G:
+ features->carrier_speed = CARRIER_SPEED_10G;
+ break;
+ }
+
+ switch (raw_features & FEATURE_RAM_MASK) {
+ case FEATURE_RAM_DDR2_32BIT_295MBPS:
+ features->ram_config = RAM_DDR2_32BIT_295MBPS;
+ break;
+
+ case FEATURE_RAM_DDR3_32BIT_590MBPS:
+ features->ram_config = RAM_DDR3_32BIT_590MBPS;
+ break;
+
+ case FEATURE_RAM_DDR3_48BIT_590MBPS:
+ features->ram_config = RAM_DDR3_48BIT_590MBPS;
+ break;
+
+ case FEATURE_RAM_DDR3_64BIT_1800MBPS:
+ features->ram_config = RAM_DDR3_64BIT_1800MBPS;
+ break;
+
+ case FEATURE_RAM_DDR3_48BIT_1800MBPS:
+ features->ram_config = RAM_DDR3_48BIT_1800MBPS;
+ break;
+ }
+
+ features->pcm_tx = raw_features & FEATURE_PCM_TX;
+ features->pcm_rx = raw_features & FEATURE_PCM_RX;
+ features->spdif_tx = raw_features & FEATURE_SPDIF_TX;
+ features->spdif_rx = raw_features & FEATURE_SPDIF_RX;
+ features->usb2 = raw_features & FEATURE_USB2;
+ features->rs232 = raw_extended_features & EXT_FEATURE_RS232;
+ features->compression_type1 = raw_extended_features &
+ EXT_FEATURE_COMPRESSION_TYPE1;
+ features->compression_type2 = raw_extended_features &
+ EXT_FEATURE_COMPRESSION_TYPE2;
+ features->compression_type3 = raw_extended_features &
+ EXT_FEATURE_COMPRESSION_TYPE3;
+ features->interlace = raw_extended_features & EXT_FEATURE_INTERLACE;
+ features->osd = raw_extended_features & EXT_FEATURE_OSD;
+ features->compression_pipes = raw_extended_features &
+ EXT_FEATURE_COMPRESSION_PERF_MASK;
+
+ return 0;
+}
+
+#else
+
+/**
+ * get_versions() - Fill structure with info from version register.
+ * @fpga: Identifier of the FPGA device to be queried for information
+ * @versions: Pointer to the structure to fill with information from the
+ * versions register
+ *
+ * This is the legacy version and should be considered deprecated for new
+ * devices.
+ *
+ * Return: 0
+ */
+static int get_versions(unsigned int fpga, struct fpga_versions *versions)
+{
+ enum {
+ /* HW version encoding is a mess, leave it for the moment */
+ VERSIONS_HW_VER_MASK = 0xf << 0,
+ VERSIONS_PIX_CLOCK_GEN_IDT8N3QV01 = BIT(4),
+ VERSIONS_SFP = BIT(5),
+ VERSIONS_VIDEO_MASK = 0x7 << 6,
+ VERSIONS_VIDEO_DVI = 0x0 << 6,
+ VERSIONS_VIDEO_DP_165 = 0x1 << 6,
+ VERSIONS_VIDEO_DP_300 = 0x2 << 6,
+ VERSIONS_VIDEO_HDMI = 0x3 << 6,
+ VERSIONS_UT_MASK = 0xf << 12,
+ VERSIONS_UT_MAIN_SERVER = 0x0 << 12,
+ VERSIONS_UT_MAIN_USER = 0x1 << 12,
+ VERSIONS_UT_VIDEO_SERVER = 0x2 << 12,
+ VERSIONS_UT_VIDEO_USER = 0x3 << 12,
+ };
+ u16 raw_versions;
+
+ memset(versions, 0, sizeof(struct fpga_versions));
+
+ FPGA_GET_REG(fpga, versions, &raw_versions);
+
+ switch (raw_versions & VERSIONS_UT_MASK) {
+ case VERSIONS_UT_MAIN_SERVER:
+ versions->video_channel = false;
+ versions->con_side = false;
+ break;
+
+ case VERSIONS_UT_MAIN_USER:
+ versions->video_channel = false;
+ versions->con_side = true;
+ break;
+
+ case VERSIONS_UT_VIDEO_SERVER:
+ versions->video_channel = true;
+ versions->con_side = false;
+ break;
+
+ case VERSIONS_UT_VIDEO_USER:
+ versions->video_channel = true;
+ versions->con_side = true;
+ break;
+ }
+
+ switch (raw_versions & VERSIONS_VIDEO_MASK) {
+ case VERSIONS_VIDEO_DVI:
+ versions->pcb_video_type = PCB_DVI_SL;
+ break;
+
+ case VERSIONS_VIDEO_DP_165:
+ versions->pcb_video_type = PCB_DP_165MPIX;
+ break;
+
+ case VERSIONS_VIDEO_DP_300:
+ versions->pcb_video_type = PCB_DP_300MPIX;
+ break;
+
+ case VERSIONS_VIDEO_HDMI:
+ versions->pcb_video_type = PCB_HDMI;
+ break;
+ }
+
+ versions->hw_version = raw_versions & VERSIONS_HW_VER_MASK;
+
+ if (raw_versions & VERSIONS_SFP)
+ versions->pcb_transmission_type = PCB_FIBER_3G;
+ else
+ versions->pcb_transmission_type = PCB_CAT_1G;
+
+ return 0;
+}
+
+/**
+ * get_features() - Fill structure with info from features register.
+ * @fpga: Identifier of the FPGA device to be queried for information
+ * @features: Pointer to the structure to fill with information from the
+ * features register
+ *
+ * This is the legacy version and should be considered deprecated for new
+ * devices.
+ *
+ * Return: 0
+ */
+static int get_features(unsigned int fpga, struct fpga_features *features)
+{
+ enum {
+ FEATURE_CARRIER_SPEED_2_5 = BIT(4),
+ FEATURE_RAM_MASK = 0x7 << 5,
+ FEATURE_RAM_DDR2_32BIT = 0x0 << 5,
+ FEATURE_RAM_DDR3_32BIT = 0x1 << 5,
+ FEATURE_RAM_DDR3_48BIT = 0x2 << 5,
+ FEATURE_PCM_AUDIO_TX = BIT(9),
+ FEATURE_PCM_AUDIO_RX = BIT(10),
+ FEATURE_OSD = BIT(11),
+ FEATURE_USB20 = BIT(12),
+ FEATURE_COMPRESSION_MASK = 7 << 13,
+ FEATURE_COMPRESSION_TYPE1 = 0x1 << 13,
+ FEATURE_COMPRESSION_TYPE1_TYPE2 = 0x3 << 13,
+ FEATURE_COMPRESSION_TYPE1_TYPE2_TYPE3 = 0x7 << 13,
+ };
+
+ enum {
+ EXTENDED_FEATURE_SPDIF_AUDIO_TX = BIT(0),
+ EXTENDED_FEATURE_SPDIF_AUDIO_RX = BIT(1),
+ EXTENDED_FEATURE_RS232 = BIT(2),
+ EXTENDED_FEATURE_COMPRESSION_PIPES = BIT(3),
+ EXTENDED_FEATURE_INTERLACE = BIT(4),
+ };
+
+ u16 raw_features;
+ u16 raw_extended_features;
+
+ memset(features, 0, sizeof(struct fpga_features));
+
+ FPGA_GET_REG(fpga, fpga_features, &raw_features);
+ FPGA_GET_REG(fpga, fpga_ext_features, &raw_extended_features);
+
+ features->video_channels = raw_features & 0x3;
+ features->carriers = (raw_features >> 2) & 0x3;
+
+ features->carrier_speed = (raw_features & FEATURE_CARRIER_SPEED_2_5)
+ ? CARRIER_SPEED_2_5G : CARRIER_SPEED_1G;
+
+ switch (raw_features & FEATURE_RAM_MASK) {
+ case FEATURE_RAM_DDR2_32BIT:
+ features->ram_config = RAM_DDR2_32BIT_295MBPS;
+ break;
+
+ case FEATURE_RAM_DDR3_32BIT:
+ features->ram_config = RAM_DDR3_32BIT_590MBPS;
+ break;
+
+ case FEATURE_RAM_DDR3_48BIT:
+ features->ram_config = RAM_DDR3_48BIT_590MBPS;
+ break;
+ }
+
+ features->pcm_tx = raw_features & FEATURE_PCM_AUDIO_TX;
+ features->pcm_rx = raw_features & FEATURE_PCM_AUDIO_RX;
+ features->spdif_tx = raw_extended_features &
+ EXTENDED_FEATURE_SPDIF_AUDIO_TX;
+ features->spdif_rx = raw_extended_features &
+ EXTENDED_FEATURE_SPDIF_AUDIO_RX;
+
+ features->usb2 = raw_features & FEATURE_USB20;
+ features->rs232 = raw_extended_features & EXTENDED_FEATURE_RS232;
+
+ features->compression_type1 = false;
+ features->compression_type2 = false;
+ features->compression_type3 = false;
+ switch (raw_features & FEATURE_COMPRESSION_MASK) {
+ case FEATURE_COMPRESSION_TYPE1_TYPE2_TYPE3:
+ features->compression_type3 = true;
+ /* fall-through */
+ case FEATURE_COMPRESSION_TYPE1_TYPE2:
+ features->compression_type2 = true;
+ /* fall-through */
+ case FEATURE_COMPRESSION_TYPE1:
+ features->compression_type1 = true;
+ break;
+ }
+
+ features->interlace = raw_extended_features &
+ EXTENDED_FEATURE_INTERLACE;
+ features->osd = raw_features & FEATURE_OSD;
+ features->compression_pipes = raw_extended_features &
+ EXTENDED_FEATURE_COMPRESSION_PIPES;
+
+ return 0;
+}
+
+#endif
+
+/**
+ * fpga_print_info() - Print information about FPGA device
+ * @dev: FPGA device to print information about
+ */
+static void fpga_print_info(struct udevice *dev)
+{
+ struct ihs_fpga_priv *priv = dev_get_priv(dev);
+ u16 fpga_version;
+ struct fpga_versions versions;
+ struct fpga_features features;
+
+ ihs_fpga_get(priv->map, fpga_version, &fpga_version);
+ get_versions(dev, &versions);
+ get_features(dev, &features);
+
+ if (versions.video_channel)
+ printf("Videochannel");
+ else
+ printf("Mainchannel");
+
+ if (versions.con_side)
+ printf(" User");
+ else
+ printf(" Server");
+
+ switch (versions.pcb_transmission_type) {
+ case PCB_CAT_1G:
+ case PCB_CAT_10G:
+ printf(" CAT");
+ break;
+ case PCB_FIBER_3G:
+ case PCB_FIBER_10G:
+ printf(" Fiber");
+ break;
+ };
+
+ switch (versions.pcb_video_type) {
+ case PCB_DVI_SL:
+ printf(" DVI,");
+ break;
+ case PCB_DP_165MPIX:
+ printf(" DP 165MPix/s,");
+ break;
+ case PCB_DP_300MPIX:
+ printf(" DP 300MPix/s,");
+ break;
+ case PCB_HDMI:
+ printf(" HDMI,");
+ break;
+ case PCB_DP_1_2:
+ printf(" DP 1.2,");
+ break;
+ case PCB_HDMI_2_0:
+ printf(" HDMI 2.0,");
+ break;
+ }
+
+ printf(" FPGA V %d.%02d\n features: ",
+ fpga_version / 100, fpga_version % 100);
+
+ if (!features.compression_type1 &&
+ !features.compression_type2 &&
+ !features.compression_type3)
+ printf("no compression, ");
+
+ if (features.compression_type1)
+ printf("type1, ");
+
+ if (features.compression_type2)
+ printf("type2, ");
+
+ if (features.compression_type3)
+ printf("type3, ");
+
+ printf("%sosd", features.osd ? "" : "no ");
+
+ if (features.pcm_rx && features.pcm_tx)
+ printf(", pcm rx+tx");
+ else if (features.pcm_rx)
+ printf(", pcm rx");
+ else if (features.pcm_tx)
+ printf(", pcm tx");
+
+ if (features.spdif_rx && features.spdif_tx)
+ printf(", spdif rx+tx");
+ else if (features.spdif_rx)
+ printf(", spdif rx");
+ else if (features.spdif_tx)
+ printf(", spdif tx");
+
+ puts(",\n ");
+
+ switch (features.sysclock) {
+ case SYSCLK_147456:
+ printf("clock 147.456 MHz");
+ break;
+ }
+
+ switch (features.ram_config) {
+ case RAM_DDR2_32BIT_295MBPS:
+ printf(", RAM 32 bit DDR2");
+ break;
+ case RAM_DDR3_32BIT_590MBPS:
+ printf(", RAM 32 bit DDR3");
+ break;
+ case RAM_DDR3_48BIT_590MBPS:
+ case RAM_DDR3_48BIT_1800MBPS:
+ printf(", RAM 48 bit DDR3");
+ break;
+ case RAM_DDR3_64BIT_1800MBPS:
+ printf(", RAM 64 bit DDR3");
+ break;
+ }
+
+ printf(", %d carrier(s)", features.carriers);
+
+ switch (features.carrier_speed) {
+ case CARRIER_SPEED_1G:
+ printf(", 1Gbit/s");
+ break;
+ case CARRIER_SPEED_3G:
+ printf(", 3Gbit/s");
+ break;
+ case CARRIER_SPEED_10G:
+ printf(", 10Gbit/s");
+ break;
+ }
+
+ printf(", %d video channel(s)\n", features.video_channels);
+}
+
+/**
+ * do_reflection_test() - Run reflection test on a FPGA device
+ * @dev: FPGA device to run reflection test on
+ *
+ * Return: 0 if reflection test succeeded, -ve on error
+ */
+static int do_reflection_test(struct udevice *dev)
+{
+ struct ihs_fpga_priv *priv = dev_get_priv(dev);
+ int ctr = 0;
+
+ while (1) {
+ u16 val;
+
+ ihs_fpga_set(priv->map, reflection_low, REFLECTION_TESTPATTERN);
+
+ ihs_fpga_get(priv->map, reflection_low, &val);
+ if (val == (~REFLECTION_TESTPATTERN & 0xffff))
+ return -EIO;
+
+ mdelay(REFLECTION_TEST_DELAY);
+ if (ctr++ > REFLECTION_TEST_ROUNDS)
+ return 0;
+ }
+}
+
+/**
+ * wait_for_fpga_done() - Wait until 'done'-flag is set for FPGA device
+ * @dev: FPGA device whose done flag to wait for
+ *
+ * This function waits until it detects that the done-GPIO's value was changed
+ * to 1 by the FPGA, which indicates that the device is configured and ready to
+ * use.
+ *
+ * Return: 0 if done flag was detected, -ve on error
+ */
+static int wait_for_fpga_done(struct udevice *dev)
+{
+ struct ihs_fpga_priv *priv = dev_get_priv(dev);
+ int ctr = 0;
+ int done_val;
+
+ while (1) {
+ done_val = dm_gpio_get_value(&priv->done_gpio);
+ if (done_val < 0) {
+ debug("%s: Error while reading done-GPIO (err = %d)\n",
+ dev->name, done_val);
+ return done_val;
+ }
+
+ if (done_val)
+ return 0;
+
+ mdelay(FPGA_DONE_WAIT_DELAY);
+ if (ctr++ > FPGA_DONE_WAIT_ROUND) {
+ debug("%s: FPGA init failed (done not detected)\n",
+ dev->name);
+ return -EIO;
+ }
+ }
+}
+
+static int ihs_fpga_probe(struct udevice *dev)
+{
+ struct ihs_fpga_priv *priv = dev_get_priv(dev);
+ int ret;
+
+ /* TODO(mario.six@gdsys.cc): Case of FPGA attached to MCLink bus */
+
+ ret = regmap_init_mem(dev_ofnode(dev), &priv->map);
+ if (ret) {
+ debug("%s: Could not initialize regmap (err = %d)",
+ dev->name, ret);
+ return ret;
+ }
+
+ ret = gpio_request_by_name(dev, "reset-gpios", 0, &priv->reset_gpio,
+ GPIOD_IS_OUT);
+ if (ret) {
+ debug("%s: Could not get reset-GPIO (err = %d)\n",
+ dev->name, ret);
+ return ret;
+ }
+
+ if (!priv->reset_gpio.dev) {
+ debug("%s: Could not get reset-GPIO\n", dev->name);
+ return -ENOENT;
+ }
+
+ ret = gpio_request_by_name(dev, "done-gpios", 0, &priv->done_gpio,
+ GPIOD_IS_IN);
+ if (ret) {
+ debug("%s: Could not get done-GPIO (err = %d)\n",
+ dev->name, ret);
+ return ret;
+ }
+
+ if (!priv->done_gpio.dev) {
+ debug("%s: Could not get done-GPIO\n", dev->name);
+ return -ENOENT;
+ }
+
+ ret = dm_gpio_set_value(&priv->reset_gpio, 1);
+ if (ret) {
+ debug("%s: Error while setting reset-GPIO (err = %d)\n",
+ dev->name, ret);
+ return ret;
+ }
+
+ /* If FPGA already runs, don't initialize again */
+ if (do_reflection_test(dev))
+ goto reflection_ok;
+
+ ret = dm_gpio_set_value(&priv->reset_gpio, 0);
+ if (ret) {
+ debug("%s: Error while setting reset-GPIO (err = %d)\n",
+ dev->name, ret);
+ return ret;
+ }
+
+ ret = wait_for_fpga_done(dev);
+ if (ret) {
+ debug("%s: Error while waiting for FPGA done (err = %d)\n",
+ dev->name, ret);
+ return ret;
+ }
+
+ udelay(10);
+
+ ret = dm_gpio_set_value(&priv->reset_gpio, 1);
+ if (ret) {
+ debug("%s: Error while setting reset-GPIO (err = %d)\n",
+ dev->name, ret);
+ return ret;
+ }
+
+ if (!do_reflection_test(dev)) {
+ debug("%s: Reflection test FAILED\n", dev->name);
+ return -EIO;
+ }
+
+reflection_ok:
+ printf("%s: Reflection test passed.\n", dev->name);
+
+ fpga_print_info(dev);
+
+ return 0;
+}
+
+static const struct udevice_id ihs_fpga_ids[] = {
+ { .compatible = "gdsys,iocon_fpga" },
+ { .compatible = "gdsys,iocpu_fpga" },
+ { }
+};
+
+U_BOOT_DRIVER(ihs_fpga_bus) = {
+ .name = "ihs_fpga_bus",
+ .id = UCLASS_MISC,
+ .of_match = ihs_fpga_ids,
+ .probe = ihs_fpga_probe,
+ .priv_auto_alloc_size = sizeof(struct ihs_fpga_priv),
+};
diff --git a/drivers/misc/ihs_fpga.h b/drivers/misc/ihs_fpga.h
--- /dev/null
+++ b/drivers/misc/ihs_fpga.h
@@ -0,0 +1,49 @@
+/* SPDX-License-Identifier: GPL-2.0+ */
+/*
+ * (C) Copyright 2018
+ * Mario Six, Guntermann & Drunck GmbH, mario.six@gdsys.cc
+ */
+
+/**
+ * struct ihs_fpga_regs - IHS FPGA register map structure
+ * @reflection_low: Lower reflection register
+ * @versions: PCB versions register
+ * @fpga_version: FPGA versions register
+ * @features: FPGA features register
+ * @extended_features: FPGA extended features register
+ * @top_interrupt: Top interrupt register
+ * @top_interrupt_enable: Top interrupt enable register
+ * @status: FPGA status register
+ * @control: FPGA control register
+ * @extended_control: FPGA extended control register
+ */
+struct ihs_fpga_regs {
+ u16 reflection_low;
+ u16 versions;
+ u16 fpga_version;
+ u16 features;
+ u16 extended_features;
+ u16 top_interrupt;
+ u16 top_interrupt_enable;
+ u16 status;
+ u16 control;
+ u16 extended_control;
+};
+
+/**
+ * ihs_fpga_set() - Convenience macro to set values in FPGA register map
+ * @map: Register map to set a value in
+ * @member: Name of member (described by ihs_fpga_regs) to set
+ * @val: Value to set the member to
+ */
+#define ihs_fpga_set(map, member, val) \
+ regmap_set(map, struct ihs_fpga_regs, member, val)
+
+/**
+ * ihs_fpga_get() - Convenience macro to get values from FPGA register map
+ * @map: Register map to read value from
+ * @member: Name of member (described by ihs_fpga_regs) to get
+ * @valp: Pointe to variable to receive the value read
+ */
+#define ihs_fpga_get(map, member, valp) \
+ regmap_get(map, struct ihs_fpga_regs, member, valp)