[android/vendor-ti-am57x.git] / sgx_km / eurasia_km / services4 / srvkm / env / linux / pvr_sync_common.h
1 /*************************************************************************/ /*!
2 @File pvr_sync_common.h
3 @Title Kernel sync driver
4 @Copyright Copyright (c) Imagination Technologies Ltd. All Rights Reserved
5 @Description Version numbers and strings for PVR Consumer services
6 components.
7 @License Dual MIT/GPLv2
9 The contents of this file are subject to the MIT license as set out below.
11 Permission is hereby granted, free of charge, to any person obtaining a copy
12 of this software and associated documentation files (the "Software"), to deal
13 in the Software without restriction, including without limitation the rights
14 to use, copy, modify, merge, publish, distribute, sublicense, and/or sell
15 copies of the Software, and to permit persons to whom the Software is
16 furnished to do so, subject to the following conditions:
18 The above copyright notice and this permission notice shall be included in
19 all copies or substantial portions of the Software.
21 Alternatively, the contents of this file may be used under the terms of
22 the GNU General Public License Version 2 ("GPL") in which case the provisions
23 of GPL are applicable instead of those above.
25 If you wish to allow use of your version of this file only under the terms of
26 GPL, and not to allow others to use your version of this file under the terms
27 of the MIT license, indicate your decision by deleting the provisions above
28 and replace them with the notice and other provisions required by GPL as set
29 out in the file called "GPL-COPYING" included in this distribution. If you do
30 not delete the provisions above, a recipient may use your version of this file
31 under the terms of either the MIT license or GPL.
33 This License is also included in this distribution in the file called
34 "MIT-COPYING".
36 EXCEPT AS OTHERWISE STATED IN A NEGOTIATED AGREEMENT: (A) THE SOFTWARE IS
37 PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR IMPLIED, INCLUDING
38 BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR
39 PURPOSE AND NONINFRINGEMENT; AND (B) IN NO EVENT SHALL THE AUTHORS OR
40 COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, WHETHER
41 IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN
42 CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
43 */ /**************************************************************************/
45 #ifndef _PVR_SYNC_COMMON_H
46 #define _PVR_SYNC_COMMON_H
48 #include <linux/seq_file.h>
49 #include <linux/version.h>
51 #if !defined(__KERNEL__) || (LINUX_VERSION_CODE < KERNEL_VERSION(3,10,0))
52 #include <linux/sync.h>
53 #elif !defined(__KERNEL__) || (LINUX_VERSION_CODE < KERNEL_VERSION(4,9,0))
54 #include <../drivers/staging/android/sync.h>
55 #else
56 #include <../drivers/dma-buf/sync_debug.h>
57 #endif
59 #include "pvr_sync_user.h"
60 #include "servicesint.h" // PVRSRV_DEVICE_SYNC_OBJECT
62 /* services4 internal interface */
64 int PVRSyncDeviceInit(void);
65 void PVRSyncDeviceDeInit(void);
66 void PVRSyncUpdateAllSyncs(void);
68 IMG_BOOL
69 AddSyncInfoToArray(PVRSRV_KERNEL_SYNC_INFO *psSyncInfo,
70 IMG_UINT32 ui32SyncPointLimit,
71 IMG_UINT32 *pui32NumRealSyncs,
72 PVRSRV_KERNEL_SYNC_INFO *apsSyncInfo[]);
73 PVRSRV_ERROR
74 PVRSyncPatchCCBKickSyncInfos(IMG_HANDLE ahSyncs[SGX_MAX_SRC_SYNCS_TA],
75 PVRSRV_DEVICE_SYNC_OBJECT asDevSyncs[SGX_MAX_SRC_SYNCS_TA],
76 IMG_UINT32 *pui32NumSrcSyncs);
77 PVRSRV_ERROR
78 PVRSyncPatchTransferSyncInfos(IMG_HANDLE ahSyncs[SGX_MAX_SRC_SYNCS_TA],
79 PVRSRV_DEVICE_SYNC_OBJECT asDevSyncs[SGX_MAX_SRC_SYNCS_TA],
80 IMG_UINT32 *pui32NumSrcSyncs);
81 PVRSRV_ERROR
82 PVRSyncFencesToSyncInfos(PVRSRV_KERNEL_SYNC_INFO *apsSyncs[],
83 IMG_UINT32 *pui32NumSyncs,
84 #if defined(PVR_ANDROID_NATIVE_WINDOW_HAS_SYNC)
85 struct sync_fence *apsFence[SGX_MAX_SRC_SYNCS_TA]
86 #else
87 struct dma_fence *apsFence[SGX_MAX_SRC_SYNCS_TA]
88 #endif
89 );
90 #endif /* _PVR_SYNC_COMMON_H */