diff --git a/sgx_km/eurasia_km/services4/include/sgxinfo.h b/sgx_km/eurasia_km/services4/include/sgxinfo.h
--- /dev/null
@@ -0,0 +1,341 @@
+/*************************************************************************/ /*!
+@Title sgx services structures/functions
+@Copyright Copyright (c) Imagination Technologies Ltd. All Rights Reserved
+@Description inline functions/structures shared across UM and KM services components
+@License Dual MIT/GPLv2
+
+The contents of this file are subject to the MIT license as set out below.
+
+Permission is hereby granted, free of charge, to any person obtaining a copy
+of this software and associated documentation files (the "Software"), to deal
+in the Software without restriction, including without limitation the rights
+to use, copy, modify, merge, publish, distribute, sublicense, and/or sell
+copies of the Software, and to permit persons to whom the Software is
+furnished to do so, subject to the following conditions:
+
+The above copyright notice and this permission notice shall be included in
+all copies or substantial portions of the Software.
+
+Alternatively, the contents of this file may be used under the terms of
+the GNU General Public License Version 2 ("GPL") in which case the provisions
+of GPL are applicable instead of those above.
+
+If you wish to allow use of your version of this file only under the terms of
+GPL, and not to allow others to use your version of this file under the terms
+of the MIT license, indicate your decision by deleting the provisions above
+and replace them with the notice and other provisions required by GPL as set
+out in the file called "GPL-COPYING" included in this distribution. If you do
+not delete the provisions above, a recipient may use your version of this file
+under the terms of either the MIT license or GPL.
+
+This License is also included in this distribution in the file called
+"MIT-COPYING".
+
+EXCEPT AS OTHERWISE STATED IN A NEGOTIATED AGREEMENT: (A) THE SOFTWARE IS
+PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR IMPLIED, INCLUDING
+BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR
+PURPOSE AND NONINFRINGEMENT; AND (B) IN NO EVENT SHALL THE AUTHORS OR
+COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, WHETHER
+IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN
+CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
+*/ /**************************************************************************/
+#if !defined (__SGXINFO_H__)
+#define __SGXINFO_H__
+
+#include "sgxscript.h"
+#include "servicesint.h"
+#include "services.h"
+#include "sgxapi_km.h"
+#include "sgx_mkif_km.h"
+
+
+#define SGX_MAX_DEV_DATA 24
+#define SGX_MAX_INIT_MEM_HANDLES 18
+
+
+typedef struct _SGX_BRIDGE_INFO_FOR_SRVINIT
+{
+ IMG_DEV_PHYADDR sPDDevPAddr;
+ PVRSRV_HEAP_INFO asHeapInfo[PVRSRV_MAX_CLIENT_HEAPS];
+} SGX_BRIDGE_INFO_FOR_SRVINIT;
+
+
+typedef enum _SGXMKIF_CMD_TYPE_
+{
+ SGXMKIF_CMD_TA = 0,
+ SGXMKIF_CMD_TRANSFER = 1,
+ SGXMKIF_CMD_2D = 2,
+ SGXMKIF_CMD_POWER = 3,
+ SGXMKIF_CMD_CONTEXTSUSPEND = 4,
+ SGXMKIF_CMD_CLEANUP = 5,
+ SGXMKIF_CMD_GETMISCINFO = 6,
+ SGXMKIF_CMD_PROCESS_QUEUES = 7,
+ SGXMKIF_CMD_DATABREAKPOINT = 8,
+ SGXMKIF_CMD_SETHWPERFSTATUS = 9,
+ SGXMKIF_CMD_FLUSHPDCACHE = 10,
+ SGXMKIF_CMD_MAX = 11,
+
+ SGXMKIF_CMD_FORCE_I32 = -1,
+
+} SGXMKIF_CMD_TYPE;
+
+typedef struct IMG_COMPAT _SGX_BRIDGE_INIT_INFO_
+{
+ IMG_HANDLE hKernelCCBMemInfo;
+ IMG_HANDLE hKernelCCBCtlMemInfo;
+ IMG_HANDLE hKernelCCBEventKickerMemInfo;
+ IMG_HANDLE hKernelSGXHostCtlMemInfo;
+ IMG_HANDLE hKernelSGXTA3DCtlMemInfo;
+#if defined(FIX_HW_BRN_31272) || defined(FIX_HW_BRN_31780) || defined(FIX_HW_BRN_33920)
+ IMG_HANDLE hKernelSGXPTLAWriteBackMemInfo;
+#endif
+ IMG_HANDLE hKernelSGXMiscMemInfo;
+
+ IMG_UINT32 aui32HostKickAddr[SGXMKIF_CMD_MAX];
+ IMG_UINT32 ui32ClientBuildOptions;
+
+ SGX_INIT_SCRIPTS sScripts;
+
+ SGX_MISCINFO_STRUCT_SIZES sSGXStructSizes;
+
+#if defined(SGX_SUPPORT_HWPROFILING)
+ IMG_HANDLE hKernelHWProfilingMemInfo;
+#endif
+#if defined(SUPPORT_SGX_HWPERF)
+ IMG_HANDLE hKernelHWPerfCBMemInfo;
+#endif
+ IMG_HANDLE hKernelTASigBufferMemInfo;
+ IMG_HANDLE hKernel3DSigBufferMemInfo;
+
+
+#if defined(FIX_HW_BRN_31542) || defined(FIX_HW_BRN_36513)
+ IMG_HANDLE hKernelClearClipWAVDMStreamMemInfo;
+ IMG_HANDLE hKernelClearClipWAIndexStreamMemInfo;
+ IMG_HANDLE hKernelClearClipWAPDSMemInfo;
+ IMG_HANDLE hKernelClearClipWAUSEMemInfo;
+ IMG_HANDLE hKernelClearClipWAParamMemInfo;
+ IMG_HANDLE hKernelClearClipWAPMPTMemInfo;
+ IMG_HANDLE hKernelClearClipWATPCMemInfo;
+ IMG_HANDLE hKernelClearClipWAPSGRgnHdrMemInfo;
+#endif
+
+#if defined(SGX_FEATURE_VDM_CONTEXT_SWITCH) && \
+ defined(FIX_HW_BRN_33657) && defined(SUPPORT_SECURE_33657_FIX)
+ IMG_HANDLE hKernelVDMStateUpdateBufferMemInfo;
+#endif
+#if defined(PVRSRV_USSE_EDM_STATUS_DEBUG)
+ IMG_HANDLE hKernelEDMStatusBufferMemInfo;
+#endif
+
+ IMG_UINT32 ui32EDMTaskReg0;
+ IMG_UINT32 ui32EDMTaskReg1;
+
+ IMG_UINT32 ui32ClkGateCtl;
+ IMG_UINT32 ui32ClkGateCtl2;
+ IMG_UINT32 ui32ClkGateStatusReg;
+ IMG_UINT32 ui32ClkGateStatusMask;
+#if defined(SGX_FEATURE_MP)
+ IMG_UINT32 ui32MasterClkGateStatusReg;
+ IMG_UINT32 ui32MasterClkGateStatusMask;
+ IMG_UINT32 ui32MasterClkGateStatus2Reg;
+ IMG_UINT32 ui32MasterClkGateStatus2Mask;
+#endif /* SGX_FEATURE_MP */
+
+#if defined(SGX_FEATURE_AUTOCLOCKGATING)
+ IMG_BOOL bDisableClockGating;
+#elif defined(USE_64BIT_COMPAT)
+ IMG_UINT32 ui32Padding;
+#endif
+ IMG_UINT32 ui32CacheControl;
+
+ IMG_UINT32 asInitDevData[SGX_MAX_DEV_DATA];
+ IMG_HANDLE asInitMemHandles[SGX_MAX_INIT_MEM_HANDLES];
+
+} SGX_BRIDGE_INIT_INFO;
+
+
+typedef struct _SGX_DEVICE_SYNC_LIST_
+{
+ PSGXMKIF_HWDEVICE_SYNC_LIST psHWDeviceSyncList;
+
+ IMG_HANDLE hKernelHWSyncListMemInfo;
+ PVRSRV_CLIENT_MEM_INFO *psHWDeviceSyncListClientMemInfo;
+ PVRSRV_CLIENT_MEM_INFO *psAccessResourceClientMemInfo;
+
+ volatile IMG_UINT32 *pui32Lock;
+
+ struct _SGX_DEVICE_SYNC_LIST_ *psNext;
+
+ /* Must be the last variable in the structure */
+ IMG_UINT32 ui32NumSyncObjects;
+ IMG_HANDLE ahSyncHandles[1];
+} SGX_DEVICE_SYNC_LIST, *PSGX_DEVICE_SYNC_LIST;
+
+
+typedef struct _SGX_INTERNEL_STATUS_UPDATE_
+{
+ CTL_STATUS sCtlStatus;
+ IMG_HANDLE hKernelMemInfo;
+} SGX_INTERNEL_STATUS_UPDATE;
+
+typedef struct IMG_COMPAT _SGX_CCB_KICK_
+{
+ SGXMKIF_COMMAND sCommand;
+ IMG_HANDLE hCCBKernelMemInfo;
+
+ IMG_UINT32 ui32NumDstSyncObjects;
+ IMG_HANDLE hKernelHWSyncListMemInfo;
+
+ /* DST syncs */
+ IMG_HANDLE hDstSyncHandles;
+
+ IMG_UINT32 ui32NumTAStatusVals;
+ IMG_UINT32 ui32Num3DStatusVals;
+
+#if defined(SUPPORT_SGX_NEW_STATUS_VALS)
+ SGX_INTERNEL_STATUS_UPDATE asTAStatusUpdate[SGX_MAX_TA_STATUS_VALS];
+ SGX_INTERNEL_STATUS_UPDATE as3DStatusUpdate[SGX_MAX_3D_STATUS_VALS];
+#else
+ IMG_HANDLE ahTAStatusSyncInfo[SGX_MAX_TA_STATUS_VALS];
+ IMG_HANDLE ah3DStatusSyncInfo[SGX_MAX_3D_STATUS_VALS];
+#endif
+
+ IMG_BOOL bFirstKickOrResume;
+#if defined(NO_HARDWARE) || defined(PDUMP)
+ IMG_BOOL bTerminateOrAbort;
+#endif
+ IMG_BOOL bLastInScene;
+
+ /* CCB offset of data structure associated with this kick */
+ IMG_UINT32 ui32CCBOffset;
+
+ /* SRC syncs */
+ IMG_UINT32 ui32NumSrcSyncs;
+ IMG_HANDLE ahSrcKernelSyncInfo[SGX_MAX_SRC_SYNCS_TA];
+
+ /* TA/3D dependency data */
+ IMG_BOOL bTADependency;
+ IMG_HANDLE hTA3DSyncInfo;
+
+ IMG_HANDLE hTASyncInfo;
+ IMG_HANDLE h3DSyncInfo;
+#if defined(PDUMP)
+ IMG_UINT32 ui32CCBDumpWOff;
+#endif
+#if defined(NO_HARDWARE)
+ IMG_UINT32 ui32WriteOpsPendingVal;
+#endif
+ IMG_HANDLE hDevMemContext;
+ IMG_DEV_VIRTADDR sHWRTDataSetDevAddr;
+ IMG_DEV_VIRTADDR sHWRTDataDevAddr;
+ IMG_UINT32 ui32FrameNum;
+#if defined(SUPPORT_PVRSRV_ANDROID_SYSTRACE) && defined(EUR_CR_TIMER)
+ IMG_BOOL bIsFirstKick;
+#endif
+} SGX_CCB_KICK;
+
+
+/*!
+ ******************************************************************************
+ * shared client/kernel device information structure for SGX
+ *****************************************************************************/
+#define SGX_KERNEL_USE_CODE_BASE_INDEX 15
+
+
+/*!
+ ******************************************************************************
+ * Client device information structure for SGX
+ *****************************************************************************/
+typedef struct IMG_COMPAT _SGX_CLIENT_INFO_
+{
+ IMG_UINT32 ui32ProcessID; /*!< ID of process controlling SGX device */
+ IMG_UINT32 asDevData[SGX_MAX_DEV_DATA];
+} SGX_CLIENT_INFO;
+
+/*!
+ ******************************************************************************
+ * Internal device information structure for SGX
+ *****************************************************************************/
+typedef struct IMG_COMPAT _SGX_INTERNAL_DEVINFO_
+{
+ IMG_HANDLE hHostCtlKernelMemInfoHandle;
+ IMG_BOOL bForcePTOff;
+} SGX_INTERNAL_DEVINFO;
+
+
+typedef struct _SGX_INTERNAL_DEVINFO_KM_
+{
+ IMG_UINT32 ui32Flags;
+ IMG_HANDLE hHostCtlKernelMemInfoHandle;
+ IMG_BOOL bForcePTOff;
+} SGX_INTERNAL_DEVINFO_KM;
+
+
+#if defined(TRANSFER_QUEUE)
+typedef struct IMG_COMPAT _PVRSRV_TRANSFER_SGX_KICK_
+{
+ IMG_HANDLE hCCBMemInfo;
+ IMG_UINT32 ui32SharedCmdCCBOffset;
+
+ IMG_DEV_VIRTADDR sHWTransferContextDevVAddr;
+
+ IMG_HANDLE hTASyncInfo;
+ IMG_HANDLE h3DSyncInfo;
+
+ IMG_UINT32 ui32NumSrcSync;
+ IMG_HANDLE ahSrcSyncInfo[SGX_MAX_TRANSFER_SYNC_OPS];
+
+ IMG_UINT32 ui32NumDstSync;
+ IMG_HANDLE ahDstSyncInfo[SGX_MAX_TRANSFER_SYNC_OPS];
+
+ IMG_UINT32 ui32Flags;
+
+ IMG_UINT32 ui32PDumpFlags;
+#if defined(PDUMP)
+ IMG_UINT32 ui32CCBDumpWOff;
+#endif
+ IMG_HANDLE hDevMemContext;
+#if defined(PVR_ANDROID_NATIVE_WINDOW_HAS_SYNC) || defined(PVR_ANDROID_NATIVE_WINDOW_HAS_FENCE)
+ /* Android >JB MR1 doesn't use ahSrcSyncInfo for synchronization */
+ IMG_INT64 iFenceFd;
+#endif
+} PVRSRV_TRANSFER_SGX_KICK, *PPVRSRV_TRANSFER_SGX_KICK;
+
+#if defined(SGX_FEATURE_2D_HARDWARE)
+typedef struct IMG_COMPAT _PVRSRV_2D_SGX_KICK_
+{
+ IMG_HANDLE hCCBMemInfo;
+ IMG_UINT32 ui32SharedCmdCCBOffset;
+
+ IMG_DEV_VIRTADDR sHW2DContextDevVAddr;
+
+ IMG_UINT32 ui32NumSrcSync;
+ IMG_HANDLE ahSrcSyncInfo[SGX_MAX_2D_SRC_SYNC_OPS];
+
+ /* need to be able to check reads and writes on dest, and update writes */
+ IMG_HANDLE hDstSyncInfo;
+
+ /* need to be able to check reads and writes on TA ops, and update writes */
+ IMG_HANDLE hTASyncInfo;
+
+ /* need to be able to check reads and writes on 2D ops, and update writes */
+ IMG_HANDLE h3DSyncInfo;
+
+ IMG_UINT32 ui32PDumpFlags;
+#if defined(PDUMP)
+ IMG_UINT32 ui32CCBDumpWOff;
+#endif
+ IMG_HANDLE hDevMemContext;
+#if defined(PVR_ANDROID_NATIVE_WINDOW_HAS_SYNC) || defined(PVR_ANDROID_NATIVE_WINDOW_HAS_FENCE)
+ /* Android >JB MR1 doesn't use ahSrcSyncInfo for synchronization */
+ IMG_INT iFenceFd;
+#endif
+} PVRSRV_2D_SGX_KICK, *PPVRSRV_2D_SGX_KICK;
+#endif /* defined(SGX_FEATURE_2D_HARDWARE) */
+#endif /* defined(TRANSFER_QUEUE) */
+
+
+#endif /* __SGXINFO_H__ */
+/******************************************************************************
+ End of file (sgxinfo.h)
+******************************************************************************/