apps/am_sysinfo.git
9 years agoMake default build configuration be Release in CCS project.
mtadyshak [Sat, 19 Nov 2011 00:16:06 +0000 (00:16 +0000)]
Make default build configuration be Release in CCS project.

9 years agoUpdate CCS project files to include paths to include files. Add dash where Rules...
mtadyshak [Wed, 16 Nov 2011 01:03:51 +0000 (01:03 +0000)]
Update CCS project files to include paths to include files.  Add dash where Rules.make included.  Add $ALL_RELEASE var.

9 years agoModifying makefile to look like OE style makefile and moving away from auto-gen makef...
jlance [Mon, 24 Oct 2011 16:33:17 +0000 (16:33 +0000)]
Modifying makefile to look like OE style makefile and moving away from auto-gen makefile in CCSv5

10 years agoUpdating am-sysinfo to make it CCSv5 compatible
jlance [Mon, 17 Jan 2011 20:14:39 +0000 (20:14 +0000)]
Updating am-sysinfo to make it CCSv5 compatible
  * adding a Debug directory
  * updating .cproject and .project
  * adding a top level makefile

10 years agoModifying this project to compile for ARM9ES-S which will support arm9 and cortex-a8.
jlance [Fri, 7 Jan 2011 16:35:18 +0000 (16:35 +0000)]
Modifying this project to compile for ARM9ES-S which will support arm9 and cortex-a8.

 * This reason for this is due to CCSv5 limitations.
 * Once there is methode to pass in CFLAGS including the ARM architecture, then it should support
   any ARM architecture.

10 years agoRemoving all compiler generated files from this repository.
jlance [Fri, 7 Jan 2011 16:29:39 +0000 (16:29 +0000)]
Removing all compiler generated files from this repository.

11 years agoAdding memory utility project
pprakash [Thu, 22 Apr 2010 15:56:35 +0000 (15:56 +0000)]
Adding memory utility project

11 years agoInitial Repository Skeleton
root [Thu, 22 Apr 2010 15:30:26 +0000 (15:30 +0000)]
Initial Repository Skeleton