1 #include "webdataengine.h"
3 #include "globalsettings.h"
5 /***********************************************************************************************************
6 * WebDataEngine
7 * Abstract class that allows for implementation of different methods for retrieving API data from a web
8 * server. The important methods that must be reimplemented are:
9 *
10 * -
11 ************************************************************************************************************/
13 WebDataEngine::WebDataEngine(QNetworkAccessManager *manager, QObject *parent) :
14 QObject(parent)
15 {
16 m_manager = manager;
17 m_globalSettings = GlobalSettings::getInstance();
18 }