[apps/tidep0079.git] / EC_Master_SysBios_Am572x / Workspace / SYSBIOS_AM57xx / EcMasterDemo / Debug / configPkg / config.bld
1 /* THIS IS A GENERATED FILE -- DO NOT EDIT */
3 var target; /* the target used for this build */
5 /* configuro was passed the target's name explicitly */
6 try {
7 target = xdc.module('gnu.targets.arm.A15F');
8 }
9 catch (e) {
10 throw new Error("Can't find the target named '" + 'gnu.targets.arm.A15F'
11 + "' along the path '" + environment["xdc.path"]
12 + "': please check the spelling of the target's name and that it exists along this path.");
13 }
14 if (!(target instanceof xdc.module("xdc.bld.ITarget").Module)) {
15 throw new Error("The module named 'gnu.targets.arm.A15F' exists but it's not a target: please check the spelling of the target's name");
16 }
18 /* configuro was passed the target's rootDir explicitly */
19 target.rootDir = 'C:/ti/gcc-arm-none-eabi-4_9-2015q3';
21 Build.targets = [target];