[apps/tidep0079.git] / EC_Master_SysBios_Am572x / Workspace / SYSBIOS_AM57xx / EcMasterDemo / Debug / configPkg / config.bld
1 /* THIS IS A GENERATED FILE -- DO NOT EDIT */
3 /* configuro was passed a config.bld file */
4 xdc.includeFile("C:/TI/pdk_am57xx_1_0_10/packages/ti/build/am572x/config_am572x_a15.bld");
5 var target; /* the target used for this build */
7 /* configuro was passed the target's name explicitly */
8 try {
9 target = xdc.module('gnu.targets.arm.A15F');
10 }
11 catch (e) {
12 throw new Error("Can't find the target named '" + 'gnu.targets.arm.A15F'
13 + "' along the path '" + environment["xdc.path"]
14 + "': please check the spelling of the target's name and that it exists along this path.");
15 }
16 if (!(target instanceof xdc.module("xdc.bld.ITarget").Module)) {
17 throw new Error("The module named 'gnu.targets.arm.A15F' exists but it's not a target: please check the spelling of the target's name");
18 }
20 /* configuro was passed the target's rootDir explicitly */
21 target.rootDir = 'C:/ti/gcc-arm-none-eabi-6-2017-q1-update';
23 Build.targets = [target];