Adding rules.make to makefiles - PSDK5.0
[apps/tidep0079.git] / EC_Master_SysBios_Am572x / Workspace / SYSBIOS_AM57xx / emllICSS / Release / makefile_ccs
1 ################################################################################
2 # Automatically-generated file. Do not edit!
3 ################################################################################
5 SHELL = cmd.exe
7 CG_TOOL_ROOT := C:/TI/gcc-arm-none-eabi-6-2017-q1-update
9 GEN_OPTS__FLAG := @"configPkg/compiler.opt"
10 GEN_CMDS__FLAG := "configPkg/linker.cmd"
12 ORDERED_OBJS += \
13 "./TimerP_tirtos.o" \
14 "./UART_soc.o" \
15 "./icss_emacFwConfig.o" \
16 "./icss_emacSoc.o" \
17 "./icss_emac_ec_device.o" \
19 -include ../makefile.init
21 RM := DEL /F
22 RMDIR := RMDIR /S/Q
24 # All of the sources participating in the build are defined here
25 -include sources.mk
26 -include subdir_vars.mk
27 -include subdir_rules.mk
28 -include objects.mk
30 ifneq ($(MAKECMDGOALS),clean)
31 ifneq ($(strip $(C55_DEPS)),)
32 -include $(C55_DEPS)
33 endif
34 ifneq ($(strip $(C_UPPER_DEPS)),)
35 -include $(C_UPPER_DEPS)
36 endif
37 ifneq ($(strip $(S67_DEPS)),)
38 -include $(S67_DEPS)
39 endif
40 ifneq ($(strip $(S62_DEPS)),)
41 -include $(S62_DEPS)
42 endif
43 ifneq ($(strip $(S_DEPS)),)
44 -include $(S_DEPS)
45 endif
46 ifneq ($(strip $(OPT_DEPS)),)
47 -include $(OPT_DEPS)
48 endif
49 ifneq ($(strip $(C??_DEPS)),)
50 -include $(C??_DEPS)
51 endif
52 ifneq ($(strip $(ASM_UPPER_DEPS)),)
53 -include $(ASM_UPPER_DEPS)
54 endif
55 ifneq ($(strip $(S??_DEPS)),)
56 -include $(S??_DEPS)
57 endif
58 ifneq ($(strip $(C64_DEPS)),)
59 -include $(C64_DEPS)
60 endif
61 ifneq ($(strip $(CXX_DEPS)),)
62 -include $(CXX_DEPS)
63 endif
64 ifneq ($(strip $(S64_DEPS)),)
65 -include $(S64_DEPS)
66 endif
67 ifneq ($(strip $(INO_DEPS)),)
68 -include $(INO_DEPS)
69 endif
70 ifneq ($(strip $(CLA_DEPS)),)
71 -include $(CLA_DEPS)
72 endif
73 ifneq ($(strip $(S55_DEPS)),)
74 -include $(S55_DEPS)
75 endif
76 ifneq ($(strip $(SV7A_DEPS)),)
77 -include $(SV7A_DEPS)
78 endif
79 ifneq ($(strip $(C62_DEPS)),)
80 -include $(C62_DEPS)
81 endif
82 ifneq ($(strip $(C67_DEPS)),)
83 -include $(C67_DEPS)
84 endif
85 ifneq ($(strip $(PDE_DEPS)),)
86 -include $(PDE_DEPS)
87 endif
88 ifneq ($(strip $(K_DEPS)),)
89 -include $(K_DEPS)
90 endif
91 ifneq ($(strip $(C_DEPS)),)
92 -include $(C_DEPS)
93 endif
94 ifneq ($(strip $(CC_DEPS)),)
95 -include $(CC_DEPS)
96 endif
97 ifneq ($(strip $(C++_DEPS)),)
98 -include $(C++_DEPS)
99 endif
100 ifneq ($(strip $(C43_DEPS)),)
101 -include $(C43_DEPS)
102 endif
103 ifneq ($(strip $(S43_DEPS)),)
104 -include $(S43_DEPS)
105 endif
106 ifneq ($(strip $(ASM_DEPS)),)
107 -include $(ASM_DEPS)
108 endif
109 ifneq ($(strip $(S_UPPER_DEPS)),)
110 -include $(S_UPPER_DEPS)
111 endif
112 ifneq ($(strip $(CPP_DEPS)),)
113 -include $(CPP_DEPS)
114 endif
115 ifneq ($(strip $(SA_DEPS)),)
116 -include $(SA_DEPS)
117 endif
118 endif
120 -include ../makefile.defs
122 # Add inputs and outputs from these tool invocations to the build variables 
123 LIB_OUTPUTS += \
124 ../../../../SDK/LIB/SYSBIOS/am572x/Release/libemllICSS.a \
126 LIB_OUTPUTS__QUOTED += \
127 "..\..\..\..\SDK\LIB\SYSBIOS\am572x\Release\libemllICSS.a" \
130 # All Target
131 all:
132         @$(MAKE) --no-print-directory configPkg/linker.cmd
133         @$(MAKE) --no-print-directory main-build
135 # Main-build Target
136 main-build: ../../../../SDK/LIB/SYSBIOS/am572x/Release/libemllICSS.a
138 # Tool invocations
139 ../../../../SDK/LIB/SYSBIOS/am572x/Release/libemllICSS.a: $(OBJS) $(O_SRCS) $(CMD_SRCS) $(A_SRCS)
140 ifneq ($(strip $(ORDERED_OBJS)),)
141         @echo 'Building target: $@'
142         @echo 'Invoking: GNU Librarian'
143         "C:/TI/gcc-arm-none-eabi-6-2017-q1-update/bin/arm-none-eabi-ar.exe" -r "../../../../SDK/LIB/SYSBIOS/am572x/Release/libemllICSS.a" $(ORDERED_OBJS) $(A_SRCS)
144         @echo 'Finished building target: $@'
145         @echo ' '
146 endif
148 # Other Targets
149 clean:
150         -$(RM) $(LIB_OUTPUTS__QUOTED)$(GEN_CMDS__QUOTED)$(GEN_MISC_FILES__QUOTED)$(GEN_FILES__QUOTED)$(GEN_OPTS__QUOTED)
151         -$(RMDIR) $(GEN_MISC_DIRS__QUOTED)
152         -$(RM) "TimerP_tirtos.o" "UART_soc.o" "icss_emacFwConfig.o" "icss_emacSoc.o" "icss_emac_ec_device.o" 
153         -$(RM) "TimerP_tirtos.d" "UART_soc.d" "icss_emacFwConfig.d" "icss_emacSoc.d" "icss_emac_ec_device.d" 
154         -@echo 'Finished clean'
155         -@echo ' '
157 .PHONY: all clean dependents
158 .SECONDARY:
160 -include ../makefile.targets