]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - apps/tidep0079.git/blob - EC_Master_SysBios_Am572x_20170214/Workspace/SYSBIOS_AM57xx/EcMasterDemo/Release/configPkg/custom.mak
EC-Mater + TTS (PDK1.0.6 PSDK3.3.0.4)
[apps/tidep0079.git] / EC_Master_SysBios_Am572x_20170214 / Workspace / SYSBIOS_AM57xx / EcMasterDemo / Release / configPkg / custom.mak
1 ## THIS IS A GENERATED FILE -- DO NOT EDIT
2 .configuro: .libraries,a15fg linker.cmd package/cfg/EcMaster_pa15fg.oa15fg
4 # To simplify configuro usage in makefiles:
5 #     o create a generic linker command file name 
6 #     o set modification times of compiler.opt* files to be greater than
7 #       or equal to the generated config header
8 #
9 linker.cmd: package/cfg/EcMaster_pa15fg.xdl
10         $(SED) 's"^\"\(package/cfg/EcMaster_pa15fgcfg.cmd\)\"$""\"C:/Users/a0133185/Desktop/TechSupport/Industrial/Acontis_EC_master/EC_Master_SysBios_Am572x_20170202/Workspace/SYSBIOS_AM57xx/EcMasterDemo/Release/configPkg/\1\""' package/cfg/EcMaster_pa15fg.xdl > $@
11         -$(SETDATE) -r:max package/cfg/EcMaster_pa15fg.h compiler.opt compiler.opt.defs