################################################################################ # Automatically-generated file. Do not edit! ################################################################################ SHELL = cmd.exe CG_TOOL_ROOT := C:/TI/gcc-arm-none-eabi-6-2017-q1-update GEN_OPTS__FLAG := @"configPkg/compiler.opt" GEN_CMDS__FLAG := "configPkg/linker.cmd" ORDERED_OBJS += \ "./TimerP_tirtos.o" \ "./UART_soc.o" \ "./icss_emacFwConfig.o" \ "./icss_emacSoc.o" \ "./icss_emac_ec_device.o" \ -include ../makefile.init RM := DEL /F RMDIR := RMDIR /S/Q # All of the sources participating in the build are defined here -include sources.mk -include subdir_vars.mk -include subdir_rules.mk -include objects.mk ifneq ($(MAKECMDGOALS),clean) ifneq ($(strip $(C55_DEPS)),) -include $(C55_DEPS) endif ifneq ($(strip $(C_UPPER_DEPS)),) -include $(C_UPPER_DEPS) endif ifneq ($(strip $(S67_DEPS)),) -include $(S67_DEPS) endif ifneq ($(strip $(S62_DEPS)),) -include $(S62_DEPS) endif ifneq ($(strip $(S_DEPS)),) -include $(S_DEPS) endif ifneq ($(strip $(OPT_DEPS)),) -include $(OPT_DEPS) endif ifneq ($(strip $(C??_DEPS)),) -include $(C??_DEPS) endif ifneq ($(strip $(ASM_UPPER_DEPS)),) -include $(ASM_UPPER_DEPS) endif ifneq ($(strip $(S??_DEPS)),) -include $(S??_DEPS) endif ifneq ($(strip $(C64_DEPS)),) -include $(C64_DEPS) endif ifneq ($(strip $(CXX_DEPS)),) -include $(CXX_DEPS) endif ifneq ($(strip $(S64_DEPS)),) -include $(S64_DEPS) endif ifneq ($(strip $(INO_DEPS)),) -include $(INO_DEPS) endif ifneq ($(strip $(CLA_DEPS)),) -include $(CLA_DEPS) endif ifneq ($(strip $(S55_DEPS)),) -include $(S55_DEPS) endif ifneq ($(strip $(SV7A_DEPS)),) -include $(SV7A_DEPS) endif ifneq ($(strip $(C62_DEPS)),) -include $(C62_DEPS) endif ifneq ($(strip $(C67_DEPS)),) -include $(C67_DEPS) endif ifneq ($(strip $(PDE_DEPS)),) -include $(PDE_DEPS) endif ifneq ($(strip $(K_DEPS)),) -include $(K_DEPS) endif ifneq ($(strip $(C_DEPS)),) -include $(C_DEPS) endif ifneq ($(strip $(CC_DEPS)),) -include $(CC_DEPS) endif ifneq ($(strip $(C++_DEPS)),) -include $(C++_DEPS) endif ifneq ($(strip $(C43_DEPS)),) -include $(C43_DEPS) endif ifneq ($(strip $(S43_DEPS)),) -include $(S43_DEPS) endif ifneq ($(strip $(ASM_DEPS)),) -include $(ASM_DEPS) endif ifneq ($(strip $(S_UPPER_DEPS)),) -include $(S_UPPER_DEPS) endif ifneq ($(strip $(CPP_DEPS)),) -include $(CPP_DEPS) endif ifneq ($(strip $(SA_DEPS)),) -include $(SA_DEPS) endif endif -include ../makefile.defs # Add inputs and outputs from these tool invocations to the build variables LIB_OUTPUTS += \ ../../../../SDK/LIB/SYSBIOS/am572x/Release/libemllICSS.a \ LIB_OUTPUTS__QUOTED += \ "..\..\..\..\SDK\LIB\SYSBIOS\am572x\Release\libemllICSS.a" \ # All Target all: @$(MAKE) --no-print-directory configPkg/linker.cmd @$(MAKE) --no-print-directory main-build # Main-build Target main-build: ../../../../SDK/LIB/SYSBIOS/am572x/Release/libemllICSS.a # Tool invocations ../../../../SDK/LIB/SYSBIOS/am572x/Release/libemllICSS.a: $(OBJS) $(O_SRCS) $(CMD_SRCS) $(A_SRCS) ifneq ($(strip $(ORDERED_OBJS)),) @echo 'Building target: $@' @echo 'Invoking: GNU Librarian' "C:/TI/gcc-arm-none-eabi-6-2017-q1-update/bin/arm-none-eabi-ar.exe" -r "../../../../SDK/LIB/SYSBIOS/am572x/Release/libemllICSS.a" $(ORDERED_OBJS) $(A_SRCS) @echo 'Finished building target: $@' @echo ' ' endif # Other Targets clean: -$(RM) $(LIB_OUTPUTS__QUOTED)$(GEN_CMDS__QUOTED)$(GEN_MISC_FILES__QUOTED)$(GEN_FILES__QUOTED)$(GEN_OPTS__QUOTED) -$(RMDIR) $(GEN_MISC_DIRS__QUOTED) -$(RM) "TimerP_tirtos.o" "UART_soc.o" "icss_emacFwConfig.o" "icss_emacSoc.o" "icss_emac_ec_device.o" -$(RM) "TimerP_tirtos.d" "UART_soc.d" "icss_emacFwConfig.d" "icss_emacSoc.d" "icss_emac_ec_device.d" -@echo 'Finished clean' -@echo ' ' .PHONY: all clean dependents .SECONDARY: -include ../makefile.targets