[apps/tidep0079.git] / EC_Master_SysBios_Am572x / Workspace / SYSBIOS_AM57xx / emllICSS / Debug / configPkg / custom.mak
diff --git a/EC_Master_SysBios_Am572x/Workspace/SYSBIOS_AM57xx/emllICSS/Debug/configPkg/custom.mak b/EC_Master_SysBios_Am572x/Workspace/SYSBIOS_AM57xx/emllICSS/Debug/configPkg/custom.mak
--- /dev/null
@@ -0,0 +1,11 @@
+## THIS IS A GENERATED FILE -- DO NOT EDIT
+.configuro: .libraries,a15fg linker.cmd package/cfg/EcMaster_pa15fg.oa15fg
+
+# To simplify configuro usage in makefiles:
+# o create a generic linker command file name
+# o set modification times of compiler.opt* files to be greater than
+# or equal to the generated config header
+#
+linker.cmd: package/cfg/EcMaster_pa15fg.xdl
+ $(SED) 's"^\"\(package/cfg/EcMaster_pa15fgcfg.cmd\)\"$""\"C:/Users/a0133185/Desktop/TechSupport/Industrial/Acontis_EC_master/Porting_PSDK4.3/EC_Master_SysBios_Am572x/Workspace/SYSBIOS_AM57xx/emllICSS/Debug/configPkg/\1\""' package/cfg/EcMaster_pa15fg.xdl > $@
+ -$(SETDATE) -r:max package/cfg/EcMaster_pa15fg.h compiler.opt compiler.opt.defs