index 4e6603ba4d3c0d57b2270f034c771dfb21553325..568b0919e97df86e6d15d7e9ec1901964b82ed47 100644 (file)
@brief TIMAC 2.0 API Collector specific (linux) function definitions
Group: WCS LPC
- $Target Devices: Linux: AM335x, Embedded Devices: CC1310, CC1350$
+ $Target Devices: Linux: AM335x, Embedded Devices: CC1310, CC1350, CC1352$
******************************************************************************
$License: BSD3 2016 $
EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
******************************************************************************
$Release Name: TI-15.4Stack Linux x64 SDK$
- $Release Date: Jun 28, 2017 (2.02.00.03)$
+ $Release Date: Sept 27, 2017 (2.04.00.13)$
*****************************************************************************/
#if !defined(CSF_LINUX_H)
extern uint8_t Csf_sendToggleLedRequest(
ApiMac_sAddr_t *pDstAddr);
+/*!
+ * @brief Build and send the toggle led message to a device.
+ *
+ * @param pDstAddr - destination address of the device to send the message
+ *
+ * @return Collector_status_success, Collector_status_invalid_state
+ * or Collector_status_deviceNotFound
+ */
+extern uint8_t Csf_sendBuzzerCtrlRequest(
+ ApiMac_sAddr_t *pDstAddr);
+
#endif
/*