diff --git a/example/iot-gateway/appClient/protofiles/appsrv.proto b/example/iot-gateway/appClient/protofiles/appsrv.proto
index 658723e9d2f810c3a7d5b113fef50e166486fc14..6be79d8d683dee09d30214c1969854011ebc0d67 100644 (file)
Smsgs_dataFields_msgStats = 0x0008;
/*! Config Settings */
Smsgs_dataFields_configSettings = 0x0010;
- /*! Pressure sensor*/
- Smsgs_dataFields_pressureSensor = 0x0020;
- /*! Toggle Settings */
+ /*! Toggle Settings - changed to 0x30 from 0x20 */
Smsgs_dataFields_toggleSettings = 0x0030;
+ /*! Pressure Sensor */
+ Smsgs_dataFields_pressureSensor = 0x0020;
+ /*! Motion Sensor */
+ Smsgs_dataFields_motionSensor = 0x0040;
+ /*! battery Sensor */
+ Smsgs_dataFields_batterySensor = 0x0080;
+
}
/*!
required uint32 humidity = 2;
}
+/*! Motion Sensor Field */
+message Smsgs_motionSensorField
+{
+ /* true if motion detected, false if no motion */
+ required bool isMotion=1;
+}
+
+/*! Battery Sensor Field */
+message Smsgs_batterySensorField
+{
+ /* battery voltage in mv */
+ required uint32 voltageValue=1;
+}
+
/*!
Message Statistics Field
*/
Pressure Sensor Field
*/
optional Smsgs_pressureSensorField pressureSensor = 8;
+ /*!
+ Motion Sensor Field
+ */
+ optional Smsgs_motionSensorField motionSensor = 9;
+ /*!
+ Battery sensor field
+ */
+ optional Smsgs_batterySensorField batterySensor = 10;
}
/* From API_MAC.H */