diff --git a/prebuilt/iot-gateway/node_modules/ms/README.md b/prebuilt/iot-gateway/node_modules/ms/README.md
+++ /dev/null
@@ -1,35 +0,0 @@
-# ms.js: miliseconds conversion utility
-
-```js
-ms('2 days') // 172800000
-ms('1d') // 86400000
-ms('10h') // 36000000
-ms('2.5 hrs') // 9000000
-ms('2h') // 7200000
-ms('1m') // 60000
-ms('5s') // 5000
-ms('100') // 100
-```
-
-```js
-ms(60000) // "1m"
-ms(2 * 60000) // "2m"
-ms(ms('10 hours')) // "10h"
-```
-
-```js
-ms(60000, { long: true }) // "1 minute"
-ms(2 * 60000, { long: true }) // "2 minutes"
-ms(ms('10 hours'), { long: true }) // "10 hours"
-```
-
-- Node/Browser compatible. Published as [`ms`](https://www.npmjs.org/package/ms) in [NPM](http://nodejs.org/download).
-- If a number is supplied to `ms`, a string with a unit is returned.
-- If a string that contains the number is supplied, it returns it as
-a number (e.g: it returns `100` for `'100'`).
-- If you pass a string with a number and a valid unit, the number of
-equivalent ms is returned.
-
-## License
-
-MIT