summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 23b1be7)
raw | patch | inline | side by side (parent: 23b1be7)
author | Pali Rohár <pali@kernel.org> | |
Mon, 23 Nov 2020 18:49:23 +0000 (19:49 +0100) | ||
committer | Manish Pandey <manish.pandey2@arm.com> | |
Mon, 7 Dec 2020 11:06:13 +0000 (11:06 +0000) |
These two targets are build by make subprocesses and are independent.
So splitting them into own targets allow make to build them in parallel.
$(TIMBUILD) script depends on $(TIMDDRTOOL) so specify it in Makefile.
Signed-off-by: Pali Rohár <pali@kernel.org>
Change-Id: I139fc7fe64d8de275b01a853e15bfb88c4ff840d
So splitting them into own targets allow make to build them in parallel.
$(TIMBUILD) script depends on $(TIMDDRTOOL) so specify it in Makefile.
Signed-off-by: Pali Rohár <pali@kernel.org>
Change-Id: I139fc7fe64d8de275b01a853e15bfb88c4ff840d
plat/marvell/armada/a3k/common/a3700_common.mk | patch | blob | history |
diff --git a/plat/marvell/armada/a3k/common/a3700_common.mk b/plat/marvell/armada/a3k/common/a3700_common.mk
index 09edee0d8c4d8c55980befdbec88c9ea4f240f81..7eddff9a986fe8f85be052fb8bf05b82951a35d6 100644 (file)
TIMBUILD := $(DOIMAGEPATH)/script/buildtim.sh
TIM2IMG := $(DOIMAGEPATH)/script/tim2img.pl
+TIMDDRTOOL := $(DOIMAGEPATH)/tim/ddr/ddr_tool
+
+$(TIMBUILD): $(TIMDDRTOOL)
# WTMI_IMG is used to specify the customized RTOS image running over
# Service CPU (CM3 processor). By the default, it points to a
$(Q)$(MAKE) --no-print-directory -C $(CRYPTOPP_PATH) -f GNUmakefile
$(Q)$(MAKE) --no-print-directory -C $(DOIMAGEPATH)/wtptp/src/TBB_Linux -f TBB_linux.mak LIBDIR=$(CRYPTOPP_PATH)
+$(WTMI_MULTI_IMG): FORCE
+ $(Q)$(MAKE) --no-print-directory -C $(DOIMAGEPATH) WTMI_IMG=$(WTMI_IMG) WTMI
+
+$(TIMDDRTOOL): FORCE
+ $(if $(value MV_DDR_PATH),,$(error "Platform '${PLAT}' for ddr tool requires MV_DDR_PATH. Please set MV_DDR_PATH to point to the right directory"))
+ $(Q)$(MAKE) --no-print-directory -C $(DOIMAGEPATH) MV_DDR_PATH=$(MV_DDR_PATH) mv_ddr
+
.PHONY: mrvl_flash
-mrvl_flash: ${BUILD_PLAT}/${BOOT_IMAGE} ${DOIMAGETOOL}
- $(if $(value MV_DDR_PATH),,$(error "Platform '${PLAT}' for target '$@' requires MV_DDR_PATH. Please set MV_DDR_PATH to point to the right directory"))
- ${Q}${MAKE} --no-print-directory -C ${DOIMAGEPATH} WTMI_IMG=$(WTMI_IMG) MV_DDR_PATH=$(MV_DDR_PATH)
+mrvl_flash: ${BUILD_PLAT}/${BOOT_IMAGE} ${WTMI_MULTI_IMG} ${DOIMAGETOOL} ${TIMBUILD}
@echo
@echo "Building uart images"
$(TIMBUILD) $(TIMBLDUARTARGS)