diff --git a/blas/releasenote.txt b/blas/releasenote.txt
index cf7b5fda60e0326643383eb230fbd7673f56f3bc..db7f3f12f2b228e72807e00c573d78da07e64da1 100644 (file)
--- a/blas/releasenote.txt
+++ b/blas/releasenote.txt
01.01.00.00. Optimized ECPY Release \r
03.11.00.00. First Release Version \r
03.11.00.01. Using EdmaMgr \r
+ 03.11.00.02. Fixed missing EdmaMgr_wait in S and Z kernels \r
\r
\r
================================================================================\r
- Using local addresses to replace global address for L1/L2 working buffer start addresses\r
================================================================================\r
\r
+================================================================================\r
+ 03.11.00.02. Fixed missing EdmaMgr_wait in S and Z kernels\r
+ - The missing EdmaMgr_wait() in single real and complex kernels have been added. \r
+================================================================================\r
+\r
Dirctory Structure:\r
\r
- example (folder for the example code of ECPY version of ATLAS libraries)\r
- C6678EVM LE connected to PC via USB\r
- CCS5.2 installed at /opt/ti/ccsv5\r
- CGT7.4.2 installed at /opt/ti/TI_CGT_C6000_7.4.2\r
-- XDCTools3.25.02.70 installed at /opt/ti/xdctools_3_25_02_70 \r
-- \93xdctools\94 is set up as the symbolic link pointing to /opt/ti/xdctools_3_25_02_70 \r
-- bios_6_35_04_50 installed at /opt/ti/ \r
+- XDCTools3.25.02.70 installed at /opt/ti/xdctools_3_25_02_70\r
+- \93xdctools\94 is set up as the symbolic link pointing to /opt/ti/xdctools_3_25_02_70\r
+- bios_6_35_04_50 installed at /opt/ti/\r
- mcsdk_3_00_03_15 installed at /opt/ti\r
- omp_2_01_09_00 installed at /opt/ti\r
- pdk_C6678_2_1_3_7 installed at /opt/ti\r
- edma3_lld_02_11_10_09 installed at /opt/ti\r
- xdais_7_23_00_06 installed at /opt/ti\r
-- framework_components_3_30_00_06 installed at /opt/ti \r
+- framework_components_3_30_00_06 installed at /opt/ti\r
- ipc_3_00_04_29 installed at /opt/ti\r
\r
\r