Fixed missing EdmaMgr_wait in S and Z kernels master BLAS.03.11.00.02
authorMing Wei <mwei@ti.com>
Wed, 19 Feb 2014 17:50:22 +0000 (11:50 -0600)
committerMing Wei <mwei@ti.com>
Wed, 19 Feb 2014 17:50:22 +0000 (11:50 -0600)
blas/lib/libatlas.a
blas/lib/libcblas.a
blas/lib/liblapack.a
blas/lib/libtstatlas.a
blas/releasenote.txt

index d488422198f327df59c26502c34f19aea6b70a5c..99f91fc56fa8783e8a1e2ce07c76afcdb6f485aa 100644 (file)
Binary files a/blas/lib/libatlas.a and b/blas/lib/libatlas.a differ
index 8e0fc4a6dcf8f396c6541fec099f8c022756df62..0bc4a63164eeacd4985b40fe9ae7bd80a62fbe3a 100644 (file)
Binary files a/blas/lib/libcblas.a and b/blas/lib/libcblas.a differ
index 0f3cc92fb0e9f21ec254981045c48460eadbd501..53caf2a8a9ed9aecb074e4b58ac4d12839525fc3 100644 (file)
Binary files a/blas/lib/liblapack.a and b/blas/lib/liblapack.a differ
index 0e3314a460afc6b50eaacbd667962361cd50ae96..d757362bd0f1b856c6d524644fce30fcdc2e1592 100644 (file)
Binary files a/blas/lib/libtstatlas.a and b/blas/lib/libtstatlas.a differ
index cf7b5fda60e0326643383eb230fbd7673f56f3bc..db7f3f12f2b228e72807e00c573d78da07e64da1 100644 (file)
@@ -7,6 +7,7 @@ Table of Contents
  01.01.00.00. Optimized ECPY Release \r
  03.11.00.00. First Release Version \r
  03.11.00.01. Using EdmaMgr \r
+ 03.11.00.02. Fixed missing EdmaMgr_wait in S and Z kernels \r
 \r
 \r
 ================================================================================\r
@@ -33,6 +34,11 @@ Table of Contents
  - Using local addresses to replace global address for L1/L2 working buffer start addresses\r
 ================================================================================\r
 \r
+================================================================================\r
+ 03.11.00.02. Fixed missing EdmaMgr_wait in S and Z kernels\r
+ - The missing EdmaMgr_wait() in single real and complex kernels have been added. \r
+================================================================================\r
+\r
 Dirctory Structure:\r
 \r
 - example (folder for the example code of ECPY version of ATLAS libraries)\r
@@ -48,15 +54,15 @@ Building and Testing Environment Setup
 - C6678EVM LE connected to PC via USB\r
 - CCS5.2 installed at /opt/ti/ccsv5\r
 - CGT7.4.2 installed at /opt/ti/TI_CGT_C6000_7.4.2\r
-- XDCTools3.25.02.70 installed at /opt/ti/xdctools_3_25_02_70 \r
-- \93xdctools\94 is set up as the symbolic link pointing to /opt/ti/xdctools_3_25_02_70 \r
-- bios_6_35_04_50 installed at /opt/ti/                  \r
+- XDCTools3.25.02.70 installed at /opt/ti/xdctools_3_25_02_70\r
+- \93xdctools\94 is set up as the symbolic link pointing to /opt/ti/xdctools_3_25_02_70\r
+- bios_6_35_04_50 installed at /opt/ti/\r
 - mcsdk_3_00_03_15 installed at /opt/ti\r
 - omp_2_01_09_00 installed at /opt/ti\r
 - pdk_C6678_2_1_3_7 installed at /opt/ti\r
 - edma3_lld_02_11_10_09 installed at /opt/ti\r
 - xdais_7_23_00_06 installed at /opt/ti\r
-- framework_components_3_30_00_06 installed at /opt/ti   \r
+- framework_components_3_30_00_06 installed at /opt/ti\r
 - ipc_3_00_04_29 installed at /opt/ti\r
 \r
 \r