1 /*
2 * WPA Supplicant / main() function for UNIX like OSes and MinGW
3 * Copyright (c) 2003-2007, Jouni Malinen <j@w1.fi>
4 *
5 * This program is free software; you can redistribute it and/or modify
6 * it under the terms of the GNU General Public License version 2 as
7 * published by the Free Software Foundation.
8 *
9 * Alternatively, this software may be distributed under the terms of BSD
10 * license.
11 *
12 * See README and COPYING for more details.
13 */
15 #include "includes.h"
16 #ifdef __linux__
17 #include <fcntl.h>
18 #endif /* __linux__ */
20 #include "common.h"
21 #include "wpa_supplicant_i.h"
24 extern const char *wpa_supplicant_version;
25 extern const char *wpa_supplicant_license;
26 #ifndef CONFIG_NO_STDOUT_DEBUG
27 extern const char *wpa_supplicant_full_license1;
28 extern const char *wpa_supplicant_full_license2;
29 extern const char *wpa_supplicant_full_license3;
30 extern const char *wpa_supplicant_full_license4;
31 extern const char *wpa_supplicant_full_license5;
32 #endif /* CONFIG_NO_STDOUT_DEBUG */
34 extern struct wpa_driver_ops *wpa_supplicant_drivers[];
37 static void usage(void)
38 {
39 int i;
40 printf("%s\n\n%s\n"
41 "usage:\n"
42 " wpa_supplicant [-BddhKLqqtuvwW] [-P<pid file>] "
43 "[-g<global ctrl>] \\\n"
44 " -i<ifname> -c<config file> [-C<ctrl>] [-D<driver>] "
45 "[-p<driver_param>] \\\n"
46 " [-b<br_ifname>] [-f<debug file>] \\\n"
47 " [-N -i<ifname> -c<conf> [-C<ctrl>] "
48 "[-D<driver>] \\\n"
49 " [-p<driver_param>] [-b<br_ifname>] ...]\n"
50 "\n"
51 "drivers:\n",
52 wpa_supplicant_version, wpa_supplicant_license);
54 for (i = 0; wpa_supplicant_drivers[i]; i++) {
55 printf(" %s = %s\n",
56 wpa_supplicant_drivers[i]->name,
57 wpa_supplicant_drivers[i]->desc);
58 }
60 #ifndef CONFIG_NO_STDOUT_DEBUG
61 printf("options:\n"
62 " -b = optional bridge interface name\n"
63 " -B = run daemon in the background\n"
64 " -c = Configuration file\n"
65 " -C = ctrl_interface parameter (only used if -c is not)\n"
66 " -i = interface name\n"
67 " -d = increase debugging verbosity (-dd even more)\n"
68 " -D = driver name\n"
69 #ifdef CONFIG_DEBUG_FILE
70 " -f = log output to debug file instead of stdout\n"
71 #endif /* CONFIG_DEBUG_FILE */
72 " -g = global ctrl_interface\n"
73 " -K = include keys (passwords, etc.) in debug output\n"
74 " -t = include timestamp in debug messages\n"
75 " -h = show this help text\n"
76 " -L = show license (GPL and BSD)\n");
77 printf(" -p = driver parameters\n"
78 " -P = PID file\n"
79 " -q = decrease debugging verbosity (-qq even less)\n"
80 #ifdef CONFIG_CTRL_IFACE_DBUS
81 " -u = enable DBus control interface\n"
82 #endif /* CONFIG_CTRL_IFACE_DBUS */
83 " -v = show version\n"
84 " -W = wait for a control interface monitor before starting\n"
85 " -N = start describing new interface\n");
87 printf("example:\n"
88 " wpa_supplicant -Dwext -iwlan0 -c/etc/wpa_supplicant.conf\n");
89 #endif /* CONFIG_NO_STDOUT_DEBUG */
90 }
93 static void license(void)
94 {
95 #ifndef CONFIG_NO_STDOUT_DEBUG
96 printf("%s\n\n%s%s%s%s%s\n",
97 wpa_supplicant_version,
98 wpa_supplicant_full_license1,
99 wpa_supplicant_full_license2,
100 wpa_supplicant_full_license3,
101 wpa_supplicant_full_license4,
102 wpa_supplicant_full_license5);
103 #endif /* CONFIG_NO_STDOUT_DEBUG */
104 }
107 static void wpa_supplicant_fd_workaround(void)
108 {
109 #ifdef __linux__
110 int s, i;
111 /* When started from pcmcia-cs scripts, wpa_supplicant might start with
112 * fd 0, 1, and 2 closed. This will cause some issues because many
113 * places in wpa_supplicant are still printing out to stdout. As a
114 * workaround, make sure that fd's 0, 1, and 2 are not used for other
115 * sockets. */
116 for (i = 0; i < 3; i++) {
117 s = open("/dev/null", O_RDWR);
118 if (s > 2) {
119 close(s);
120 break;
121 }
122 }
123 #endif /* __linux__ */
124 }
127 int main(int argc, char *argv[])
128 {
129 int c, i;
130 struct wpa_interface *ifaces, *iface;
131 int iface_count, exitcode = -1;
132 struct wpa_params params;
133 struct wpa_global *global;
135 if (os_program_init())
136 return -1;
138 os_memset(¶ms, 0, sizeof(params));
139 params.wpa_debug_level = MSG_INFO;
141 iface = ifaces = os_zalloc(sizeof(struct wpa_interface));
142 if (ifaces == NULL)
143 return -1;
144 iface_count = 1;
146 wpa_supplicant_fd_workaround();
148 for (;;) {
149 c = getopt(argc, argv, "b:Bc:C:D:df:g:hi:KLNp:P:qtuvW");
150 if (c < 0)
151 break;
152 switch (c) {
153 case 'b':
154 iface->bridge_ifname = optarg;
155 break;
156 case 'B':
157 params.daemonize++;
158 break;
159 case 'c':
160 iface->confname = optarg;
161 break;
162 case 'C':
163 iface->ctrl_interface = optarg;
164 break;
165 case 'D':
166 iface->driver = optarg;
167 break;
168 case 'd':
169 #ifdef CONFIG_NO_STDOUT_DEBUG
170 printf("Debugging disabled with "
171 "CONFIG_NO_STDOUT_DEBUG=y build time "
172 "option.\n");
173 goto out;
174 #else /* CONFIG_NO_STDOUT_DEBUG */
175 params.wpa_debug_level--;
176 break;
177 #endif /* CONFIG_NO_STDOUT_DEBUG */
178 #ifdef CONFIG_DEBUG_FILE
179 case 'f':
180 params.wpa_debug_file_path = optarg;
181 break;
182 #endif /* CONFIG_DEBUG_FILE */
183 case 'g':
184 params.ctrl_interface = optarg;
185 break;
186 case 'h':
187 usage();
188 exitcode = 0;
189 goto out;
190 case 'i':
191 iface->ifname = optarg;
192 break;
193 case 'K':
194 params.wpa_debug_show_keys++;
195 break;
196 case 'L':
197 license();
198 exitcode = 0;
199 goto out;
200 case 'p':
201 iface->driver_param = optarg;
202 break;
203 case 'P':
204 os_free(params.pid_file);
205 params.pid_file = os_rel2abs_path(optarg);
206 break;
207 case 'q':
208 params.wpa_debug_level++;
209 break;
210 case 't':
211 params.wpa_debug_timestamp++;
212 break;
213 #ifdef CONFIG_CTRL_IFACE_DBUS
214 case 'u':
215 params.dbus_ctrl_interface = 1;
216 break;
217 #endif /* CONFIG_CTRL_IFACE_DBUS */
218 case 'v':
219 printf("%s\n", wpa_supplicant_version);
220 exitcode = 0;
221 goto out;
222 case 'W':
223 params.wait_for_monitor++;
224 break;
225 case 'N':
226 iface_count++;
227 iface = os_realloc(ifaces, iface_count *
228 sizeof(struct wpa_interface));
229 if (iface == NULL)
230 goto out;
231 ifaces = iface;
232 iface = &ifaces[iface_count - 1];
233 os_memset(iface, 0, sizeof(*iface));
234 break;
235 default:
236 usage();
237 exitcode = 0;
238 goto out;
239 }
240 }
242 exitcode = 0;
243 global = wpa_supplicant_init(¶ms);
244 if (global == NULL) {
245 wpa_printf(MSG_ERROR, "Failed to initialize wpa_supplicant");
246 exitcode = -1;
247 goto out;
248 }
250 for (i = 0; exitcode == 0 && i < iface_count; i++) {
251 if ((ifaces[i].confname == NULL &&
252 ifaces[i].ctrl_interface == NULL) ||
253 ifaces[i].ifname == NULL) {
254 if (iface_count == 1 && (params.ctrl_interface ||
255 params.dbus_ctrl_interface))
256 break;
257 usage();
258 exitcode = -1;
259 break;
260 }
261 if (wpa_supplicant_add_iface(global, &ifaces[i]) == NULL)
262 exitcode = -1;
263 }
265 if (exitcode == 0)
266 exitcode = wpa_supplicant_run(global);
268 wpa_supplicant_deinit(global);
270 out:
271 os_free(ifaces);
272 os_free(params.pid_file);
274 os_program_deinit();
276 return exitcode;
277 }