/* * WPA Supplicant / WinMain() function for Windows-based applications * Copyright (c) 2006, Jouni Malinen * * This software may be distributed under the terms of the BSD license. * See README for more details. */ #include "includes.h" #include "common.h" #include "wpa_supplicant_i.h" #ifdef _WIN32_WCE #define CMDLINE LPWSTR #else /* _WIN32_WCE */ #define CMDLINE LPSTR #endif /* _WIN32_WCE */ int WINAPI WinMain(HINSTANCE hInstance, HINSTANCE hPrevInstance, CMDLINE lpCmdLine, int nShowCmd) { int i; struct wpa_interface *ifaces, *iface; int iface_count, exitcode = -1; struct wpa_params params; struct wpa_global *global; if (os_program_init()) return -1; os_memset(¶ms, 0, sizeof(params)); params.wpa_debug_level = MSG_MSGDUMP; params.wpa_debug_file_path = "\\Temp\\wpa_supplicant-log.txt"; params.wpa_debug_show_keys = 1; iface = ifaces = os_zalloc(sizeof(struct wpa_interface)); if (ifaces == NULL) return -1; iface_count = 1; iface->confname = "default"; iface->driver = "ndis"; iface->ifname = ""; exitcode = 0; global = wpa_supplicant_init(¶ms); if (global == NULL) { printf("Failed to initialize wpa_supplicant\n"); exitcode = -1; } for (i = 0; exitcode == 0 && i < iface_count; i++) { if ((ifaces[i].confname == NULL && ifaces[i].ctrl_interface == NULL) || ifaces[i].ifname == NULL) { if (iface_count == 1 && (params.ctrl_interface || params.dbus_ctrl_interface)) break; exitcode = -1; break; } if (wpa_supplicant_add_iface(global, &ifaces[i]) == NULL) exitcode = -1; } if (exitcode == 0) exitcode = wpa_supplicant_run(global); wpa_supplicant_deinit(global); os_free(ifaces); os_program_deinit(); return exitcode; }