]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - build-utilities/hostap.git/blobdiff - README
Describe requirements for contributions to hostap.git
[build-utilities/hostap.git] / README
diff --git a/README b/README
index 18a7685f299993b5a28443c783cf9782a9c7e4c7..186e4b9dfea54decc31c338fceb7af396d3f166e 100644 (file)
--- a/README
+++ b/README
@@ -1,13 +1,16 @@
 wpa_supplicant and hostapd
 --------------------------
 
-Copyright (c) 2002-2010, Jouni Malinen <j@w1.fi> and contributors
+Copyright (c) 2002-2011, Jouni Malinen <j@w1.fi> and contributors
 All Rights Reserved.
 
 These programs are dual-licensed under both the GPL version 2 and BSD
 license (the one with advertisement clause removed). Either license
 may be used at your option.
 
+If you are submitting changes to the project, please see CONTRIBUTIONS
+file for more instructions.
+
 
 This package may include either wpa_supplicant, hostapd, or both. See
 README file respective subdirectories (wpa_supplicant/README or