Describe requirements for contributions to hostap.git
[build-utilities/hostap.git] / README
diff --git a/README b/README
index 94ef1a74dbfbf628ee6e728866c50141dc060125..186e4b9dfea54decc31c338fceb7af396d3f166e 100644 (file)
--- a/README
+++ b/README
@@ -8,6 +8,9 @@ These programs are dual-licensed under both the GPL version 2 and BSD
 license (the one with advertisement clause removed). Either license
 may be used at your option.
 
+If you are submitting changes to the project, please see CONTRIBUTIONS
+file for more instructions.
+
 
 This package may include either wpa_supplicant, hostapd, or both. See
 README file respective subdirectories (wpa_supplicant/README or