Select the BSD license terms as the only license alternative
[build-utilities/hostap.git] / wpa_supplicant / README
index 2c356655bfbc81e10a0bae636af2656cdb3ca0da..9ee82a2ef272fce4bec589c90421872fbb026c1a 100644 (file)
@@ -4,34 +4,19 @@ WPA Supplicant
 Copyright (c) 2003-2012, Jouni Malinen <j@w1.fi> and contributors
 All Rights Reserved.
 
 Copyright (c) 2003-2012, Jouni Malinen <j@w1.fi> and contributors
 All Rights Reserved.
 
-This program is dual-licensed under both the GPL version 2 and BSD
-license. Either license may be used at your option.
+This program is licensed under the BSD license (the one with
+advertisement clause removed).
+
+If you are submitting changes to the project, please see CONTRIBUTIONS
+file for more instructions.
 
 
 
 License
 -------
 
 
 
 
 License
 -------
 
-GPL v2:
-
-This program is free software; you can redistribute it and/or modify
-it under the terms of the GNU General Public License version 2 as
-published by the Free Software Foundation.
-
-This program is distributed in the hope that it will be useful,
-but WITHOUT ANY WARRANTY; without even the implied warranty of
-MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
-GNU General Public License for more details.
-
-You should have received a copy of the GNU General Public License
-along with this program; if not, write to the Free Software
-Foundation, Inc., 51 Franklin St, Fifth Floor, Boston, MA  02110-1301  USA
-
-(this copy of the license is in COPYING file)
-
-
-Alternatively, this software may be distributed, used, and modified
-under the terms of BSD license:
+This software may be distributed, used, and modified under the terms of
+BSD license:
 
 Redistribution and use in source and binary forms, with or without
 modification, are permitted provided that the following conditions are
 
 Redistribution and use in source and binary forms, with or without
 modification, are permitted provided that the following conditions are