diff --git a/wpa_supplicant/main.c b/wpa_supplicant/main.c
index 513a7bf8b698768e8af247302037d90baf82befe..c936b9e267ddf152bba92b981dda3b393a605327 100644 (file)
--- a/wpa_supplicant/main.c
+++ b/wpa_supplicant/main.c
int i;
printf("%s\n\n%s\n"
"usage:\n"
- " wpa_supplicant [-BddhKLqqtuvW] [-P<pid file>] "
+ " wpa_supplicant [-BddhKLqqstuvW] [-P<pid file>] "
"[-g<global ctrl>] \\\n"
" -i<ifname> -c<config file> [-C<ctrl>] [-D<driver>] "
"[-p<driver_param>] \\\n"
printf(" -f = log output to debug file instead of stdout\n");
#endif /* CONFIG_DEBUG_FILE */
printf(" -g = global ctrl_interface\n"
- " -K = include keys (passwords, etc.) in debug output\n"
- " -t = include timestamp in debug messages\n"
+ " -K = include keys (passwords, etc.) in debug output\n");
+#ifdef CONFIG_DEBUG_SYSLOG
+ printf(" -s = log output to syslog instead of stdout\n");
+#endif /* CONFIG_DEBUG_SYSLOG */
+ printf(" -t = include timestamp in debug messages\n"
" -h = show this help text\n"
" -L = show license (GPL and BSD)\n"
" -p = driver parameters\n"
" -N = start describing new interface\n");
printf("example:\n"
- " wpa_supplicant -Dwext -iwlan0 -c/etc/wpa_supplicant.conf\n");
+ " wpa_supplicant -D%s -iwlan0 -c/etc/wpa_supplicant.conf\n",
+ wpa_supplicant_drivers[i] ?
+ wpa_supplicant_drivers[i]->name : "wext");
#endif /* CONFIG_NO_STDOUT_DEBUG */
}
wpa_supplicant_fd_workaround();
for (;;) {
- c = getopt(argc, argv, "b:Bc:C:D:df:g:hi:KLNp:P:qtuvW");
+ c = getopt(argc, argv, "b:Bc:C:D:df:g:hi:KLNp:P:qstuvW");
if (c < 0)
break;
switch (c) {
case 'q':
params.wpa_debug_level++;
break;
+#ifdef CONFIG_DEBUG_SYSLOG
+ case 's':
+ params.wpa_debug_syslog++;
+ break;
+#endif /* CONFIG_DEBUG_SYSLOG */
case 't':
params.wpa_debug_timestamp++;
break;