summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: c81eff1)
raw | patch | inline | side by side (parent: c81eff1)
author | Ben Greear <greearb@candelatech.com> | |
Sat, 22 Oct 2011 18:41:09 +0000 (21:41 +0300) | ||
committer | Jouni Malinen <j@w1.fi> | |
Sat, 22 Oct 2011 18:41:09 +0000 (21:41 +0300) |
Signed-off-by: Ben Greear <greearb@candelatech.com>
src/ap/ieee802_1x.c | patch | blob | history |
diff --git a/src/ap/ieee802_1x.c b/src/ap/ieee802_1x.c
index d163ce61f76f1b63b611e43ee8841ccef4ff3894..63598e9212c517804ae1afb3f33bb62b5e4e4dea 100644 (file)
--- a/src/ap/ieee802_1x.c
+++ b/src/ap/ieee802_1x.c
/* EAPOL EAP-Packet packets are eventually re-sent by either Supplicant
* or Authenticator state machines, but EAPOL-Key packets are not
- * retransmitted in case of failure. Try to re-sent failed EAPOL-Key
+ * retransmitted in case of failure. Try to re-send failed EAPOL-Key
* packets couple of times because otherwise STA keys become
* unsynchronized with AP. */
if (xhdr->type == IEEE802_1X_TYPE_EAPOL_KEY && !ack &&