Select the BSD license terms as the only license alternative
[build-utilities/hostap.git] / hostapd / hostapd_cli.c
2012-02-11 Jouni MalinenSelect the BSD license terms as the only license altern...
2012-01-01 Jouni MalinenUpdate copyright notices to include year 2012
2011-10-16 Jouni MalinenWNM: Add BSS Transition Management Request for ESS...
2011-07-16 Jouni Malinenhostapd_cli: Start using src/utils/edit*.c
2011-02-27 Jouni MalinenUpdate copyright notices to include the new year
2011-02-06 Ben Greearhostapd: Allow logging to file
2010-10-31 Jouni MalinenAdd ctrl_iface command 'GET version'
2010-10-21 Jouni Malinenhostapd: Add wps_config ctrl_interface command for...
2010-09-23 Jouni MalinenWPS: Add hostapd_cli get_config command
2010-09-23 Jouni MalinenWPS: Add wps_check_pin command for processing PIN from...
2010-09-22 Jouni MalinenWPS: Make testing operations configurable at runtime
2010-09-09 Jouni MalinenWPS 2.0: Add support for AuthorizedMACs attribute
2010-08-24 Jouni MalinenWPS: Add support for dynamic AP PIN management
2010-04-11 Jouni Malinenhostapd_cli: Add deauth/disassoc commands to usage...
2010-04-07 Jouni MalinenUse more os.h wrapper functions in hostapd_cli
2010-04-07 Gregory DetalAdd support for action scripts in hostapd_cli
2010-03-29 Jouni MalinenAdd test commands for sending deauth/disassoc without...
2010-03-29 Jouni MalinenAdd deauthenticate/disassociate ctrl_iface commands
2010-01-16 Jouni MalinenPreparations for v0.7.1 release hostap_0_7_1
2009-12-19 Jouni Malinenhostapd_cli: Use os_program_{init,deinit}
2009-11-29 Jouni MalinenRemove src/common from default header file path
2009-05-26 Jouni MalinenWPS: Add support for setting timeout for PIN
2009-03-06 Masashi HonmaWPS: Add support for NFC out-of-band mechanism
2009-02-26 Jouni MalinenWPS UFD: Build OOB functionality only if UFD is enabled
2009-02-26 Masashi HonmaWPS: Add UFD support (USBA out-of-band mechanism)
2009-01-20 Jouni MalinenIncreased wpa_cli/hostapd_cli ping interval and made...
2009-01-06 Jouni MalinenPreparations for 0.6.7 release
2008-12-30 Jouni MalinenAdded ctrl_interface command for sending a SA Query...
2008-11-23 Jouni MalinenAdded preliminary Wi-Fi Protected Setup (WPS) implement...
2008-02-28 Jouni MalinenRe-initialize hostapd/wpa_supplicant git repository...