Select the BSD license terms as the only license alternative
[build-utilities/hostap.git] / wpa_supplicant / main.c
2012-02-11 Jouni MalinenSelect the BSD license terms as the only license altern...
2011-05-31 Jouni Malinenrandom: Add support for maintaining internal entropy...
2010-01-01 Jouni Malinendbus: Use CONFIG_DBUS instead of old||new
2009-12-03 Witold Sowadbus: Enable -u option when only the new DBus API is...
2009-11-04 Jouni MalinenAllow driver and ctrl_interface parameters to be overridden
2009-04-09 Jouni MalinenMerge wpa_supplicant and hostapd driver wrapper impleme...
2009-03-26 Jouni MalinenAdd preliminary hostapd data structure initialization...
2009-03-02 Sam LefflerAdd support for wpa_supplicant syslog output
2009-02-15 Jouni MalinenAvoid using #ifdef inside printf string
2009-02-14 Jouni MalinenAllow multiple driver wrappers to be specified on comma...
2009-01-03 Jouni MalinenMark functions static if not used elsewhere and use...
2008-03-31 Kel ModdermanRemove the -w option from help output
2008-02-28 Jouni MalinenRe-initialize hostapd/wpa_supplicant git repository...