Select the BSD license terms as the only license alternative
[build-utilities/hostap.git] / wpa_supplicant / wpa_cli.c
2012-02-11 Jouni MalinenSelect the BSD license terms as the only license altern...
2012-01-08 Jouni MalinenP2P: Allow Device ID to be specified for p2p_find command
2012-01-01 Jouni MalinenUpdate copyright notices to include year 2012
2011-12-19 Neeraj Kumar GargAdd AP-STA-CONNECTED and DISCONNECTED events to wpa_cli -a
2011-12-06 Jithu JanceP2P: Add optional "join" argument for p2p_prov_disc...
2011-12-01 Jouni Malinenwpa_supplicant AP: Allows passphrase to be fetched
2011-11-25 Dmitry Shmidtwpa_cli: Add action script call on P2P-GO-NEG-FAILURE...
2011-11-24 David Spinadelwpa_cli: Correct return value of wpa_cli_cmd_p2p_peers
2011-11-13 Jouni MalinenAdd REAUTHENTICATE ctrl_iface command
2011-11-03 Jouni Malinenwpa_cli: Fix compiler warnings on unused functions
2011-10-28 Jouni Malinenwpa_cli: Argument completion for p2p_group_remove
2011-10-28 Jouni Malinenwpa_cli: Add completion functions for P2P peers and...
2011-10-21 Dmitry ShmidtAdd blacklist command
2011-10-18 Dmitry ShmidtAdd log_level command
2011-10-16 Jouni MalinenInterworking: Add commands for network selection
2011-10-16 Jouni MalinenInterworking: Add ANQP query requests
2011-10-16 Jouni Malinenwpa_cli: Make second argument to set command optional
2011-07-04 Marcin Klimczewskiwpa_cli: Add missing parameter for P2P_GROUP_ADD command
2011-04-15 Dmitry ShmidtAdd 'signal_poll' command interface
2011-04-11 Dmitry ShmidtMake scan interval configurable
2011-03-20 Sam Lefflerwpa_supplicant: Parameterize BSS table expiration age...
2011-03-15 Jouni Malinenwpa_cli: Allow wpa_supplicant control interface default...
2011-03-15 Dmitry Shmidtwpa_cli: Add Android socket support
2011-03-06 Ganesh PrasadhTDLS: Add initial support for TDLS (IEEE Std 802.11z...
2011-02-27 Jouni MalinenUpdate copyright notices to include the new year
2011-02-21 Jouni Malinenwpa_cli: Add newline to end of responses in interactive...
2011-02-06 Ben Greearwpa_supplicant: Support 'relog' command to re-open...
2010-12-17 Masashi HonmaP2P: Fix wpa_cli help typo
2010-11-25 Sudhakar SwaminathanP2P: Add p2p_unauthorize command
2010-11-21 Jouni Malinenedit: Move history save file specification to caller
2010-11-17 Jouni MalinenWPS: Add wps_ap_pin ctrl_iface command for wpa_supplica...
2010-11-14 Jouni MalinenMove wpa_cli readline integration into src/utils/edit_r...
2010-11-14 Jouni Malinenwpa_cli: Use edit API as a wrapper for optional readline
2010-11-14 Jouni MalinenMove command line editing routines into src/utils/edit...
2010-11-14 Jouni Malinenwpa_cli: Add internal line edit implementation
2010-11-14 Jouni Malinenwpa_cli: Replace CONFIG_WPA_CLI_FORK design with eloop
2010-11-14 Jouni Malinenwpa_cli: Split wpa_cli_interactive() into two versions
2010-10-31 Jouni MalinenAdd ctrl_iface command 'GET version'
2010-10-25 Jouni MalinenWPS: Fix wps_reg command documentation to require BSSID
2010-10-20 Jouni MalinenWPS ER: Add wps_er_set_config to use local configuration
2010-10-19 Jouni MalinenP2P: Add p2p_cancel command for cancelling ongoing...
2010-09-23 Jouni MalinenWPS: Add wps_check_pin command for processing PIN from...
2010-09-10 Ardong ChenAdd option for disabling automatic reconnection on...
2010-09-10 Ardong ChenWPS: Allow pending WPS operation to be cancelled
2010-09-10 Ardong Chenwpa_cli action: Add WPS_EVENT_SUCCESS and WPS_EVENT_FAI...
2010-09-09 Jouni MalinenP2P: Add support for cross connection
2010-09-09 Jouni MalinenP2P: wpa_cli action calls for P2P group started/removed...
2010-09-09 Jouni Malinenwpa_cli: Add P2P commands
2010-09-09 Jouni MalinenWPS 2.0: Add support for AuthorizedMACs attribute
2010-08-11 Jouni MalinenAdd a mechanism to insert notes to wpa_supplicant debug log
2010-08-11 Jouni Malinenwpa_cli: Clean up redrawing and filter out BSS added...
2010-05-27 Jouni MalinenWPS ER: Add command for configuring an AP
2010-05-27 Jouni MalinenWPS ER: Allow AP filtering based on IP address
2010-04-10 Jouni MalinenAdd ctrl_iface command for triggering a roam to a speci...
2010-03-29 Jouni MalinenAdd a drop_sa command to allow 802.11w testing
2010-03-12 Jouni Malinenwpa_cli: Improved command parameter tab completion
2010-03-12 Jouni Malinenwpa_cli: Fix detach race with forked monitor process
2010-03-12 Jouni Malinenwpa_cli: Redisplay readline edit after event messages
2010-02-27 Jouni MalinenAdd suspend/resume notifications
2010-02-19 Jouni MalinenUse os_snprintf instead of snprintf
2010-02-14 Jouni Malinenwpa_cli: Add option to use child process to receive...
2010-02-13 Jouni Malinenwpa_gui: Use separate ctrl_iface connection for event...
2010-01-16 Jouni MalinenPreparations for v0.7.1 release hostap_0_7_1
2009-12-28 Jouni MalinenFix wpa_cli with libreadline and WPA_TRACE to use consi...
2009-12-19 Jouni MalinenFree readline() output with free(), not os_free()
2009-11-29 Jouni MalinenRemove src/common from default header file path
2009-11-15 Jouni MalinenWPS ER: Add command for fetching current AP settings
2009-11-15 Jouni MalinenWPS ER: Add preliminary PBC support
2009-11-13 Jouni MalinenWPS ER: Add PIN configuration and SetSelectedRegistrar...
2009-11-07 Jouni MalinenWPS: Add initial part of External Registrar functionality
2009-09-08 Jouni MalinenAdd station table query to wpa_supplicant AP ctrl_iface
2009-09-06 Jouni MalinenWPS: Add support for AP reconfiguration with wps_reg
2009-03-06 Masashi HonmaWPS: Add support for NFC out-of-band mechanism
2009-02-26 Jouni MalinenWPS UFD: Build OOB functionality only if UFD is enabled
2009-02-26 Masashi HonmaWPS: Add UFD support (USBA out-of-band mechanism)
2009-01-20 Jouni MalinenIncreased wpa_cli/hostapd_cli ping interval and made...
2009-01-14 Jouni MalinenAdded initial step for IBSS RSN support
2009-01-06 Jouni MalinenPreparations for 0.6.7 release
2009-01-05 Eygene Ryabinkinwpa_cli: Embed command usage into the wpa_cli_commands...
2009-01-05 Eygene Ryabinkinwpa_cli: Improve sensitive command detection for readli...
2009-01-05 Eygene Ryabinkinwpa_cli: fix readline history cleaning
2008-12-24 Jouni MalinenAdded a mechanism for quering driver wrappers for avail...
2008-11-29 Jouni MalinenWPS: Added wpa_supplicant ctrl_iface commands to start...
2008-10-29 Jouni MalinenVerify fread(), fwrite(), and system() return values
2008-02-28 Jouni MalinenRe-initialize hostapd/wpa_supplicant git repository...