]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - dense-linear-algebra-libraries/linalg.git/blob - blis/frame/compat/cblas/src/cblas_drotmg.c
Consolidate all git repos of linalg into one.
[dense-linear-algebra-libraries/linalg.git] / blis / frame / compat / cblas / src / cblas_drotmg.c
1 #include "bli_config.h"
2 #include "bli_system.h"
3 #include "bli_type_defs.h"
4 #include "bli_cblas.h"
5 #ifdef BLIS_ENABLE_CBLAS
6 /*
7  * cblas_drotmg.c
8  *
9  * The program is a C interface to drotmg.
10  *
11  * Written by Keita Teranishi.  2/11/1998
12  *
13  */
14 #include "cblas.h"
15 #include "cblas_f77.h"
16 void cblas_drotmg( double *d1, double *d2, double *b1, 
17                         const double b2, double *p)
18 {
19    F77_drotmg(d1,d2,b1,&b2,p);
20 }
21 #endif