Reduced matrix sizes in examples.
[dense-linear-algebra-libraries/linalg.git] / make.inc
1 DSP_INCLUDE  = -I$(TI_OCL_CGT_INSTALL)/include 
2 DSP_INCLUDE += -I$(TARGET_ROOTDIR)/usr/share/ti/cgt-c6x/include
3 DSP_INCLUDE += -I$(TARGET_ROOTDIR)/usr/share/ti/opencl
4 DSP_INCLUDE += -I$(TI_OCL_INSTALL_DIR)/include
6 CPP   = g++
7 CL6X  = cl6x -mv6600 --abi=eabi $(DSP_INCLUDE)
8 CLOCL = clocl
10 LIBS  = -lOpenCL -locl_util #-lstdc++ -lrt 
12 UNAME_M :=$(shell uname -m)
14 OBJCOPY = $(TARGET_ROOTDIR)/usr/bin/arm-linux-gnueabihf-objcopy
16 ifneq (,$(findstring 86, $(UNAME_M)))
17     .DEFAULT_GOAL := cross
18     OBJCOPY = $(TOOLCHAIN_DIR)/arm-linux-gnueabihf/bin/objcopy
20     # In a cross compile environment we are assuming that the EVM file system
21     # is located on the build host and necessary ARM libraries are installed
22     # on that file system. 
23     ifneq ($(MAKECMDGOALS),clean)
24        ifeq ($(TARGET_ROOTDIR),)
25          $(error Environment variable TARGET_ROOTDIR must be defined. Set it to point at the EVM root file system)
26        endif
27     endif
29     # gcc ARM cross compiler will not, by default, search the host's
30     # /usr/include.  Explicitly specify here to find dependent vendor headers
31     cross: override CPP = arm-linux-gnueabihf-g++
32     cross: CPP_FLAGS += -I$(TARGET_ROOTDIR)/usr/include -idirafter /usr/include
33     #cross: CL6X_FLAGS += -I$(OMP_DIR)/packages/ti/runtime/openmp
35     # If cross-compilineg, provide path to dependent ARM libraries on the 
36     # target filesystem
37     cross: LD_FLAGS = -L$(TARGET_ROOTDIR)/lib -L$(TARGET_ROOTDIR)/usr/lib -Wl,-rpath-link,$(TARGET_ROOTDIR)/lib -Wl,-rpath-link,$(TARGET_ROOTDIR)/usr/lib 
38 endif
40 %.o: %.cpp
41         @echo Compiling $<
42         $(CPP) -c $(CPP_FLAGS) $<
44 %.o: %.c
45         @echo Compiling $<
46         $(CPP) -c $(CPP_FLAGS) $<
48 %.obj: %.c
49         @echo Compiling $<
50         $(CL6X) -c $(CL6X_FLAGS) $<
52 %.out: %.cl
53         @echo Compiling $< 
54         @$(CLOCL) $(CLOCL_FLAGS) $^
56 %.dsp_h: %.cl
57         @echo Compiling $< 
58         @$(CLOCL) -t $(CLOCL_FLAGS) $^
60 $(EXE):
62 cross: $(EXE)
64 clean::
65         @rm -f $(EXE) *.o *.obj *.out *.asm *.if *.opt *.bc *.objc *.map *.bin *.dsp_h
67 test: clean $(EXE)
68         @echo Running   $(EXE)
69         @./$(EXE) >> /dev/null
70         @if [ $$? -ne 0 ] ; then echo "FAILED !!!" ; fi