4e5013a56f01fe322dae8922ff2dbf3e7b26c5b1
[dense-linear-algebra-libraries/linalg.git] / make.inc
1 DSP_INCLUDE  = -I$(TI_OCL_CGT_INSTALL)/include 
2 DSP_INCLUDE += -I$(TARGET_ROOTDIR)/usr/share/ti/cgt-c6x/include
3 DSP_INCLUDE += -I$(TARGET_ROOTDIR)/usr/share/ti/opencl
4 DSP_INCLUDE += -I$(TI_OCL_INSTALL_DIR)/opencl/include
6 CPP   = g++
7 CL6X  = cl6x -mv6600 --abi=eabi $(DSP_INCLUDE)
8 CLOCL = clocl
10 LIBS  = -lOpenCL -locl_util #-lstdc++ -lrt 
12 UNAME_M :=$(shell uname -m)
15 ifneq (,$(findstring 86, $(UNAME_M)))
16     .DEFAULT_GOAL := cross
18     # In a cross compile environment we are assuming that the EVM file system
19     # is located on the build host and necessary ARM libraries are installed
20     # on that file system. 
21     ifneq ($(MAKECMDGOALS),clean)
22        ifeq ($(TARGET_ROOTDIR),)
23          $(error Environment variable TARGET_ROOTDIR must be defined. Set it to point at the EVM root file system)
24        endif
25     endif
27     # gcc ARM cross compiler will not, by default, search the host's
28     # /usr/include.  Explicitly specify here to find dependent vendor headers
29     cross: override CPP = arm-linux-gnueabihf-g++
30     cross: CPP_FLAGS += -I$(TARGET_ROOTDIR)/usr/include -idirafter /usr/include
32     # If cross-compilineg, provide path to dependent ARM libraries on the 
33     # target filesystem
34     cross: LD_FLAGS = -L$(TARGET_ROOTDIR)/lib -L$(TARGET_ROOTDIR)/usr/lib -Wl,-rpath-link,$(TARGET_ROOTDIR)/lib -Wl,-rpath-link,$(TARGET_ROOTDIR)/usr/lib 
35 endif
37 %.o: %.cpp
38         @echo Compiling $<
39         $(CPP) -c $(CPP_FLAGS) $<
41 %.o: %.c
42         @echo Compiling $<
43         $(CPP) -c $(CPP_FLAGS) $<
45 %.obj: %.c
46         @echo Compiling $<
47         $(CL6X) -c $(CL6X_FLAGS) $<
49 %.out: %.cl
50         @echo Compiling $< 
51         @$(CLOCL) $(CLOCL_FLAGS) $^
53 %.dsp_h: %.cl
54         @echo Compiling $< 
55         @$(CLOCL) -t $(CLOCL_FLAGS) $^
57 $(EXE):
59 cross: $(EXE)
61 clean::
62         @rm -f $(EXE) *.o *.obj *.out *.asm *.if *.opt *.bc *.objc *.map *.bin *.dsp_h
64 test: clean $(EXE)
65         @echo Running   $(EXE)
66         @./$(EXE) >> /dev/null
67         @if [ $$? -ne 0 ] ; then echo "FAILED !!!" ; fi