27e3bc1a6c803352a540e274dd7077f46bd33c02
1 # ----------------------------------------------------------------------
2 #
3 # input.general
4 # BLIS test suite
5 #
6 # This file contains input values that control how BLIS operations are
7 # tested. Comments explain the purpose of each parameter as well as
8 # accepted values.
9 #
11 1 # Number of repeats per experiment (best result is reported)
12 c # Matrix storage scheme(s) to test:
13 # 'c' = col-major storage; 'g' = general stride storage;
14 # 'r' = row-major storage
15 c # Vector storage scheme(s) to test:
16 # 'c' = colvec / unit stride; 'j' = colvec / non-unit stride;
17 # 'r' = rowvec / unit stride; 'i' = rowvec / non-unit stride
18 0 # Test all combinations of storage schemes?
19 32 # General stride spacing (for cases when testing general stride)
20 sdcz # Datatype(s) to test:
21 # 's' = single real; 'c' = single complex;
22 # 'd' = double real; 'z' = double complex
23 500 # Problem size: first to test
24 2500 # Problem size: maximum to test
25 500 # Problem size: increment between experiments
26 # Complex level-3 implementations
27 0 # 3mh ('1' = enable; '0' = disable)
28 0 # 3m ('1' = enable; '0' = disable)
29 0 # 4mh ('1' = enable; '0' = disable)
30 0 # 4m ('1' = enable; '0' = disable)
31 1 # Error-checking level:
32 # '0' = disable error checking; '1' = full error checking
33 i # Reaction to test failure:
34 # 'i' = ignore; 's' = sleep() and continue; 'a' = abort
35 1 # Output results in matlab/octave format? ('1' = yes; '0' = no)
36 1 # Output results to stdout AND files? ('1' = yes; '0' = no)