Build instructions of LINALG component: 1.--------- Set environment variables --------- Following environment vaialbes must be set in order to build DSP-only LINALG (version numbers are used as examples): export CGTROOT="/cgt-c6x" export PDK_DIR="/pdk_c667x_2_0_1" export FC_DIR="/framework_components_3_40_01_04" export XDAIS_DIR="/xdais_7_24_00_04" export BIOS_DIR="/bios_6_45_01_29" export OMP_DIR="/openmp_dsp_c667x_2_02_00_02" export XDC_DIR="/xdctools_3_32_00_06_core" export IPC_DIR="/ipc_3_42_00_02" export EDMA3_DIR="/edma3_lld_02_12_01_23" export LIBARCH_DIR="/libarch_1_0_0_0" export PATH=/cgt-c6x/bin:$PATH Additional environment variables must be set to build ARM+DSP LINALG: export TI_OCL_INSTALL_DIR="/linux-devkit/sysroots/cortexa15hf-vfp-neon-linux-gnueabi/usr/share/ti/opencl" export TI_OCL_CGT_INSTALL="/linux-devkit/sysroots/x86_64-arago-linux/usr/share/ti/cgt-c6x" export TARGET_ROOTDIR="/linux-devkit/sysroots/cortexa15hf-vfp-neon-linux-gnueabi" 2.--------- Build LINALG source code and make it a RTSC package --------- From the root folder of LINALG, the build command is: make -f build/Makefile MEM_MODEL= TARGET= LIBOS= where: 1) must be one of Large, Medium, or Small 2) must be one of SOC_K2H, SOC_C6678, or SOC_AM572x 3) must be one of LIB_OPENCL or LIB_RTOS Examples: 1) to build LINALG Large memory model for K2H in OpenCL environment, type: make -f build/Makefile MEM_MODEL=Large TARGET=SOC_K2H LIBOS=LIB_OPENCL 2) to build LINALG Medium memory model for C6678 in RTOS environment, type: make -f build/Makefile MEM_MODEL=Medium TARGET=SOC_C6678 LIBOS=LIB_RTOS 3.--------- Build LINALG examples --------- 1) Install the LINALG package generated in previous step by unzipping the package file in folder ./exports: - linalg_.zip 2) Add one more environment variable to point to LINALG's path: export LINALG_DIR="" 3) Go to examples folder and use build command: 1) For ARM+DSP: cd arm+dsp; make 1) For DSP-only: cd dsponly; make TARGET= LIBOS=LIB_RTOS where: must be one of SOC_K2H, SOC_C6678, or SOC_AM572x 4.--------- Build BLIS test suite for ARM+DSP --------- # BLIS ARM+DSP test suite Makefile links ARM+DSP lib and ARM BLIS lib from inside src folder # BLIS_ARM_LIB_DIR = ../install/arm/lib # BLIS_BLAS_ACC_LIB_DIR = ../../blasblisacc/lib # BLIS_LIB := $(BLIS_BLAS_ACC_LIB_DIR)/libcblas_armplusdsp.a $(BLIS_ARM_LIB_DIR)/libblis.a -lOpenCL -locl_util -lstdc++ -lrt -lpthread # Use same environment variables as building the examles. cd src/ti/linalg make BLIStest 5.--------- Build BLIS test suite for DSP-only --------- # BLIS DSP test suite shares same make process defined in examples/dsponly/common/Makefile.common. It searches include path and lib path # in RTSC packaging style: $(LINALG_DIR)/packages/ti/linalg. Therefore, to build BLIS test suite, LINALG needs to be installed first. # Use same environment variables as building the examles. cd src/ti/linalg make cleanDSPlibs MEM_MODEL=Medium TARGET=SOC_C6678 LIBOS=LIB_RTOS cd - rm -r exports make -f build/Makefile MEM_MODEL=Medium TARGET=SOC_C6678 LIBOS=LIB_RTOS rm -r ~/ti/linalg_1_2_0_0_rtos/* cp -r exports/linalg_1_2_0_0/* ~/ti/linalg_1_2_0_0_rtos cd src/ti/linalg/blis/testsuite/dsponly make TARGET=SOC_C6678