diff --git a/docs/doxygen/mainpage.dox b/docs/doxygen/mainpage.dox
+++ /dev/null
@@ -1,25 +0,0 @@
-/*
- * This is a little header file which doxygen parses to generate the main
- * documentation page
- */
-
-/*! \mainpage LINALG User's Guide
- *
- * @section introduction Introduction
- * LINALG is TI's Linear Algebra Library, supporting two types of TI platforms:
- * - ARM+DSP platforms such as AM57xx and Keystone II devices
- * - DSP-only platforms such as Keystone I devices
- *
- * LINALG includes BLAS and LAPACK:
- * - BLAS is based on BLIS (https://github.com/flame/blis) and available on both ARM+DSP and DSP-only plaforms.
- * - LAPACK is based on CLAPACK 3.2.1 (http://www.netlib.org/clapack/) and available only on ARM+DSP platforms.
- *
- * @section linalgapi LINALG API
- * For ARM+DSP library, LINALG API is the standard CBLAS and CLAPACK API, accessible through ARM (host).
- * For DSP-only library, LINALG API includes the standard CBLAS API as well as TI CBLAS API extension.
- *
- * - CBLAS API: http://www.netlib.org/blas/#_cblas
- * - CLAPACK API: http://www.netlib.org/clapack/
- * - @ref ti_cblas_api
- *
- */