Moved readme.txt to each of dsponly and arm+dsp examples folder.
[dense-linear-algebra-libraries/linalg.git] / examples / dsponly / readme.txt
similarity index 63%
rename from examples/readme.txt
rename to examples/dsponly/readme.txt
index a5e8e422343290414866f4a9a2bae3b449ae263a..2610d2656474e3d64c99acc4440f22a57719640c 100644 (file)
@@ -1,15 +1,6 @@
 Build Instructions of LINALG examples:
 
-1. To build ARM+DSP examples:
-   1) --------- Set environment variables ---------
-      Following environment vaialbes must be set in order to build LINALG:
-      export TARGET_ROOTDIR= <Processor-SDK-Linux installation root>/linux-devkit/sysroots/cortexa15hf-vfp-neon-linux-gnueabi
-      export LINALG_DIR= <LINALG_INSTALLATION_ROOT>
-   2) make
-
-2. To build DSP-only examples:   
-   1) --------- Set environment variables ---------
-      Following environment vaialbes must be set in order to build LINALG (version numbers are used as examples):
+1. Following environment vaialbes must be set in order to build LINALG (version numbers are used as examples):
       export CGTROOT="<TI_CGT_INSTALLATION_ROOT>/cgt-c6x"
       export PDK_DIR="<COMPONENTS_INSTALLATION_ROOT>/pdk_c667x_2_0_1"
       export FC_DIR="<COMPONENTS_INSTALLATION_ROOT>/framework_components_3_40_01_04"
@@ -22,6 +13,7 @@ Build Instructions of LINALG examples:
       export LIBARCH_DIR="<COMPONENTS_INSTALLATION_ROOT>/libarch_1_0_0_0"
       export LINALG_DIR="<COMPONENTS_INSTALLATION_ROOT>/linalg_1_2_0_0"
       export PATH=<TI_CGT_INSTALLATION_ROOT>/cgt-c6x/bin:$PATH
-   2) make TARGET=<target_name>
+2. Issue command to build the examples:
+      make TARGET=<target_name>
       where: <target_name> must be one of SOC_K2H, SOC_C6678, or SOC_AM572x