Clean up examples eig and ludinv.
[dense-linear-algebra-libraries/linalg.git] / examples / eig / main.c
index 730271218f0814256f4849942c5ada069f7e0b87..ffec288fccb9baee0bb8d6023ee5da7dc8fa097d 100644 (file)
@@ -98,7 +98,7 @@ int main(int argc, char *argv[])
         print_data = 0;
     }
     else if (argc < 6) {
-        printf("Usage: ludinv <num_test> <start_size> <size_inc> <num_run per size> <print data or not (1 or 0)>\n");
+        printf("Usage: eig <num_test> <start_size> <size_inc> <num_run per size> <print data or not (1 or 0)>\n");
         exit(0);
     }
     else {
@@ -255,7 +255,7 @@ int main(int argc, char *argv[])
             /* Compute error: A-P*D*inv(P) */
             max_error_evd = compute_evd_error(matrix_A_cmplx, matrix_A_cpy, n, lda);
             
-            printf("\nMaximum relative error of EVD: %e\n", max_error_evd);
+            printf("\nMaximum error of EVD: %e\n", max_error_evd);
 
             if(max_error_evd > MAX_ALLOWED_ERR) {
                 printf("Error is out of tolerance range.\n");