diff --git a/examples/readme.txt b/examples/readme.txt
index e6edcc154117c7bdec1c9d2cae939d1dba75e5f4..a5e8e422343290414866f4a9a2bae3b449ae263a 100644 (file)
--- a/examples/readme.txt
+++ b/examples/readme.txt
Build Instructions of LINALG examples:
-1. To build ARM+DSP examples:
- 1) cd arm+dsp
+1. To build ARM+DSP examples:
+ 1) --------- Set environment variables ---------
+ Following environment vaialbes must be set in order to build LINALG:
+ export TARGET_ROOTDIR= <Processor-SDK-Linux installation root>/linux-devkit/sysroots/cortexa15hf-vfp-neon-linux-gnueabi
+ export LINALG_DIR= <LINALG_INSTALLATION_ROOT>
2) make
2. To build DSP-only examples:
1) --------- Set environment variables ---------
Following environment vaialbes must be set in order to build LINALG (version numbers are used as examples):
-
export CGTROOT="<TI_CGT_INSTALLATION_ROOT>/cgt-c6x"
export PDK_DIR="<COMPONENTS_INSTALLATION_ROOT>/pdk_c667x_2_0_1"
export FC_DIR="<COMPONENTS_INSTALLATION_ROOT>/framework_components_3_40_01_04"
export LIBARCH_DIR="<COMPONENTS_INSTALLATION_ROOT>/libarch_1_0_0_0"
export LINALG_DIR="<COMPONENTS_INSTALLATION_ROOT>/linalg_1_2_0_0"
export PATH=<TI_CGT_INSTALLATION_ROOT>/cgt-c6x/bin:$PATH
- 2) cd dsponly
- 3) make TARGET=<target_name>
+ 2) make TARGET=<target_name>
where: <target_name> must be one of SOC_K2H, SOC_C6678, or SOC_AM572x