Pass NUM_DSP_CORES to ticblas build since it uses blis.h.
[dense-linear-algebra-libraries/linalg.git] / readme.txt
index 0ad8f0fd2b5bdafc79ee96b576dee9afab8b9d25..06f557770cac624d3982726e498f6455e207aa96 100644 (file)
@@ -32,11 +32,11 @@ where:
    3) <os_name> must be one of LIB_OPENCL or LIB_RTOS
 
 Examples:
-1) to build LINALG large memory model for K2H in OpenCL environment, type:
+1) to build LINALG Large memory model for K2H in OpenCL environment, type:
 make -f build/Makefile MEM_MODEL=Large TARGET=SOC_K2H LIBOS=LIB_OPENCL
 
-2) to build LINALG small memory model for C6678 in RTOS environment, type:
-make -f build/Makefile MEM_MODEL=Small TARGET=SOC_C6678 LIBOS=LIB_RTOS
+2) to build LINALG Medium memory model for C6678 in RTOS environment, type:
+make -f build/Makefile MEM_MODEL=Medium TARGET=SOC_C6678 LIBOS=LIB_RTOS
 
 3.--------- Build LINALG examples ---------
 
@@ -65,12 +65,11 @@ make BLIStest
 # in RTSC packaging style: $(LINALG_DIR)/packages/ti/linalg. Therefore, to build BLIS test suite, LINALG needs to be installed first.
 # Use same environment variables as building the examles.
 cd src/ti/linalg
-make cleanDSPlibs MEM_MODEL=Small TARGET=SOC_C6678 LIBOS=LIB_RTOS
+make cleanDSPlibs MEM_MODEL=Medium TARGET=SOC_C6678 LIBOS=LIB_RTOS
 cd -
 rm -r exports
-make -f build/Makefile MEM_MODEL=Small TARGET=SOC_C6678 LIBOS=LIB_RTOS
+make -f build/Makefile MEM_MODEL=Medium TARGET=SOC_C6678 LIBOS=LIB_RTOS
 rm -r ~/ti/linalg_1_2_0_0_rtos/*
 cp -r exports/linalg_1_2_0_0/* ~/ti/linalg_1_2_0_0_rtos
 cd src/ti/linalg/blis/testsuite/dsponly
 make TARGET=SOC_C6678
-