diff --git a/readme.txt b/readme.txt
index 881ecc0280ddddab1e09e580b4a6fc894e18e7c0..06f557770cac624d3982726e498f6455e207aa96 100644 (file)
--- a/readme.txt
+++ b/readme.txt
1.--------- Set environment variables ---------
-Following environment vaialbes must be set in order to build LINALG (version numbers are used as examples):
+Following environment vaialbes must be set in order to build DSP-only LINALG (version numbers are used as examples):
export CGTROOT="<TI_CGT_INSTALLATION_ROOT>/cgt-c6x"
export PDK_DIR="<COMPONENTS_INSTALLATION_ROOT>/pdk_c667x_2_0_1"
export LIBARCH_DIR="<COMPONENTS_INSTALLATION_ROOT>/libarch_1_0_0_0"
export PATH=<TI_CGT_INSTALLATION_ROOT>/cgt-c6x/bin:$PATH
+Additional environment variables must be set to build ARM+DSP LINALG:
+export TI_OCL_INSTALL_DIR="<PSDK_INSTALLATION_ROOT>/linux-devkit/sysroots/cortexa15hf-vfp-neon-linux-gnueabi/usr/share/ti/opencl"
+export TI_OCL_CGT_INSTALL="<PSDK_INSTALLATION_ROOT>/linux-devkit/sysroots/x86_64-arago-linux/usr/share/ti/cgt-c6x"
+export TARGET_ROOTDIR="<PSDK_INSTALLATION_ROOT>/linux-devkit/sysroots/cortexa15hf-vfp-neon-linux-gnueabi"
+
2.--------- Build LINALG source code and make it a RTSC package ---------
From the root folder of LINALG, the build command is:
3) <os_name> must be one of LIB_OPENCL or LIB_RTOS
Examples:
-1) to build LINALG large memory model for K2H in OpenCL environment, type:
+1) to build LINALG Large memory model for K2H in OpenCL environment, type:
make -f build/Makefile MEM_MODEL=Large TARGET=SOC_K2H LIBOS=LIB_OPENCL
-2) to build LINALG small memory model for C6678 in RTOS environment, type:
-make -f build/Makefile MEM_MODEL=Small TARGET=SOC_C6678 LIBOS=LIB_RTOS
+2) to build LINALG Medium memory model for C6678 in RTOS environment, type:
+make -f build/Makefile MEM_MODEL=Medium TARGET=SOC_C6678 LIBOS=LIB_RTOS
3.--------- Build LINALG examples ---------
1) For DSP-only: cd dsponly; make TARGET=<target_name> LIBOS=LIB_RTOS
where: <target_name> must be one of SOC_K2H, SOC_C6678, or SOC_AM572x
+4.--------- Build BLIS test suite for ARM+DSP ---------
+# BLIS ARM+DSP test suite Makefile links ARM+DSP lib and ARM BLIS lib from inside src folder
+# BLIS_ARM_LIB_DIR = ../install/arm/lib
+# BLIS_BLAS_ACC_LIB_DIR = ../../blasblisacc/lib
+# BLIS_LIB := $(BLIS_BLAS_ACC_LIB_DIR)/libcblas_armplusdsp.a $(BLIS_ARM_LIB_DIR)/libblis.a -lOpenCL -locl_util -lstdc++ -lrt -lpthread
+# Use same environment variables as building the examles.
+cd src/ti/linalg
+make BLIStest
+
+5.--------- Build BLIS test suite for DSP-only ---------
+# BLIS DSP test suite shares same make process defined in examples/dsponly/common/Makefile.common. It searches include path and lib path
+# in RTSC packaging style: $(LINALG_DIR)/packages/ti/linalg. Therefore, to build BLIS test suite, LINALG needs to be installed first.
+# Use same environment variables as building the examles.
+cd src/ti/linalg
+make cleanDSPlibs MEM_MODEL=Medium TARGET=SOC_C6678 LIBOS=LIB_RTOS
+cd -
+rm -r exports
+make -f build/Makefile MEM_MODEL=Medium TARGET=SOC_C6678 LIBOS=LIB_RTOS
+rm -r ~/ti/linalg_1_2_0_0_rtos/*
+cp -r exports/linalg_1_2_0_0/* ~/ti/linalg_1_2_0_0_rtos
+cd src/ti/linalg/blis/testsuite/dsponly
+make TARGET=SOC_C6678