diff --git a/readme.txt b/readme.txt
index 06f557770cac624d3982726e498f6455e207aa96..234d5198e05c9af47448a576ae0df56eb59c2432 100644 (file)
--- a/readme.txt
+++ b/readme.txt
1.--------- Set environment variables ---------
-Following environment vaialbes must be set in order to build DSP-only LINALG (version numbers are used as examples):
+Following environment variables must be set in order to build DSP-only LINALG (version numbers are used as examples):
export CGTROOT="<TI_CGT_INSTALLATION_ROOT>/cgt-c6x"
export PDK_DIR="<COMPONENTS_INSTALLATION_ROOT>/pdk_c667x_2_0_1"
# BLIS_BLAS_ACC_LIB_DIR = ../../blasblisacc/lib
# BLIS_LIB := $(BLIS_BLAS_ACC_LIB_DIR)/libcblas_armplusdsp.a $(BLIS_ARM_LIB_DIR)/libblis.a -lOpenCL -locl_util -lstdc++ -lrt -lpthread
# Use same environment variables as building the examles.
-cd src/ti/linalg
-make BLIStest
+cd packages/ti/linalg
+make ARMplusDSP MEM_MODEL=Large TARGET=SOC_K2H LIBOS=LIB_OPENCL
+make BLIStest MEM_MODEL=Large TARGET=SOC_K2H LIBOS=LIB_OPENCL
+The executalbe test_libblis_cortex-a15.x is located in packages/ti/linalg/blis/testsuite.
5.--------- Build BLIS test suite for DSP-only ---------
# BLIS DSP test suite shares same make process defined in examples/dsponly/common/Makefile.common. It searches include path and lib path
# in RTSC packaging style: $(LINALG_DIR)/packages/ti/linalg. Therefore, to build BLIS test suite, LINALG needs to be installed first.
# Use same environment variables as building the examles.
-cd src/ti/linalg
-make cleanDSPlibs MEM_MODEL=Medium TARGET=SOC_C6678 LIBOS=LIB_RTOS
-cd -
-rm -r exports
-make -f build/Makefile MEM_MODEL=Medium TARGET=SOC_C6678 LIBOS=LIB_RTOS
-rm -r ~/ti/linalg_1_2_0_0_rtos/*
-cp -r exports/linalg_1_2_0_0/* ~/ti/linalg_1_2_0_0_rtos
-cd src/ti/linalg/blis/testsuite/dsponly
-make TARGET=SOC_C6678
+cd packages/ti/linalg
+make DSPlibs MEM_MODEL=Medium TARGET=SOC_C6678 LIBOS=LIB_RTOS
+make BLIStestDSP MEM_MODEL=Medium TARGET=SOC_C6678 LIBOS=LIB_RTOS
+The executalbe blistestDSP.out is located in packages/ti/linalg/blis/testsuite.