diff --git a/src/ti/linalg/Makefile b/src/ti/linalg/Makefile
index edf6007a4df28b27d55e2742dabe31b27c9e2f7c..870866b1d008659a7f9a04d162ccfbd3a17b44e7 100644 (file)
--- a/src/ti/linalg/Makefile
+++ b/src/ti/linalg/Makefile
CBLAS_HEADERS +=$(LINALG_TICBLAS_DIR)/ticblas.h
endif
+ifeq ($(TARGET),SOC_K2H)
+NUM_ARM_CORES=4
+NUM_DSP_CORES=8
+else ifeq ($(TARGET),SOC_SHANNON)
+NUM_DSP_CORES=8
+else ifeq ($(TARGET),SOC_AM572x)
+NUM_ARM_CORES=2
+NUM_DSP_CORES=2
+else
+$(call error, ERROR - MEM_MODEL NOT DEFINED. Must specify one of: MEM_MODEL=Large, MEM_MODEL=Medium, MEM_MODEL=Small)
+endif
+
+endif
+
+# MEM_MODEL needs to be defined for both build and clean
ifeq ($(MEM_MODEL),Large)
BLIS_CFG = c66xLarge
else ifeq ($(MEM_MODEL),Medium)
$(call error, ERROR - MEM_MODEL NOT DEFINED. Must specify one of: MEM_MODEL=Large, MEM_MODEL=Medium, MEM_MODEL=Small)
endif
-endif
-
+# Build DSP code for DSP-only platforms and for ARM+DSP platforms.
+# All object binaries are added to a singl archive: lib/libcblas.ae66, which includes:
+# - CBLAS
+# - BLIS for specified TARGET, MEM_MODEL, LIBOS (BIOS or OPENCL), NUM_DSP_CORES
+# - TICBLAS for specified TARGET, MEM_MODEL, LIBOS (BIOS or OPENCL)
DSPlibs:
cd $(LINALG_CBLAS_DIR); make arch=C66 alllib; \
- cd ../$(LINALG_BLIS_DIR); ./configure -p install/$(BLIS_CFG) c66x; make -j8 MEM_MODEL=$(MEM_MODEL) TARGET=$(TARGET) LIBOS=$(LIBOS); make install; \
- cd ../$(LINALG_TICBLAS_DIR)/src; make MEM_MODEL=$(MEM_MODEL) TARGET=$(TARGET) LIBOS=$(LIBOS); cd ../lib; \
+ cd ../$(LINALG_BLIS_DIR); ./configure -p install/$(BLIS_CFG) c66x; \
+ make -j8 MEM_MODEL=$(MEM_MODEL) TARGET=$(TARGET) LIBOS=$(LIBOS) NUM_DSP_CORES=$(NUM_DSP_CORES); make install; \
+ cd ../$(LINALG_TICBLAS_DIR)/src; make MEM_MODEL=$(MEM_MODEL) TARGET=$(TARGET) LIBOS=$(LIBOS) NUM_DSP_CORES=$(NUM_DSP_CORES); cd ../lib; \
echo "combining BLIS, CBLAS, and TICBLAS libraries into one: libcblas.ae66"; \
mkdir -p objs; cd objs; rm -f *; ar x ../../../blis/install/$(BLIS_CFG)/lib/libblis.ae66; mmv 'cblas*.o' 'blis_cblas#1.o'; \
ar -x ../../../cblas/lib/C66/libcblas.ae66; ar -x ../libticblas.ae66; chmod +rw *;cd ../../..; \
mkdir -p lib; cd lib; rm -f *; ar -cr libcblas.ae66 ../ticblas/lib/objs/*; cd ..; \
mkdir -p include; rm -f include/*; cp $(CBLAS_HEADERS) include
+# Build ARM code for ARM+DSP platforms
ARMlibs:
cd $(LINALG_CBLAS_DIR); make arch=ARM alllib; \
- cd ../$(LINALG_BLIS_DIR); ./configure -p install/arm cortex-a15; make -j8; make install; \
+ cd ../$(LINALG_BLIS_DIR); ./configure -p install/arm cortex-a15; make -j8 NUM_ARM_CORES=$(NUM_ARM_CORES); make install; \
cd ../$(LINALG_CLAPACK_DIR); make f2clib; make cblaswrap; cd SRC; make -j8; cd ..
+# Build host-callable libraries for ARM+DSP platforms.
+# BLAS has a single archive: libcblas_armplusdsp.a, which includes:
+# - CBLAS ARM code
+# - BLIS ARM code for specified NUM_ARM_CORES
+# - BLAS wrapper (accelerator) code
+# - DSP code built by DSPlibs
+# LAPACK has 3 archives:
+# - liblapack.a: CLAPACK ARM library
+# - libcblaswr.a: CBLAS wrapper library used by CLAPACK
+# - libf2c.a: F2C library used by CLAPACK
ARMplusDSP: DSPlibs ARMlibs
cd $(LINALG_BLASACC_DIR)/src; make MEM_MODEL=$(MEM_MODEL) TARGET=$(TARGET); cd ../..; \
cd lib; rm -f *; \