Build tuning code.
[dense-linear-algebra-libraries/linalg.git] / src / ti / linalg / tuning / dgemm_tune / dgemm_tune.c
index 5f88529ad662f58d14b5b5ff556b3ce1b44fc187..d4b043fdfa1115b85a6cd5866221c6bd8c9b4532 100644 (file)
@@ -223,8 +223,7 @@ int run_dgemm_dsp_and_arm(int M, int N, int K, float *time_dsp, float *time_arm,
       /*------------------------------------------------------------------------
       * Time DSP dgemm
       *-----------------------------------------------------------------------*/
-      //ti_cblas_offload_config("001");  /* force offloading level 3 to DSP */
-      //printf("Running on DSP.\n");
+      printf("Running on DSP.\n");
       TI_CBLAS_L3_OFFLOAD = 1;
       
       tick();
@@ -249,8 +248,7 @@ int run_dgemm_dsp_and_arm(int M, int N, int K, float *time_dsp, float *time_arm,
       /*-------------------------------------------------------------------------
       * Time ARM dgemm
       *------------------------------------------------------------------------*/
-      //ti_cblas_offload_config("000");  /* force no offloading */
-      //printf("Running on ARM.\n");
+      printf("Running on ARM.\n");
       TI_CBLAS_L3_OFFLOAD = 0;
       
       tick();