summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: cb10a61)
raw | patch | inline | side by side (parent: cb10a61)
author | Jianzhong Xu <xuj@ti.com> | |
Mon, 14 Mar 2016 19:06:52 +0000 (19:06 +0000) | ||
committer | Jianzhong Xu <xuj@ti.com> | |
Mon, 14 Mar 2016 19:06:52 +0000 (19:06 +0000) |
examples/arm+dsp/readme.txt | [new file with mode: 0644] | patch | blob |
examples/dsponly/readme.txt | [moved from examples/readme.txt with 63% similarity] | patch | blob | history |
diff --git a/examples/arm+dsp/readme.txt b/examples/arm+dsp/readme.txt
--- /dev/null
@@ -0,0 +1,7 @@
+Build Instructions of LINALG examples:
+
+1. Following environment vaialbes must be set in order to build LINALG examples:
+ export TARGET_ROOTDIR= <Processor-SDK-Linux installation root>/linux-devkit/sysroots/cortexa15hf-vfp-neon-linux-gnueabi
+ export LINALG_DIR= <LINALG_INSTALLATION_ROOT>
+
+2. Just type "make" in examples root folder.
similarity index 63%
rename from examples/readme.txt
rename to examples/dsponly/readme.txt
index a5e8e422343290414866f4a9a2bae3b449ae263a..2610d2656474e3d64c99acc4440f22a57719640c 100644 (file)
rename from examples/readme.txt
rename to examples/dsponly/readme.txt
index a5e8e422343290414866f4a9a2bae3b449ae263a..2610d2656474e3d64c99acc4440f22a57719640c 100644 (file)
--- a/examples/readme.txt
Build Instructions of LINALG examples:
-1. To build ARM+DSP examples:
- 1) --------- Set environment variables ---------
- Following environment vaialbes must be set in order to build LINALG:
- export TARGET_ROOTDIR= <Processor-SDK-Linux installation root>/linux-devkit/sysroots/cortexa15hf-vfp-neon-linux-gnueabi
- export LINALG_DIR= <LINALG_INSTALLATION_ROOT>
- 2) make
-
-2. To build DSP-only examples:
- 1) --------- Set environment variables ---------
- Following environment vaialbes must be set in order to build LINALG (version numbers are used as examples):
+1. Following environment vaialbes must be set in order to build LINALG (version numbers are used as examples):
export CGTROOT="<TI_CGT_INSTALLATION_ROOT>/cgt-c6x"
export PDK_DIR="<COMPONENTS_INSTALLATION_ROOT>/pdk_c667x_2_0_1"
export FC_DIR="<COMPONENTS_INSTALLATION_ROOT>/framework_components_3_40_01_04"
export LIBARCH_DIR="<COMPONENTS_INSTALLATION_ROOT>/libarch_1_0_0_0"
export LINALG_DIR="<COMPONENTS_INSTALLATION_ROOT>/linalg_1_2_0_0"
export PATH=<TI_CGT_INSTALLATION_ROOT>/cgt-c6x/bin:$PATH
- 2) make TARGET=<target_name>
+2. Issue command to build the examples:
+ make TARGET=<target_name>
where: <target_name> must be one of SOC_K2H, SOC_C6678, or SOC_AM572x