Updated offload tables.
[dense-linear-algebra-libraries/linalg.git] / examples /
2016-05-27 Jianzhong XuSync with external git. Should be the other way around.
2016-05-27 Jianzhong Xu1. clean up ARM wrapper code.
2016-05-12 Jianzhong Xu1. fixed potential memory leakage in ARM wrapper code
2016-03-24 Jianzhong Xu1. Replaced lib_clock64() with lib_clock_read(). 1.2.0.0.iter2
2016-03-21 Jianzhong XuL2 SRAM memory optimization for Shannon EVM.
2016-03-14 Jianzhong XuMoved readme.txt to each of dsponly and arm+dsp example...
2016-03-14 Jianzhong XuAdded readme.txt to each of arm+dsp and dsp-only examples.
2016-03-14 Jianzhong XuCleaning up makefiles.
2016-03-11 Jianzhong XuLinalg examples working after RTSC packaging changes.
2016-03-04 Jianzhong XuLINALG 1.2.0 iteration 1.
2016-03-04 Jianzhong XuOptimized small memory model for C6678 RTOS build.
2016-02-24 Jianzhong XuDSP-only BILS test suite works on C6678 EVM.
2016-02-19 Jianzhong XuReorganized examples for ARM+DSP and DSP-only
2016-02-16 Jianzhong XuDSP-only example works on C6678 EVM. Added a script...
2016-02-05 Jianzhong Xu1. Added time(latency) to BLIS benchmarking raw data...
2016-01-25 Jianzhong XuReplaced malloc with lib_smem_salloc for BLIS kernel... 1.2.0.0.iter1
2016-01-11 Jianzhong XuBLIS test suites runns successfully on K2H EVM Linux. 1.2.0.0.6
2016-01-04 Jianzhong XuReverted blas acc wrapper code by removing changes...
2015-12-16 Jianzhong XuAdded readme.txt to examples/dsponly. Cleaned up makefiles.
2015-12-15 Jianzhong XuAdded DSP-only dgemm example.
2015-11-16 jianzhong-xuAdded -lpthread.
2015-11-16 jianzhong-xuBuilding linalg examples in Proc-SDK.
2015-07-30 Jianzhong XuTI Linear Algebra Library (LINALG) Rlease 1.0.0 DEV.LINALG.01.00.00.02
2015-05-27 Jianzhong XuFixed cross compilation bug in gemm_bench.
2015-05-15 Jianzhong XuFixed makefiles to cross compile the examples on x86.
2015-05-06 Jianzhong XuCorrected a typo in examples/ztrmm_test.
2015-05-05 Jianzhong XuAdded gemm_bench.
2015-04-30 Jianzhong XuAdded "Passed" to dgemm_test. 0.8.0.0
2015-04-30 Jianzhong XuAdded dgemm benchmarking example.
2015-04-30 Jianzhong XuExamples improved.
2015-04-23 Jianzhong XuAdded more examples. Tuning and example code clean up.
2015-04-22 Jianzhong XuCleaned up examples.
2015-04-17 Jianzhong XuAdded tuning for xSYRK, xTRMM, and xTRSM.
2015-04-01 Jianzhong XuChanged example matrix sizes back to 1000. 0.6.0.0
2015-03-31 Jianzhong XuReduced matrix sizes in examples.
2015-03-31 Jianzhong XuAdded dependencies on libatlas-base-dev
2015-03-27 Jianzhong XuClean up examples eig and ludinv. 0.5.0.0
2015-03-27 Jianzhong XuRevert to previous version.
2015-03-27 Jianzhong XuClean up examples code.
2015-03-26 Jianzhong XuAdded tuning examples.
2015-03-25 Jianzhong XuChecked in tuning code. Cleaned up tar file list.
2015-03-13 Jianzhong XuAdded eigen decomposition example.
2015-03-12 Jianzhong XuAdded LUD matrix inversion example.
2015-03-02 Jianzhong XuTest matmpy on ARM and DSP. (hard coded to test on... 0.0.2.0
2015-03-02 Jianzhong XuUpdated matmpy example.
2015-02-13 Jianzhong XuMerge branch 'master' of gitorious.design.ti.com:linear...
2015-02-13 Jianzhong XuAdded linalg examples.